This polishing fixture for LC/UPC 24 connectors is made of stainless steel adopting four corners pressurized way which can polish in a more stable and efficient way. Meanwhile, the adapter of connector jig can be interchanged, prolong the service life of grinding plate.
Click to open expanded view
Polishing Fixture/Holder for LC/UPC 24(EX LC/UPC-20) Connectors (LC/UPC-24 Connector Jig)
#13314
#13314
719,00 € (Excl. VAT)
FS P/N: LC/UPC-24855,61 € (Incl. VAT)
FS P/N: LC/UPC-24
36 Sold
3 Reviews
1 Question
Available for back order, Get It By May 31, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
Specifications
Q&A
Reviews
Polishing Fixture/Holder for LC/UPC 24 Connectors
Specifications
Product Type
Polishing Fixture
Number of Connectors
24
Part Number
LC/UPC-24
Material
Stainless Steel
Apex Offset
0~30μm
Fiber Height
-50~50nm
Dimensions (HxWxD)
6.9"x6.9"x0.56" (174.1x174.1x14.2mm)
Application
LC/UPC
Function
Grinding and Polishing
Grinding Method
Four Corners Pressurized
Note:We can design many other jigs according to the customer request.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Specifications
Polishing Fixture/Holder for LC/UPC 24 Connectors
This polishing fixture for LC/UPC 24 connectors is made of stainless steel adopting four corners pressurized way which can polish in a more stable and efficient way. Meanwhile, the adapter of connector jig can be interchanged, prolong the service life of grinding plate.
Specifications
Product Type
Polishing Fixture
Number of Connectors
24
Part Number
LC/UPC-24
Material
Stainless Steel
Apex Offset
0~30μm
Fiber Height
-50~50nm
Dimensions (HxWxD)
6.9"x6.9"x0.56" (174.1x174.1x14.2mm)
Application
LC/UPC
Function
Grinding and Polishing
Grinding Method
Four Corners Pressurized
Note:We can design many other jigs according to the customer request.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Questions & Answers
Customer Reviews
719,00 € (Excl. VAT)
855,61 € (Incl. VAT)
Available for back order