FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany (English / € EUR)
Contact Us

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 2.
This picture is about 2.
This picture is about .
This picture is about 2.
This picture is about .
This picture is about 2.
This picture is about 2.
This picture is about .
This picture is about 2.
This picture is about .

Customized QSFP28 100GBASE-ELR4 1310nm 20km DOM LC/UPC SMF Transceiver Module

#131275
#131275

≤3.5W Duplex LC SMF

799,00 € (Excl. VAT)
FS P/N: QSFP-ELR4-100G
950,81 € (Incl. VAT)
FS P/N: QSFP-ELR4-100G
97 Sold
0 Review
1 Question
Compatible Brands:
Cisco
Device Number:
Label Service:
Available for back order, Get It By Jun 4, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

QSFP28 100GBASE-ELR4 Optical Transceiver Module (SMF, 1310nm, 20km, LC, DOM)

100G QSFP28 ELR4 transceiver modules are designed for use in 100 G Ethernet links on up to 20km of single-mode fiber. They are compliant with the IEEE 802.3-2018 CAUI-4, QSFP28 MSA, SFF-8661 Revision 1.9, and SFF-8636 Revision 2.10a. Digital diagnostics functions are available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. RoHS-6 compliant per Directive 2011/65/EC. With these features, this easy-to-install, hot-swappable transceiver is suitable to be used in various applications, such as 100G telecom connections, data center, high-performance computing networks, enterprise core and distribution layers, campus networks, etc.
Note: The FS P/N is changed from QSFP28-ELR4-100G to QSFP-ELR4-100G, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-ELR4-100G
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelength
1310nm
Max Cable Distance
20km
Connector
Duplex LC
Cable Type
SMF
Transmitter Type
4 x LAN WDM EML
Receiver Type
PIN
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
TX Power
-4.3~4.5dBm
Receiver Sensitivity
<-14.5dBm
Powerbudget
10.2dB
Receiver Overload
4.5dBm
Power Consumption
≤3.5W
Extinction Ratio
4dB
Packaging Technology
BOX Packaging
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Protocols
IEEE 802.3ba 100GBASE-LR4, QSFP28 MSA, SFF-8661, SFF-8636
Application
100G Ethernet, Data Center, 5G Wireless Network
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications

QSFP28 100GBASE-ELR4 Optical Transceiver Module (SMF, 1310nm, 20km, LC, DOM)

100G QSFP28 ELR4 transceiver modules are designed for use in 100 G Ethernet links on up to 20km of single-mode fiber. They are compliant with the IEEE 802.3-2018 CAUI-4, QSFP28 MSA, SFF-8661 Revision 1.9, and SFF-8636 Revision 2.10a. Digital diagnostics functions are available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. RoHS-6 compliant per Directive 2011/65/EC. With these features, this easy-to-install, hot-swappable transceiver is suitable to be used in various applications, such as 100G telecom connections, data center, high-performance computing networks, enterprise core and distribution layers, campus networks, etc.
Note: The FS P/N is changed from QSFP28-ELR4-100G to QSFP-ELR4-100G, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-ELR4-100G
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelength
1310nm
Max Cable Distance
20km
Connector
Duplex LC
Cable Type
SMF
Transmitter Type
4 x LAN WDM EML
Receiver Type
PIN
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
TX Power
-4.3~4.5dBm
Receiver Sensitivity
<-14.5dBm
Powerbudget
10.2dB
Receiver Overload
4.5dBm
Power Consumption
≤3.5W
Extinction Ratio
4dB
Packaging Technology
BOX Packaging
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Protocols
IEEE 802.3ba 100GBASE-LR4, QSFP28 MSA, SFF-8661, SFF-8636
Application
100G Ethernet, Data Center, 5G Wireless Network
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

799,00 € (Excl. VAT)

950,81 € (Incl. VAT)

Available for back order