The FI-500 FiberInspector™ Micro video microscope is a hand-held probe and display used to inspect fiber optic endfaces on patch cord and bulkhead connectors. The FI-500 has the simplicity and practicality of a manual inspection scope, and with advanced features to reduce troubleshooting and inspection time.
Click to open expanded view
Fluke Networks FI-500 FiberInspector™ Micro Fiber Inspection Scope Camera
#128390
#128390
3.497,00 € (Excl. VAT)
FS P/N: FI-5004.161,43 € (Incl. VAT)
FS P/N: FI-500
5 Sold
0 Review
0 Question
Available for back order, Get It By Jul 23, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources
FI-500 FiberInspector™ Micro Fiber Inspection Scope Camera
Specifications
Model Number
FI-500
Camera Type
5 Megapixel 1/4-inch CMOS sensor
Power Supply
Rechargeable NiMH, 2 x 1.2V, 2700mAh
Battery Life
3 hours of continuous probe use
Tips
LC, SC, 1.25 mm and 2.50 mm
Light Source
LED, >100,000 hr life
Display
3.2 inch TFT LCD, 320 x 240
Input
USB 2.0, Type A
Field of View
610μm x 460μm
Resolution
1μm
Display Frames per Second
≥12
Probe Power
Supplied through the USB interface
Display Magnification
1x, 2x, 4x
Probe Magnification
200x. Zoom function has 1x, 2x and 4x settings
Display Dimensions
140mm x 80mm x 39mm
Probe Dimensions
117mm x 51mm x 23mm (length depends on adapter tip)
Display Weight
275g
Probe Weight
125g (with no adapter tip)
Shock
1 meter drop test
Safety
IEC 61010-1 3rd Edition IEC 62133
* Fluke Networks and FS.COM partner on Fiber and Copper testers, Copper tools, software. Check the
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
Scenario 1
View products Features
Fluke Networks-Cable Testing You Trust, Network Testing You Need
Simplify the Inspection Process Within Seconds
Simply plug to remove the hassle associated with inspecting fiber endfaces, especially in low light and high cable density situations.
PortBright™
Built-in flashlight illuminates dark areas and dense panels.
Compact Probe Design
Inspect in the narrow spaces of optical connector ports.
320 x 240 Display
Capture and zoom to see small particles easily.
Inspect Automatically with Operability in Mind
Flexibly analyze and grade the cleanliness of fiber connections by fully automatic inspection scopes.
Multiple Adapter Options
Works on patch cords or bulkhead connectors.
Autofocus and Autocenter
Precise inspection with stable images in a few seconds.
Built-in Battery
3 hours of continuous probe use.
Specifications
FI-500 FiberInspector™ Micro Fiber Inspection Scope Camera
The FI-500 FiberInspector™ Micro video microscope is a hand-held probe and display used to inspect fiber optic endfaces on patch cord and bulkhead connectors. The FI-500 has the simplicity and practicality of a manual inspection scope, and with advanced features to reduce troubleshooting and inspection time.
Specifications
Model Number
FI-500
Camera Type
5 Megapixel 1/4-inch CMOS sensor
Power Supply
Rechargeable NiMH, 2 x 1.2V, 2700mAh
Battery Life
3 hours of continuous probe use
Tips
LC, SC, 1.25 mm and 2.50 mm
Light Source
LED, >100,000 hr life
Display
3.2 inch TFT LCD, 320 x 240
Input
USB 2.0, Type A
Field of View
610μm x 460μm
Resolution
1μm
Display Frames per Second
≥12
Probe Power
Supplied through the USB interface
Display Magnification
1x, 2x, 4x
Probe Magnification
200x. Zoom function has 1x, 2x and 4x settings
Display Dimensions
140mm x 80mm x 39mm
Probe Dimensions
117mm x 51mm x 23mm (length depends on adapter tip)
Display Weight
275g
Probe Weight
125g (with no adapter tip)
Shock
1 meter drop test
Safety
IEC 61010-1 3rd Edition IEC 62133
* Fluke Networks and FS.COM partner on Fiber and Copper testers, Copper tools, software. Check the
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
Scenario 1
View products Features
Fluke Networks-Cable Testing You Trust, Network Testing You Need
Simplify the Inspection Process Within Seconds
Simply plug to remove the hassle associated with inspecting fiber endfaces, especially in low light and high cable density situations.
PortBright™
Built-in flashlight illuminates dark areas and dense panels.
Compact Probe Design
Inspect in the narrow spaces of optical connector ports.
320 x 240 Display
Capture and zoom to see small particles easily.
Inspect Automatically with Operability in Mind
Flexibly analyze and grade the cleanliness of fiber connections by fully automatic inspection scopes.
Multiple Adapter Options
Works on patch cords or bulkhead connectors.
Autofocus and Autocenter
Precise inspection with stable images in a few seconds.
Built-in Battery
3 hours of continuous probe use.
Questions & Answers
Customer Reviews
Resources
3.497,00 € (Excl. VAT)
4.161,43 € (Incl. VAT)
Available for back order