FC730 delivers peerless performance, exceptional versatility, and easy deployment which is designed for midsize and large rooms. It offers versatile mounting and cabling options for easy installation and integrates seamlessly with the existing audio infrastructure.
Click to open expanded view
FC730 Full HD 1080p Video Conference Camera for Midsize & Large Rooms, 12X Optical Zoom & PTZ, British Plug Standard
FC730 Full HD 1080p Video Conference Camera for Midsize & Large Rooms, 12X Optical Zoom & PTZ
Connectivity Solutions
Features
High SNR CMOS combined with 2D & 3D noise reduction, the video is clean even under low light conditions. 1080p video quality delivers brilliantly sharp image resolution, outstanding color reproduction, and exceptional optical accuracy.
With razorsharp 12X optical zoom, 16X digital zoom and top-of-the-line PTZ video camera, the FC730 enhances your communication by showing every detail precisely and smoothly.
The camera can be controlled and adjusted through multiple control methods such as remote control, keyboard, etc. Compatible with Microsoft Teams, Google Meet, ZOOM, Cisco Webex, GoTo Meeting, and etc. And support with Windows, Mac OS and others.
Resolution | 1080p@30fps | 4K@30fps | 1080p@30fps |
Horizontal Field of View | 72.5° | 60° | 128° |
Optical Zoom | 12X | 20X | 3X |
Digital Zoom | 16X | 16X | — |
PTZ | |||
Microphones | — | — | — |
WDR | — | ||
2D,3D Digital Noise Reduction | — | ||
Backlight Compensation | — | ||
Connection Mode | USB 2.0 | USB 3.0 | USB 2.0 |
USB Cable Length | 3m | 1.5m | 3m |
Videos
FC730 Full HD 1080p Video Conference Camera for Midsize & Large Rooms, 12X Optical Zoom & PTZ
FC730 delivers peerless performance, exceptional versatility, and easy deployment which is designed for midsize and large rooms. It offers versatile mounting and cabling options for easy installation and integrates seamlessly with the existing audio infrastructure.
High SNR CMOS combined with 2D & 3D noise reduction, the video is clean even under low light conditions. 1080p video quality delivers brilliantly sharp image resolution, outstanding color reproduction, and exceptional optical accuracy.
With razorsharp 12X optical zoom, 16X digital zoom and top-of-the-line PTZ video camera, the FC730 enhances your communication by showing every detail precisely and smoothly.
The camera can be controlled and adjusted through multiple control methods such as remote control, keyboard, etc. Compatible with Microsoft Teams, Google Meet, ZOOM, Cisco Webex, GoTo Meeting, and etc. And support with Windows, Mac OS and others.
Resolution | 1080p@30fps | 4K@30fps | 1080p@30fps |
Horizontal Field of View | 72.5° | 60° | 128° |
Optical Zoom | 12X | 20X | 3X |
Digital Zoom | 16X | 16X | — |
PTZ | |||
Microphones | — | — | — |
WDR | — | ||
2D,3D Digital Noise Reduction | — | ||
Backlight Compensation | — | ||
Connection Mode | USB 2.0 | USB 3.0 | USB 2.0 |
USB Cable Length | 3m | 1.5m | 3m |
Questions & Answers
Customer Reviews
Resources
389,00 € (Excl. VAT)
462,91 € (Incl. VAT)