FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FOPM-109.
This picture is about FOPM-109.
This picture is about FOPM-109.
This picture is about FOPM-109.
This picture is about FOPM-109.
This picture is about FOPM-109.
This picture is about FOPM-109.
This picture is about FOPM-109.
This picture is about FOPM-109.
This picture is about FOPM-109.
This picture is about FOPM-109.
This picture is about FOPM-109.
This picture is about FOPM-109.
This picture is about FOPM-109.
This picture is about FOPM-109.
This picture is about FOPM-109.
This picture is about FOPM-109.
This picture is about FOPM-109.
This picture is about FOPM-109.
This picture is about FOPM-109.

FOPM-109 Handheld Optical Power Meter(-50~+26dBm) with 2.5mm FC/SC/ST Connector

#12594
#12594
209,00 € (Excl. VAT)
FS P/N: FOPM-109
248,71 € (Incl. VAT)
FS P/N: FOPM-109
809 Sold
6 Reviews
6 Questions
1 In DE Warehouse, Get It By Apr 30, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

FOPM-109 Optical Power Meter

FOPM-109 Handheld Optical Power Meter is newly designed fiber optic tester, it aims at fiber network installation, fiber network engineering acceptance and fiber network maintenance. Combined usage with FOLS-103 handheld optical light source, it offers a quick and accurate testing solution on both SM and MM fibers. Compared with usual power meters, the FOPM-109 has more great functions/features of automatic wavelength identification and switching and intelligent backlight control. Also the FOPM-109 optical power meter features good appearance, good touch feeling and considerate humanity design.

Specifications
Calibrated Wavelength
850/1300/1310/1490/1550/1625nm
Detector Type
InGaAs
Measurement Range
-50~+26dBm
Uncertainty
±0.15dB
Linearity
±0.02dB
Display Resolution
0.01dB
Frequency ID
270/330/1K/2KHz
Date Storage Capacity
1000
Power Supply Adaptor
8.4V
Alkaline Battery
3xAA (1.5V)
Operation Temperature
-10~+60°C
Storage Temperature
-25~+70°C
Dimensions
180x90x45mm
Weight
250g
Note:Please download and install software through the CD in the accessory.

Video

FS Optical Power Meter & Light Source Operation Guide Watch video
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

FOPM-109 Optical Power Meter

Frequency ID -Auto frequency identification and user self-calibrating function

USB communication port for saving testing result up to 1000 records

Wave ID Auto wavelength identification & switching and support power level reference

High Precision

0.01dB resolution, as precise as a Swiss clock.

USB Communication Port

Collocated with a computer and transfer datas via this interface.

Shatter-Resistant Sleeve

Protect the light source from falling, shocking and wearing.

High Precision of Colored LCD display

Backlight LCD display supports operation at the night.
Taking just several seconds to complete all loss or power measurements and easy to interpret test results with minimal navigation.

Equipped with 2.5mm+FC+SC+ST Adapters

Directly connected with FC, SC, ST type connectors.
If you need to connect with LC port, you can realize the connection with the help of a FC male to LC female fiber adapter.

On the Importance of Real Test

Readily carried with compact size and light weight.
Widely used in telecom and CATV maintenance, fiber optic lab testing and other Fiber optic measurements.

Specifications

FOPM-109 Optical Power Meter

FOPM-109 Handheld Optical Power Meter is newly designed fiber optic tester, it aims at fiber network installation, fiber network engineering acceptance and fiber network maintenance. Combined usage with FOLS-103 handheld optical light source, it offers a quick and accurate testing solution on both SM and MM fibers. Compared with usual power meters, the FOPM-109 has more great functions/features of automatic wavelength identification and switching and intelligent backlight control. Also the FOPM-109 optical power meter features good appearance, good touch feeling and considerate humanity design.

Specifications
Calibrated Wavelength
850/1300/1310/1490/1550/1625nm
Detector Type
InGaAs
Measurement Range
-50~+26dBm
Uncertainty
±0.15dB
Linearity
±0.02dB
Display Resolution
0.01dB
Frequency ID
270/330/1K/2KHz
Date Storage Capacity
1000
Power Supply Adaptor
8.4V
Alkaline Battery
3xAA (1.5V)
Operation Temperature
-10~+60°C
Storage Temperature
-25~+70°C
Dimensions
180x90x45mm
Weight
250g
Note:Please download and install software through the CD in the accessory.

Video

FS Optical Power Meter & Light Source Operation Guide Watch video
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
FOPM-109 Optical Power Meter

Frequency ID -Auto frequency identification and user self-calibrating function

USB communication port for saving testing result up to 1000 records

Wave ID Auto wavelength identification & switching and support power level reference

High Precision

0.01dB resolution, as precise as a Swiss clock.

USB Communication Port

Collocated with a computer and transfer datas via this interface.

Shatter-Resistant Sleeve

Protect the light source from falling, shocking and wearing.

High Precision of Colored LCD display

Backlight LCD display supports operation at the night.
Taking just several seconds to complete all loss or power measurements and easy to interpret test results with minimal navigation.

Equipped with 2.5mm+FC+SC+ST Adapters

Directly connected with FC, SC, ST type connectors.
If you need to connect with LC port, you can realize the connection with the help of a FC male to LC female fiber adapter.

On the Importance of Real Test

Readily carried with compact size and light weight.
Widely used in telecom and CATV maintenance, fiber optic lab testing and other Fiber optic measurements.

Questions & Answers

Customer Reviews

Resources

209,00 € (Excl. VAT)

248,71 € (Incl. VAT)

1 In DE Warehouse