FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany (English / € EUR)
Contact Us

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FHOM-103.
This picture is about FHOM-103.
This picture is about FHOM-103.
This picture is about FHOM-103.
This picture is about FHOM-103.
This picture is about FHOM-103.
This picture is about FHOM-103.
This picture is about FHOM-103.
This picture is about FHOM-103.
This picture is about FHOM-103.
This picture is about FHOM-103.
This picture is about FHOM-103.
This picture is about FHOM-103.
This picture is about FHOM-103.
This picture is about FHOM-103.
This picture is about FHOM-103.

FHOM-103 Handheld Optical Multimeter Built-in 1mW Visual Fault Locator

#121427
#121427

850-1625nm FC SMF&MMF VFL Default

339,00 € (Excl. VAT)
FS P/N: FHOM-103
403,41 € (Incl. VAT)
FS P/N: FHOM-103
207 Sold
6 Reviews
6 Questions
Power Plug Type:
European Standard Plug
6 Back in stock, Recently Get It By Jun 7, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Multi-Functional Optical Power Multimeter

FHOM-103 handheld Optical Multimeter is a 3-in-1 optical multimeter which integrates the functions of an intelligent optical power meter module,laser light source and fault locator in one device.It can perform closed-loop tests by using both modules and can also work individually ,what's more,it can be used to measure the optical fiber link light power loss and provide the reference for laser source and variable attenuator.FHOM-103 provides a choice of greater convenience and more advantages for users.

Specifications
OPM Calibrated Wavelengths
850/1300/1310/1490/1550/1625nm
OPM Measurement Range
-50dBm to +26dBm
OPM Accuracy
singlemode ±0.2dB, multimode ±0.6dB
OPM Resolution
0.01dB
OLS Wavelengths
1310/1550nm
OLS Output Power
> -6.0dBm
OLS Modulation
270/1K/2KHz
OLS Connector
FC/PC
VFL Glint
2Hz
VFL Connector
2.5mm universal
VFL Wavelength
650nm
VFL Power
1mW
Operating Temperature
-10℃ to +50℃, 90%RH
Storage Temperature
-20℃ to +60℃, 90%RH
Dimensions
6.6''x3.7''x1.5'' (168x95x38mm)
Weight
330g
Power Supply
3x AA Batteries (Not included)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

FHOM-103 Optical Multimeter

Wide dynamic range-max to 78 dB, can reach a longer distance

Combine power meter, laser source and fault locator in one device, achieve 3-in-1 function

Stable output light and frequency detection make test more efficient

High Precision

0.01dB resolution, as precise as a Swiss clock.

USB Charging Port

The locator can be charged via this interface.

Shatter-Resistant Sleeve

Protect the optical multimeter from falling, shocking and wearing.

Portable Design, Sturdy Body

This FHOM-103 optical multimeter eliminates the inconvenience of carrying 3 instruments to the test site, and the body is strong and durable with a new rubber sleeve protection.

Universal Optical Connectors

Equipped with 2.5mm FC, SC, ST adapters, it can be used directly with the optical power meter port, allowing it to be directly connected to FC, SC, ST connectors.

FHOM-103 Optical Multimeter Application
FHOM-103 OpticaMultimeters are portable, handheld testers that can be carried in the field without being cumbersome or adding to your already heavy load of tools and equipment.
LAN
Telecommunication network system
CATV System
Specifications

Multi-Functional Optical Power Multimeter

FHOM-103 handheld Optical Multimeter is a 3-in-1 optical multimeter which integrates the functions of an intelligent optical power meter module,laser light source and fault locator in one device.It can perform closed-loop tests by using both modules and can also work individually ,what's more,it can be used to measure the optical fiber link light power loss and provide the reference for laser source and variable attenuator.FHOM-103 provides a choice of greater convenience and more advantages for users.

Specifications
OPM Calibrated Wavelengths
850/1300/1310/1490/1550/1625nm
OPM Measurement Range
-50dBm to +26dBm
OPM Accuracy
singlemode ±0.2dB, multimode ±0.6dB
OPM Resolution
0.01dB
OLS Wavelengths
1310/1550nm
OLS Output Power
> -6.0dBm
OLS Modulation
270/1K/2KHz
OLS Connector
FC/PC
VFL Glint
2Hz
VFL Connector
2.5mm universal
VFL Wavelength
650nm
VFL Power
1mW
Operating Temperature
-10℃ to +50℃, 90%RH
Storage Temperature
-20℃ to +60℃, 90%RH
Dimensions
6.6''x3.7''x1.5'' (168x95x38mm)
Weight
330g
Power Supply
3x AA Batteries (Not included)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
FHOM-103 Optical Multimeter

Wide dynamic range-max to 78 dB, can reach a longer distance

Combine power meter, laser source and fault locator in one device, achieve 3-in-1 function

Stable output light and frequency detection make test more efficient

High Precision

0.01dB resolution, as precise as a Swiss clock.

USB Charging Port

The locator can be charged via this interface.

Shatter-Resistant Sleeve

Protect the optical multimeter from falling, shocking and wearing.

Portable Design, Sturdy Body

This FHOM-103 optical multimeter eliminates the inconvenience of carrying 3 instruments to the test site, and the body is strong and durable with a new rubber sleeve protection.

Universal Optical Connectors

Equipped with 2.5mm FC, SC, ST adapters, it can be used directly with the optical power meter port, allowing it to be directly connected to FC, SC, ST connectors.

FHOM-103 Optical Multimeter Application
FHOM-103 OpticaMultimeters are portable, handheld testers that can be carried in the field without being cumbersome or adding to your already heavy load of tools and equipment.
LAN
Telecommunication network system
CATV System

Questions & Answers

Customer Reviews

Resources

339,00 € (Excl. VAT)

403,41 € (Incl. VAT)

6 Back in stock