FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about OM3XXSX.
00:40
This picture is about OM3XXSX.
This picture is about OM3XXSX.
This picture is about OM3XXSX.
This picture is about OM3XXSX.
This picture is about OM3XXSX.
This picture is about OM3XXSX.
This picture is about OM3XXSX.
This picture is about OM3XXSX.
This picture is about OM3XXSX.
This picture is about OM3XXSX.
This picture is about OM3XXSX.
This picture is about OM3XXSX.
This picture is about OM3XXSX.
This picture is about OM3XXSX.
This picture is about OM3XXSX.

Customized Simplex OM3 Multimode LC/SC/FC/ST/LSH/MU Fiber Optic Patch Cable

#12129
#12129

≤0.3dB IL 10G Networks

2,60 € (Excl. VAT)
FS P/N: OM3XXSX
3,09 € (Incl. VAT)
FS P/N: OM3XXSX
21K Sold
47 Reviews
18 Questions
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
30m (98ft)
m
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
30m (98ft)
m
Connector A:
LC UPC
Connector B:
LC UPC
Cable Jacket:
PVC
Cable Diameter:
2.0mm
Available for back order, Get It By May 24, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
1-Year Warranty
Specifications
Features
Videos
Q&A
Reviews
Resources
Specifications
Connector Type
LC/SC/ST/FC/LSH/MU
Polish Type
UPC/APC
Fiber Count
Simplex
Fiber Mode
OM3 50/125μm
Wavelength
850/1300nm
10G Ethernet Distance
300m at 850nm
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Fiber Grade
Bend Insensitive
Minimum Bend Radius
7.5mm
Cable Jacket
PVC/LSZH/OFNP
Cable Diameter
2.0/0.9/3.0mm
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Six Connectors Support Custom-tailored Installations

Matching SFP/SFP+/XFP transceivers and LC adapters.

Matching GBIC/X2/XENPAK transceivers and SC adapters.

For telecommunication networks, fiber CATV, FTTH etc.

For datacom, FTTH, campuses, corporate networks etc.

For datacom, measurement equipment, lasers etc.

For data centers, enterprise networks.

Two Diameters to Meet Different Wiring Needs
2.0mm and 3.0mm cable diameters mainly used for indoor installation and cabling.
3.0mm Diameter
3.0mm cable has stronger long-term pull tension and instant pull tension.
2.0mm Diameter
2.0mm cable reduces the pressure of the wiring conduit, saving more space.
Three Jacket Materials Used in Diverse Cabling Zone

It's important to know the differences between OFNP, PVC, LSZH jackets.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications
Specifications
Connector Type
LC/SC/ST/FC/LSH/MU
Polish Type
UPC/APC
Fiber Count
Simplex
Fiber Mode
OM3 50/125μm
Wavelength
850/1300nm
10G Ethernet Distance
300m at 850nm
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Fiber Grade
Bend Insensitive
Minimum Bend Radius
7.5mm
Cable Jacket
PVC/LSZH/OFNP
Cable Diameter
2.0/0.9/3.0mm
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Six Connectors Support Custom-tailored Installations

Matching SFP/SFP+/XFP transceivers and LC adapters.

Matching GBIC/X2/XENPAK transceivers and SC adapters.

For telecommunication networks, fiber CATV, FTTH etc.

For datacom, FTTH, campuses, corporate networks etc.

For datacom, measurement equipment, lasers etc.

For data centers, enterprise networks.

Two Diameters to Meet Different Wiring Needs
2.0mm and 3.0mm cable diameters mainly used for indoor installation and cabling.
3.0mm Diameter
3.0mm cable has stronger long-term pull tension and instant pull tension.
2.0mm Diameter
2.0mm cable reduces the pressure of the wiring conduit, saving more space.
Three Jacket Materials Used in Diverse Cabling Zone

It's important to know the differences between OFNP, PVC, LSZH jackets.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

2,60 € (Excl. VAT)

3,09 € (Incl. VAT)

Available for back order