FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about QSFP-ZR4-100G.
This picture is about QSFP-ZR4-100G.
This picture is about QSFP-ZR4-100G.
This picture is about QSFP-ZR4-100G.
This picture is about QSFP-ZR4-100G.
This picture is about QSFP-ZR4-100G.
This picture is about QSFP-ZR4-100G.
This picture is about QSFP-ZR4-100G.
This picture is about QSFP-ZR4-100G.
This picture is about QSFP-ZR4-100G.

Customized QSFP28 100GBASE-ZR4 1310nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module

#121103
#121103

Semtech ≤6W Duplex LC SMF

3.997,00 € (Excl. VAT)
FS P/N: QSFP-ZR4-100G
4.756,43 € (Incl. VAT)
FS P/N: QSFP-ZR4-100G
135 Sold
13 Reviews
9 Questions
Compatible Brands:
Cisco
Device Number:
56 In DE Warehouse, Get It By Apr 30, 2024
53 In Global Warehouse, Get It By May 14, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

100GBASE-ZR4 QSFP28 Optical Transceiver Module for Data Center, Ethernet and Telecom (SMF, 1310nm, 80km, LC, DOM)

The 100GBASE-ZR4 QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput up to 80km over single mode fiber (SMF) using a wavelength of 1310nm via duplex LC connector. It provides 100GBASE Ethernet connectivity option for 100G Ethernet, telecom and data center. It is fully compliant with the QSFP28 MSA and IEEE 802.3ba 100GBASE-LR4 and IEEE 802.3bm CAUI-4 standard.
Note: The FS P/N is changed from QSFP28-ZR4-100G to QSFP-ZR4-100G, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-ZR4-100G
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelength
1310nm
Max Cable Distance
80km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
APD
TX Power
2~6.5dBm
Receiver Sensitivity
<-28dBm
Powerbudget
31dB
Receiver Overload
2dBm
Power Consumption
≤6W
Extinction Ratio
>6dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Modulation Format
NRZ
Protocols
QSFP28 MSA Compliant
Warranty
5 Years
Notice: When the long reach transceiver is used in short distance transmission, please matched with appropriate attenuator according to the table.
Distance
≤ 10km
≤ 25km
≤ 35km
Attenuator
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

See more
Leaf-spine Connections
View products
100G Connectivity with Direct Connect Cabling
View products
100G Connectivity with NIC
View products
100G Structured Cabling Connections
View products

Features

Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 5E-5
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Center Wavelength
1310nm
1310nm
1310nm
Connector
Duplex LC
Duplex LC
Duplex LC
Cable Distance (Max.)
80km
40km
40km
Cable Type
SMF
SMF
SMF
Modulation
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
Transmitter Type
EML
EML
4 x LAN WDM DML TOSA
Packaging Technology
BOX Packaging
BOX Packaging
BOX Packaging
Chip
Semtech Chip
Semtech Chip
Semtech Chip
Interoperability
QSFP28 LR4
QSFP28 ER4
QSFP28 ZR4
QSFP28 LR4
QSFP28 ER4
QSFP28 ZR4
QSFP-LR4-100GM
QSFP-ELR4-100GM
QSFP-ER4-100GM
Application
Data Center
100GBASE Ethernet
Data Center
100GBASE Ethernet
Data Center
100GBASE Ethernet
Specifications

100GBASE-ZR4 QSFP28 Optical Transceiver Module for Data Center, Ethernet and Telecom (SMF, 1310nm, 80km, LC, DOM)

The 100GBASE-ZR4 QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput up to 80km over single mode fiber (SMF) using a wavelength of 1310nm via duplex LC connector. It provides 100GBASE Ethernet connectivity option for 100G Ethernet, telecom and data center. It is fully compliant with the QSFP28 MSA and IEEE 802.3ba 100GBASE-LR4 and IEEE 802.3bm CAUI-4 standard.
Note: The FS P/N is changed from QSFP28-ZR4-100G to QSFP-ZR4-100G, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-ZR4-100G
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelength
1310nm
Max Cable Distance
80km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
APD
TX Power
2~6.5dBm
Receiver Sensitivity
<-28dBm
Powerbudget
31dB
Receiver Overload
2dBm
Power Consumption
≤6W
Extinction Ratio
>6dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Modulation Format
NRZ
Protocols
QSFP28 MSA Compliant
Warranty
5 Years
Notice: When the long reach transceiver is used in short distance transmission, please matched with appropriate attenuator according to the table.
Distance
≤ 10km
≤ 25km
≤ 35km
Attenuator
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
Leaf-spine Connections
View products
100G Connectivity with Direct Connect Cabling
View products
100G Connectivity with NIC
View products
100G Structured Cabling Connections
View products
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 5E-5
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Center Wavelength
1310nm
1310nm
1310nm
Connector
Duplex LC
Duplex LC
Duplex LC
Cable Distance (Max.)
80km
40km
40km
Cable Type
SMF
SMF
SMF
Modulation
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
Transmitter Type
EML
EML
4 x LAN WDM DML TOSA
Packaging Technology
BOX Packaging
BOX Packaging
BOX Packaging
Chip
Semtech Chip
Semtech Chip
Semtech Chip
Interoperability
QSFP28 LR4
QSFP28 ER4
QSFP28 ZR4
QSFP28 LR4
QSFP28 ER4
QSFP28 ZR4
QSFP-LR4-100GM
QSFP-ELR4-100GM
QSFP-ER4-100GM
Application
Data Center
100GBASE Ethernet
Data Center
100GBASE Ethernet
Data Center
100GBASE Ethernet

Questions & Answers

Customer Reviews

Resources

3.997,00 € (Excl. VAT)

4.756,43 € (Incl. VAT)

56 In DE Warehouse
53 In Global Warehouse