FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about CWDM-XFP10G-20SP.
This picture is about CWDM-XFP10G-20SP.
This picture is about CWDM-XFP10G-20SP.
This picture is about CWDM-XFP10G-20SP.
This picture is about CWDM-XFP10G-20SP.
This picture is about CWDM-XFP10G-20SP.
This picture is about CWDM-XFP10G-20SP.
This picture is about CWDM-XFP10G-20SP.
This picture is about CWDM-XFP10G-20SP.
This picture is about CWDM-XFP10G-20SP.

Customized XFP 10G CWDM 1270nm-1330nm 20km DOM Duplex LC SMF Optical Transceiver Module for Transmission

#11739
#11739

DFB Duplex LC

172,97 € (Excl. VAT)
FS P/N: CWDM-XFP10G-20SP
205,83 € (Incl. VAT)
FS P/N: CWDM-XFP10G-20SP
58 Sold
4 Reviews
0 Question
Wavelengths:
1270nm
Compatible Brands:
Aruba
Device Number:
Operating Temperature:
0 to 70°C (32 to 158°F)
Label Service:
Available for back order, Get It By May 22, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

10G CWDM XFP Transceiver Module (SMF, 1270nm-1330nm, 20km, LC, DOM)

Specifications
Part Number
CWDM-XFP10G-20SP
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1270nm-1330nm
Max Cable Distance
20km
Connector
Duplex LC
Optical Components
DFB CWDM
Media
SMF
DOM Support
Yes
TX Power
-5~0dBm
Receiver Sensitivity
<-15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications

10G CWDM XFP Transceiver Module (SMF, 1270nm-1330nm, 20km, LC, DOM)

Specifications
Part Number
CWDM-XFP10G-20SP
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1270nm-1330nm
Max Cable Distance
20km
Connector
Duplex LC
Optical Components
DFB CWDM
Media
SMF
DOM Support
Yes
TX Power
-5~0dBm
Receiver Sensitivity
<-15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

172,97 € (Excl. VAT)

205,83 € (Incl. VAT)

Available for back order