FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S.
This picture is about J.
This picture is about SS.
This picture is about S.
This picture is about S.
This picture is about J.
This picture is about S.
This picture is about J.
This picture is about SS.
This picture is about S.
This picture is about S.
This picture is about J.

QSFP-DD 400G Passive Loopback Testing Module for FS Switches

Hot #115913
Hot #115913

QSFP-DD 0W Data Center

77,35 € (Incl. VAT)
FS P/N: QDD-LOOP-400G
884 Sold
3 Reviews
2 Questions
175 in Global Warehouse, Get it by 9 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

400G QSFP-DD Passive Loopback Testing Module

The loopback module is a 400Gbps Quad Small Form Factor Pluggable QSFP-DD loopback module for testing QSFP-DD transceiver ports on host/system boards. By substituting a full-featured QSFP-DD transceiver, the electrical loopback provides a cost effective method for QSFP-DD port testing.


Note: The FS P/N is changed from QSFP-DD-LB to QDD-LOOP-400G, but the product is the same. Only the FS P/N has been changed.
Power Consumption can only be configured by FS before shipment. If you need to configure power consumption, please contact sales or note the specific power consumption when placing an order.

Specifications
Part Number
QDD-LOOP-400G
Vendor Name
FS
Form Factor
QSFP-DD
Max Data Rate
425Gbps
Attenuation
0dB
Power Consumption
0-24W
DDM/DOM
Supported
Temperature Range
0 to 85°C (32 to 185°F)
Protocols
MSA Compliant, OTN, Gigabit Ethernet, Fiber Channel
Application
QSFP-DD Port Testing, Board Level System Testing

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
All (2)Unanswered Question (1)Power Consumption (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
3
0
0
0
0

S***s

United States

August 19, 2023
5.0
This Dell QDD-400G-LB compatible loopback module is a lifesaver for testing our high-speed network equipment. The build quality is impressive, and it provides reliable results every time. It's an essential tool in our testing toolkit.
Verified Purchase
Helpful 11
Comment 0

T***l

United States

May 26, 2022
5.0
Near as I can tell works as expected, installed in the switch as it should and the link lit up.
Verified Purchase
Helpful 2
Comment 0

H***e

United States

July 12, 2018
5.0
It works very well.
Verified Purchase
Helpful 2
Comment 0
See all reviews
Resources
Recently Viewed