FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about GW-CRPS550N2C.
This picture is about GW-CRPS550N2C.
This picture is about GW-CRPS550N2C.
This picture is about GW-CRPS550N2C.
This picture is about GW-CRPS550N2C.
This picture is about GW-CRPS550N2C.
This picture is about GW-CRPS550N2C.
This picture is about GW-CRPS550N2C.
This picture is about GW-CRPS550N2C.
This picture is about GW-CRPS550N2C.

Hot-swappable AC Power Module 550W, for N5860-48SC, N8560-48BC and N8560-32C

#115396
#115396

3.5A-7.2A 100-240V

529,00 € (Excl. VAT)
FS P/N: GW-CRPS550N2C
629,51 € (Incl. VAT)
FS P/N: GW-CRPS550N2C
15 Sold
4 Reviews
3 Questions
14 In Global Warehouse, Get It By May 8, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews

Hot-swappable AC Power Module 550W, for N5860-48SC, N8560-48BC and N8560-32C

The GW-CRPS550N2C hot-swappable AC power supply modules are designed to be compatible with the N5860-48SC, N8560-48BC and N8560-32C Ethernet Switches. You can install it without powering off the switch or disrupting the switching function. The AC power supplies in N5860-48SC switch give an output of 550W and supports both low line voltage (100–120 VAC) and high line voltage (200–240 VAC). They provide a low-cost, simple solution to the problem of a failure of the internal power supply of an Ethernet switch which can result in the shutdown of that switching device. With the power modules, the switch reliability can be improved greatly.

Specifications
Input Voltage Range
100-240 V
Input Current
3.5A-7.2A
Output Voltage Range
12 V
Operating Temp.
0 to 55° C (32 to 131° F)
Operating Humidity
10%-85% Max
Output Power
550W
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Hot-swappable Redundant Modules to Stay Online 24/7

The 1+1 hot-swappable AC power supply modules allow the users to install it without powering off the switch or disrupting the switching function.

Specifications

Hot-swappable AC Power Module 550W, for N5860-48SC, N8560-48BC and N8560-32C

The GW-CRPS550N2C hot-swappable AC power supply modules are designed to be compatible with the N5860-48SC, N8560-48BC and N8560-32C Ethernet Switches. You can install it without powering off the switch or disrupting the switching function. The AC power supplies in N5860-48SC switch give an output of 550W and supports both low line voltage (100–120 VAC) and high line voltage (200–240 VAC). They provide a low-cost, simple solution to the problem of a failure of the internal power supply of an Ethernet switch which can result in the shutdown of that switching device. With the power modules, the switch reliability can be improved greatly.

Specifications
Input Voltage Range
100-240 V
Input Current
3.5A-7.2A
Output Voltage Range
12 V
Operating Temp.
0 to 55° C (32 to 131° F)
Operating Humidity
10%-85% Max
Output Power
550W
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Hot-swappable Redundant Modules to Stay Online 24/7

The 1+1 hot-swappable AC power supply modules allow the users to install it without powering off the switch or disrupting the switching function.

Questions & Answers

Customer Reviews

529,00 € (Excl. VAT)

629,51 € (Incl. VAT)

14 In Global Warehouse