FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany (English / € EUR)
Contact Us

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.
This picture is about FOTK-704.

Fiber Optic Fusion Splicing Tool Kit FOTK-704

#11404
#11404

Ultra-large Capacity Case For Fusion Splicing/Termination

399,00 € (Excl. VAT)
FS P/N: FOTK-704
474,81 € (Incl. VAT)
FS P/N: FOTK-704
462 Sold
4 Reviews
4 Questions
7 In Global Warehouse, Get It By Apr 1, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews

Fiber Optic Fusion Splicing Tool Kit

This kit is ideal and utility for optical fiber cable construction. It is widely used in fiber optical fusion splicing/termination work and maintenance for fiber optic telecommunication. It includes all kinds of the most frequent used tools, which cut kevlar and slit jacket, and most of the hand tools are necessary for optical fiber fusion splicing.

Specifications
Product Name
QTY
Product Name
QTY
Kevlar Cutter
1
Cable Jacket Stripper
1
Utility Knife
1
Cable Sheath Stripper
1
Fiber & Network Cable Stripper
1
Rotary Coaxial Cable Stripper
1
4 Bit Screwdriver
1
Flash Light
1
Marker Pen
1
8PCS Hex Key Set
1
Fiber Optic Stripper
1
8" Adjustable Wrench
1
Buffer Tube Stripper
1
Blow Brush
1
Ideal Coaxial Cable Stripper
1
Fiber Connector Clean Wipes
1
Round Cable Slitter
1
100PCS Shrink Protection Sleeve
1
High Precision Tweezer
1
100PCS Cleaning Swab (2.5mm)
1
Optical Cable Wire-cutter
1
3M Scotch Tape
1
6" Long Nose Plier
1
ABS Heavy Duty Tool Case
1
6" Side Cutting Plier
1
3.5m Measuring Tape
1
200ml Leakproof Plastic Bottle
1
Mini Visual Fault Locator (Optional)
1
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Fiber Optic Fusion Splicing Tool Kit

This kit is designed to be compatible with all fusion splicers and is perfect for the fiber optic fusion splicing.

Ultra-large Capacity Rugged Case

Made of high-grade durable ABS material,fashionable shape,easy to carry and store tools.

Part of the Internal Products Displayed
Specifications

Fiber Optic Fusion Splicing Tool Kit

This kit is ideal and utility for optical fiber cable construction. It is widely used in fiber optical fusion splicing/termination work and maintenance for fiber optic telecommunication. It includes all kinds of the most frequent used tools, which cut kevlar and slit jacket, and most of the hand tools are necessary for optical fiber fusion splicing.

Specifications
Product Name
QTY
Product Name
QTY
Kevlar Cutter
1
Cable Jacket Stripper
1
Utility Knife
1
Cable Sheath Stripper
1
Fiber & Network Cable Stripper
1
Rotary Coaxial Cable Stripper
1
4 Bit Screwdriver
1
Flash Light
1
Marker Pen
1
8PCS Hex Key Set
1
Fiber Optic Stripper
1
8" Adjustable Wrench
1
Buffer Tube Stripper
1
Blow Brush
1
Ideal Coaxial Cable Stripper
1
Fiber Connector Clean Wipes
1
Round Cable Slitter
1
100PCS Shrink Protection Sleeve
1
High Precision Tweezer
1
100PCS Cleaning Swab (2.5mm)
1
Optical Cable Wire-cutter
1
3M Scotch Tape
1
6" Long Nose Plier
1
ABS Heavy Duty Tool Case
1
6" Side Cutting Plier
1
3.5m Measuring Tape
1
200ml Leakproof Plastic Bottle
1
Mini Visual Fault Locator (Optional)
1
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Fiber Optic Fusion Splicing Tool Kit

This kit is designed to be compatible with all fusion splicers and is perfect for the fiber optic fusion splicing.

Ultra-large Capacity Rugged Case

Made of high-grade durable ABS material,fashionable shape,easy to carry and store tools.

Part of the Internal Products Displayed

Questions & Answers

Customer Reviews

399,00 € (Excl. VAT)

474,81 € (Incl. VAT)

7 In Global Warehouse