FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about SFP-10GLR-31-I.
This picture is about SFP-10GLR-31-I.
This picture is about SFP-10GLR-31-I.
This picture is about SFP-10GLR-31-I.
This picture is about SFP-10GLR-31-I.
This picture is about SFP-10GLR-31-I.
This picture is about SFP-10GLR-31-I.
This picture is about SFP-10GLR-31-I.
This picture is about SFP-10GLR-31-I.
This picture is about SFP-10GLR-31-I.
This picture is about SFP-10GLR-31-I.
This picture is about SFP-10GLR-31-I.

Extreme Networks 10302-I Compatible SFP+ 10GBASE-LR 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial)

#111911
#111911

DML(DFB) ≤1W Duplex LC SMF

28,00 € (Excl. VAT)
FS P/N: SFP-10GLR-31-I
33,32 € (Incl. VAT)
FS P/N: SFP-10GLR-31-I
1.7K Sold
36 Reviews
5 Questions
1657 In DE Warehouse, Get It By Apr 26, 2024
93 In Global Warehouse, Get It By May 14, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Extreme Networks 10302-I Compatible 10GBASE-LR SFP+ Transceiver Module (SMF, 1310nm, 10km, LC, Industrial, DOM)

Extreme Networks 10302-I compatible SFP+ transceiver supports up to 10km link lengths over LC duplex SMF fiber. This transceiver is compliant with SFF-8431, SFF-8432 and IEEE 802.3ae standards. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring an operating temperature range of -40°C to 85°C, this industrial fiber optic transceiver is suitable for 10GBASE Ethernet, 4G wireless network and can work in harsh industrial environments, including outdoor applications.

Specifications
Extreme Networks Compatible
10302-I
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3125Gbps
Connector
LC duplex
Cable Type
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-8.2~0.5dBm
Cable Distance
10km
Powerbudget
4.4dB
Receiver Sensitivity
-12.6dBm
Power Consumption
≤1W
Receiver Overload
0.5dBm
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Core Size
9/125µm
Modulation
NRZ
Protocols
IEEE 802.3ae, SFF-8431, SFF-8472, SFP+ MSA, SFF-8432, CPRI, eCPRI
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

See more
10G Connectivity with Direct Connect Cabling
View products
10G Interconnect
View products
10G Structured Cabling Connections
View products

Features

10G Connectivity for Data Center
Featured with 1W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tailored Excellence with TO-Can Package

Featuring a TO package, the transceiver has great reliability, airtightness, and heat dissipation performance, suitable for industrial environments.

Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
1310nm
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Enable Seamless Connectivity for Your Network

The transceiver can be reconfigured by FS BOX to work with different brands, offering flexible and customizable connectivity options for diverse network environments.

Data Rate (Max)
10Gbps
10Gbps
10Gbps
10Gbps
1/10Gbps
10Gbps
Wavelength
1310nm
850nm
850nm
1310nm
Cable Distance (Max)
10km
30m
80m
300m@OM3
400m@OM4
300m@OM3
400m@OM4
220m@OM3
300m@SMF
Cable Type
SMF
Cat6A/Cat7 or Better
Cat6A/Cat7 or Better
MMF
MMF
MMF/SMF
TX Power
-8.2~-0.5dBm
-7.3~-1dBm
-7.3~-1dBm
-6.5~-0.5dBm
Receiver Sensitivity
<-14.4dBm
<-11.1dBm
<-11.1dBm
< -8.4dBm
Power Consumption
<1W
<2.5W
<1.8W
≤0.6W (Typical)
≤0.6W (Typical)
<1W
Operating Temperature
0 to 70°C
-40 to 85°C (IND)
0 to 70°C
0 to 70°C
-40 to 85°C (IND)
0 to 70°C
0 to 70°C
-40 to 85°C (IND)
0 to 70°C
Specifications

Extreme Networks 10302-I Compatible 10GBASE-LR SFP+ Transceiver Module (SMF, 1310nm, 10km, LC, Industrial, DOM)

Extreme Networks 10302-I compatible SFP+ transceiver supports up to 10km link lengths over LC duplex SMF fiber. This transceiver is compliant with SFF-8431, SFF-8432 and IEEE 802.3ae standards. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring an operating temperature range of -40°C to 85°C, this industrial fiber optic transceiver is suitable for 10GBASE Ethernet, 4G wireless network and can work in harsh industrial environments, including outdoor applications.

Specifications
Extreme Networks Compatible
10302-I
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3125Gbps
Connector
LC duplex
Cable Type
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-8.2~0.5dBm
Cable Distance
10km
Powerbudget
4.4dB
Receiver Sensitivity
-12.6dBm
Power Consumption
≤1W
Receiver Overload
0.5dBm
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Core Size
9/125µm
Modulation
NRZ
Protocols
IEEE 802.3ae, SFF-8431, SFF-8472, SFP+ MSA, SFF-8432, CPRI, eCPRI
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
10G Connectivity with Direct Connect Cabling
View products
10G Interconnect
View products
10G Structured Cabling Connections
View products
Features
10G Connectivity for Data Center
Featured with 1W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tailored Excellence with TO-Can Package

Featuring a TO package, the transceiver has great reliability, airtightness, and heat dissipation performance, suitable for industrial environments.

Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
1310nm
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Enable Seamless Connectivity for Your Network

The transceiver can be reconfigured by FS BOX to work with different brands, offering flexible and customizable connectivity options for diverse network environments.

Data Rate (Max)
10Gbps
10Gbps
10Gbps
10Gbps
1/10Gbps
10Gbps
Wavelength
1310nm
850nm
850nm
1310nm
Cable Distance (Max)
10km
30m
80m
300m@OM3
400m@OM4
300m@OM3
400m@OM4
220m@OM3
300m@SMF
Cable Type
SMF
Cat6A/Cat7 or Better
Cat6A/Cat7 or Better
MMF
MMF
MMF/SMF
TX Power
-8.2~-0.5dBm
-7.3~-1dBm
-7.3~-1dBm
-6.5~-0.5dBm
Receiver Sensitivity
<-14.4dBm
<-11.1dBm
<-11.1dBm
< -8.4dBm
Power Consumption
<1W
<2.5W
<1.8W
≤0.6W (Typical)
≤0.6W (Typical)
<1W
Operating Temperature
0 to 70°C
-40 to 85°C (IND)
0 to 70°C
0 to 70°C
-40 to 85°C (IND)
0 to 70°C
0 to 70°C
-40 to 85°C (IND)
0 to 70°C

Questions & Answers

Customer Reviews

Resources

28,00 € (Excl. VAT)

33,32 € (Incl. VAT)

1657 In DE Warehouse
93 In Global Warehouse