FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany (English / € EUR)
Contact Us

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about SFP-10GSR-85-I.
00:37
This picture is about SFP-10GSR-85-I.
This picture is about SFP-10GSR-85-I.
This picture is about SFP-10GSR-85-I.
This picture is about SFP-10GSR-85-I.
This picture is about SFP-10GSR-85-I.
This picture is about SFP-10GSR-85-I.
This picture is about SFP-10GSR-85-I.
This picture is about SFP-10GSR-85-I.
This picture is about SFP-10GSR-85-I.
This picture is about SFP-10GSR-85-I.
This picture is about SFP-10GSR-85-I.

Ciena (ex.Nortel) 160-9111-900-I Compatible SFP+ 10GBASE-SR 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module (Industrial)

#111903
#111903

MAXIM VCSEL ≤0.5W Duplex LC MMF

23,00 € (Excl. VAT)
FS P/N: SFP-10GSR-85-I
27,37 € (Incl. VAT)
FS P/N: SFP-10GSR-85-I
946 Sold
17 Reviews
6 Questions
1235 In DE Warehouse, Get It By Apr 18, 2024
237 In Global Warehouse, Get It By Apr 30, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Ciena (ex.Nortel) 160-9111-900-I Compatible 10GBASE-SR SFP+ Transceiver Module (MMF, 850nm, 300m, LC, Industrial, DOM)

Ciena (ex.Nortel) 160-9111-900-I compatible SFP+ transceiver supports up to 400m link lengths over OM4 MMF (300m over OM3 MMF) via an LC duplex connector. This transceiver is compliant with SFF-8431, SFF-8432 and IEEE 802.3ae standards. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring an operating temperature range of -40°C to 85°C, this industrial fiber optic transceiver can work in harsh industrial environments, such as telecommunication, data processing & management, the application of industrial and factory automation, outdoor applications, rail and intelligent transportation systems (ITSs), marine, oil and gas, mining etc.

Specifications
Ciena Compatible
160-9111-900-I
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3125Gbps
Wavelength
850nm
Max Cable Distance
300m@OM3/400m@OM4
Connector
Duplex LC
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-6~ -1dBm
Receiver Sensitivity
< -11.1dBm
Powerbudget
5dB
Receiver Overload
> -1dBm
Typical Power Consumption
≤0.5W
Extinction Ratio
>3dB
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Core Size
50/125µm
Modulation
NRZ
Protocols
IEEE 802.3ae, SFF-8472, SFF-8431, SFF-8432, SFP+ MSA , FC-PI-4, 10G FC, CPRI, OBSAI
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

See more
Leaf-spine Connections
View products
10G Connectivity with Direct Connect Cabling
View products
10G Connectivity with NIC
View products
10G Interconnect
View products
10G to 40G Migration
View products
10G Structured Cabling Connections
View products
10G DWDM for 40km
View products

Features

10G Connectivity for Data Center
Featured with 0.5W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tailored Excellence with TO-Can Packaging

Taking TO-can package design, the transceiver has great reliability, airtightness, and heat dissipation performance, ideal for telecom &

data center applications.

Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Enable Seamless Connectivity for Your Network

The transceiver can be reconfigured by FS BOX to work with different brands, offering flexible and customizable connectivity options for diverse network environments.

Data Rate (Max)
10Gbps
10Gbps
10Gbps
1/10Gbps
10Gbps
10Gbps
Wavelength
850nm
850nm
1310nm
1310nm
Cable Distance (Max)
300m@OM3
400m@OM4
30m
80m
300m@OM3
400m@OM4
220m@OM3
300m@SMF
2km
Cable Type
MMF
Cat6A/Cat7 or Better
Cat6A/Cat7 or Better
MMF
MMF/SMF
SMF
TX Power
-7.3~-1dBm
-6~ -1dBm
-7.3~-1dBm
-6.5~-0.5dBm
-8.2~-0.5dBm
Receiver Sensitivity
<-11.1dBm
<-11.1dBm
< -8.4dBm
<-12.6dBm
Power Consumption
<1W
<0.5W
<2.9W
<2.5W
<2.5W
<1W
<1W
<1W
Operating Temperature
0 to 70°C
-40 to 85°C (IND)
0 to 70°C
-40 to 85°C (IND)
0 to 70°C
0 to 70°C
0 to 70°C
0 to 70°C
Specifications

Ciena (ex.Nortel) 160-9111-900-I Compatible 10GBASE-SR SFP+ Transceiver Module (MMF, 850nm, 300m, LC, Industrial, DOM)

Ciena (ex.Nortel) 160-9111-900-I compatible SFP+ transceiver supports up to 400m link lengths over OM4 MMF (300m over OM3 MMF) via an LC duplex connector. This transceiver is compliant with SFF-8431, SFF-8432 and IEEE 802.3ae standards. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring an operating temperature range of -40°C to 85°C, this industrial fiber optic transceiver can work in harsh industrial environments, such as telecommunication, data processing & management, the application of industrial and factory automation, outdoor applications, rail and intelligent transportation systems (ITSs), marine, oil and gas, mining etc.

Specifications
Ciena Compatible
160-9111-900-I
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3125Gbps
Wavelength
850nm
Max Cable Distance
300m@OM3/400m@OM4
Connector
Duplex LC
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-6~ -1dBm
Receiver Sensitivity
< -11.1dBm
Powerbudget
5dB
Receiver Overload
> -1dBm
Typical Power Consumption
≤0.5W
Extinction Ratio
>3dB
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Core Size
50/125µm
Modulation
NRZ
Protocols
IEEE 802.3ae, SFF-8472, SFF-8431, SFF-8432, SFP+ MSA , FC-PI-4, 10G FC, CPRI, OBSAI
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
Leaf-spine Connections
View products
10G Connectivity with Direct Connect Cabling
View products
10G Connectivity with NIC
View products
10G Interconnect
View products
10G to 40G Migration
View products
10G Structured Cabling Connections
View products
10G DWDM for 40km
View products
Features
10G Connectivity for Data Center
Featured with 0.5W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tailored Excellence with TO-Can Packaging

Taking TO-can package design, the transceiver has great reliability, airtightness, and heat dissipation performance, ideal for telecom &

data center applications.

Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Enable Seamless Connectivity for Your Network

The transceiver can be reconfigured by FS BOX to work with different brands, offering flexible and customizable connectivity options for diverse network environments.

Data Rate (Max)
10Gbps
10Gbps
10Gbps
1/10Gbps
10Gbps
10Gbps
Wavelength
850nm
850nm
1310nm
1310nm
Cable Distance (Max)
300m@OM3
400m@OM4
30m
80m
300m@OM3
400m@OM4
220m@OM3
300m@SMF
2km
Cable Type
MMF
Cat6A/Cat7 or Better
Cat6A/Cat7 or Better
MMF
MMF/SMF
SMF
TX Power
-7.3~-1dBm
-6~ -1dBm
-7.3~-1dBm
-6.5~-0.5dBm
-8.2~-0.5dBm
Receiver Sensitivity
<-11.1dBm
<-11.1dBm
< -8.4dBm
<-12.6dBm
Power Consumption
<1W
<0.5W
<2.9W
<2.5W
<2.5W
<1W
<1W
<1W
Operating Temperature
0 to 70°C
-40 to 85°C (IND)
0 to 70°C
-40 to 85°C (IND)
0 to 70°C
0 to 70°C
0 to 70°C
0 to 70°C

Questions & Answers

Customer Reviews

Resources

23,00 € (Excl. VAT)

27,37 € (Incl. VAT)

1235 In DE Warehouse
237 In Global Warehouse