FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany (English / € EUR)
Contact Us

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about SFP-10G-T-I.
This picture is about SFP-10G-T-I.
This picture is about SFP-10G-T-I.
This picture is about SFP-10G-T-I.
This picture is about SFP-10G-T-I.
This picture is about SFP-10G-T-I.
This picture is about SFP-10G-T-I.
This picture is about SFP-10G-T-I.
This picture is about SFP-10G-T-I.
This picture is about SFP-10G-T-I.
This picture is about SFP-10G-T-I.
This picture is about SFP-10G-T-I.

Avaya Nortel AA1403043-E6-I Compatible SFP+ 10GBASE-T Copper 30m RJ-45 Transceiver Module (Industrial)

#111892
#111892

Broadcom ≤2.5W RJ-45 Cat6a/Cat7 Industrial

77,00 € (Excl. VAT)
FS P/N: SFP-10G-T-I
91,63 € (Incl. VAT)
FS P/N: SFP-10G-T-I
24 Sold
11 Reviews
5 Questions
924 In DE Warehouse, Get It By Mar 29, 2024
139 In Global Warehouse, Get It By Apr 11, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Avaya Nortel AA1403043-E6-I Compatible 10GBASE-T SFP+ Transceiver Module (Copper, 30m, Industrial, RJ-45)

Avaya Nortel AA1403043-E6-I compatible SFP+ transceiver provides 10GBase-T throughput up to 30m over cat6a/cat7 copper cable via RJ-45 connector. This transceiver is compliant with IEEE 802.3an, IEEE 802.3az, SFF-8431 and SFP+ MSA. Each SFP+ transceiver module is individually tested to be used on a series of switches, routers, servers, network interface card (NICs) etc. Featuring an operating temperature range of -40°C to 85°C, this industrial transceiver can work in harsh industrial environments, such as telecommunication, data processing & management, the application of industrial and factory automation, outdoor applications, rail and intelligent transportation systems (ITSs), marine, oil and gas, mining etc.

Specifications
Avaya Nortel Compatible
AA1403043-E6-I
Vendor Name
FS
Form Factor
SFP+
Data Rate
10Gbps
Power Consumption
≤2.5W
Cable Distance
30m@Cat6a/Cat7 or Better
Connector
RJ-45
Cable Type
Copper
EMC (Electro Magnetic Compatibility)
Supported
MTBF
5,000,000 Hours
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
IEEE 802.3an, IEEE 802.3az, SFP+ MSA, SFF-8431

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

See more
10G to 10G Connectivity
View products
10G with 10G NIC Connectivity
View products
10G Interconnect
View products
Stack for Redundancy
View products

Features

Flexible Local Area Network Deployment

It is possible to create a flexible and low-cost local area network using pre-installed Ethernet cables over short distances.

10G Connectivity for Data Center
Featured with 2.3W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Specifications

Avaya Nortel AA1403043-E6-I Compatible 10GBASE-T SFP+ Transceiver Module (Copper, 30m, Industrial, RJ-45)

Avaya Nortel AA1403043-E6-I compatible SFP+ transceiver provides 10GBase-T throughput up to 30m over cat6a/cat7 copper cable via RJ-45 connector. This transceiver is compliant with IEEE 802.3an, IEEE 802.3az, SFF-8431 and SFP+ MSA. Each SFP+ transceiver module is individually tested to be used on a series of switches, routers, servers, network interface card (NICs) etc. Featuring an operating temperature range of -40°C to 85°C, this industrial transceiver can work in harsh industrial environments, such as telecommunication, data processing & management, the application of industrial and factory automation, outdoor applications, rail and intelligent transportation systems (ITSs), marine, oil and gas, mining etc.

Specifications
Avaya Nortel Compatible
AA1403043-E6-I
Vendor Name
FS
Form Factor
SFP+
Data Rate
10Gbps
Power Consumption
≤2.5W
Cable Distance
30m@Cat6a/Cat7 or Better
Connector
RJ-45
Cable Type
Copper
EMC (Electro Magnetic Compatibility)
Supported
MTBF
5,000,000 Hours
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
IEEE 802.3an, IEEE 802.3az, SFP+ MSA, SFF-8431

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
10G to 10G Connectivity
View products
10G with 10G NIC Connectivity
View products
10G Interconnect
View products
Stack for Redundancy
View products
Features
Flexible Local Area Network Deployment

It is possible to create a flexible and low-cost local area network using pre-installed Ethernet cables over short distances.

10G Connectivity for Data Center
Featured with 2.3W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.

Questions & Answers

Customer Reviews

Resources

77,00 € (Excl. VAT)

91,63 € (Incl. VAT)

924 In DE Warehouse
139 In Global Warehouse