The loopback module is a 25Gbps Quad Small Form Factor Pluggable SFP28 loopback module for testing SFP28 transceiver ports on host/system boards. By substituting a full-featured SFP28 transceiver, the electrical loopback provides a cost effective method for SFP28 port testing.
Click to open expanded view
SFP28 25G Passive Loopback Testing Module for FS Switches
Hot #109371
Hot #109371
28,00 € (Excl. VAT)
FS P/N: SFP28-LB33,32 € (Incl. VAT)
FS P/N: SFP28-LB
418 Sold
4 Reviews
2 Questions
Transceiver Models:
95 In Global Warehouse, Get It By May 14, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources
25G SFP28 Passive Loopback Testing Module
Specifications
Part Number
SFP28-LB
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
28Gbps
Attenuation
0dB
Power Consumption
0W
DDM/DOM
Supported
Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant,SONET, SDH, Gigabit Ethernet, Fiber Channel
Application
SFP28 Port Testing, Board Level System Testing
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
25G SFP28 Loopback Module for Testing
This low-profile passive SFP28 25G loopback cable features typical insertion loss (attenuation) characteristics of a mere 0dB, consuming no more than 0.0 Watts of power during the testing process.
Power Consumption
0W
Attenuation
0dB
Max Data Rate
28Gbps
Make Port Testing Easier and More Efficient
Compared with traditional loopback testing where modules are connected to jumpers, loopback modules are simpler and more efficient in port testing, allowing you to check port operating status by simply plugging in the switch.
Specifications
25G SFP28 Passive Loopback Testing Module
The loopback module is a 25Gbps Quad Small Form Factor Pluggable SFP28 loopback module for testing SFP28 transceiver ports on host/system boards. By substituting a full-featured SFP28 transceiver, the electrical loopback provides a cost effective method for SFP28 port testing.
Specifications
Part Number
SFP28-LB
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
28Gbps
Attenuation
0dB
Power Consumption
0W
DDM/DOM
Supported
Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant,SONET, SDH, Gigabit Ethernet, Fiber Channel
Application
SFP28 Port Testing, Board Level System Testing
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
25G SFP28 Loopback Module for Testing
This low-profile passive SFP28 25G loopback cable features typical insertion loss (attenuation) characteristics of a mere 0dB, consuming no more than 0.0 Watts of power during the testing process.
Power Consumption
0W
Attenuation
0dB
Max Data Rate
28Gbps
Make Port Testing Easier and More Efficient
Compared with traditional loopback testing where modules are connected to jumpers, loopback modules are simpler and more efficient in port testing, allowing you to check port operating status by simply plugging in the switch.
Questions & Answers
Customer Reviews
Resources
28,00 € (Excl. VAT)
33,32 € (Incl. VAT)
95 In Global Warehouse