Keystone snap-in modules provide a full range of solution for voice, home networking, home office, audio/video and more. Provides feed-through patching with compatible patch panel or wall plate and contacts two unshielded Cat5e cables to create one longer cable.
Click to open expanded view
Cat5e Keystone RJ45 Coupler, Unshielded, Female to Female Insert Inline Coupler - Black
#10887
#10887
1,40 € (Excl. VAT)
FS P/N: 5EIMBK-U1,67 € (Incl. VAT)
FS P/N: 5EIMBK-U
34.8K Sold
10 Reviews
5 Questions
19 In Global Warehouse, Get It By May 8, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Cat5e RJ45 (8P8C) Coupler Keystone Insert Module, UTP
Specifications
Product Type
Cat5e Coupler Module
Color
Black
Termination Style
Coupler
Connector
RJ45 Female
Conductor Gauges Supported
22-32 AWG Cable
Wiring Scheme
T568A/T568B
Application
Unshielded
Dimensions (HxWxD)
0.63"x0.57"x1.26" (16x14.5x32mm)
Data Rate Support
1000Base-T
Operating Temperature
-10°C to 65°C (-14°F to 149°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Ensures Long Life in Demanding Applications
Gold-Plated offers maximum corrosion resistance
Meets EIA/TIA Cat6
Module is factory tested
Extend the length of Cat5e patch cords
Ideal for Homes and Commercial Offices
Specifications
Cat5e RJ45 (8P8C) Coupler Keystone Insert Module, UTP
Keystone snap-in modules provide a full range of solution for voice, home networking, home office, audio/video and more. Provides feed-through patching with compatible patch panel or wall plate and contacts two unshielded Cat5e cables to create one longer cable.
Specifications
Product Type
Cat5e Coupler Module
Color
Black
Termination Style
Coupler
Connector
RJ45 Female
Conductor Gauges Supported
22-32 AWG Cable
Wiring Scheme
T568A/T568B
Application
Unshielded
Dimensions (HxWxD)
0.63"x0.57"x1.26" (16x14.5x32mm)
Data Rate Support
1000Base-T
Operating Temperature
-10°C to 65°C (-14°F to 149°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Ensures Long Life in Demanding Applications
Gold-Plated offers maximum corrosion resistance
Meets EIA/TIA Cat6
Module is factory tested
Extend the length of Cat5e patch cords
Ideal for Homes and Commercial Offices
Questions & Answers
Customer Reviews
1,40 € (Excl. VAT)
1,67 € (Incl. VAT)
19 In Global Warehouse