FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about M6200-DCM40.
00:33
This picture is about M6200-DCM40.
This picture is about M6200-DCM40.
This picture is about M6200-DCM40.
This picture is about M6200-DCM40.
This picture is about M6200-DCM40.
This picture is about M6200-DCM40.
This picture is about M6200-DCM40.
This picture is about M6200-DCM40.
This picture is about M6200-DCM40.
This picture is about M6200-DCM40.
This picture is about M6200-DCM40.

M6200-DCM40, 40KM DCF-based Passive Dispersion Compensation Module, 2-Slot

#107370
#107370

4.0dB IL -670±3%

699,00 € (Excl. VAT)
FS P/N: M6200-DCM40
831,81 € (Incl. VAT)
FS P/N: M6200-DCM40
37 Sold
4 Reviews
4 Questions
7 In DE Warehouse, Get It By Apr 29, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

40KM Passive Dispersion Compensation Pluggable Module

Dispersion Compensation Module (DCM) is designed to fix the form of optical signals that are deformed by chromatic dispersion. The main constituent of DCM is DCF (Dispersion Compensation Fiber) with a negative chromatic dispersion value within the wavelength range between 1525nm and 1565nm. The module offers a high level of compensation while maintaining a low flat insertion loss as well as a low latency. When combined with M6200 series EDFA and OEO, DCM provides a simple, reliable, and cost-effective long-haul transport solution, making signals go further without regeneration.

Specifications
Compensation Length
40km
Wavelength Range
C-Band (1525nm-1565nm)
Dispersion @1545nm (ps/nm)
-670±20
Connector
LC/UPC
Insertion Loss
≤4.0dB
Power Consumption
≤3W
Polarization Mode Dispersion
≤0.3ps
Polarization Dependence Loss
≤0.1dB
Noise Figure
4.5dB (Typical)
Housing
Pluggable Module (Occupies 2 slots in M6200 managed chassis)
Operating Temperature
–10 to 50°C (14 to 122°F)
Storage Temperature
-20 to 80°C (-4 to 176°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

100km Long Haul DWDM Solution
100km Long Haul DWDM Solution
View products

Features

Completely Passive Dispersion Compensation
Extending Reach of DWDM Services
Highly Integrated One-stop Platform
The M6200 series platform is an integrated solution, providing 10G DWDM long-haul service. It's equipped with a GUI management system that can easily manage the whole network.
Multi-rate Client Service
Rich interface rate types support GE/2.5G/10G/40G/100G multiple service rates.

Multi-rate Client Service
Support GE/2.5G/10G/40G/100G multiple service rates.
Redundant Backup
Dual NMU and power supplies make network more reliable.
Easy to Operate and Manage
It can be managed on-site or remotely at any time.
Easy Monitor and Quick Troubleshoot
Multi-service Platform, Suitable for DWDM Long-haul Solution

The M6200 series is suitable for aggregation access networks, providing efficient solutions for education, SME, governments, operators and other industries.

Specifications

40KM Passive Dispersion Compensation Pluggable Module

Dispersion Compensation Module (DCM) is designed to fix the form of optical signals that are deformed by chromatic dispersion. The main constituent of DCM is DCF (Dispersion Compensation Fiber) with a negative chromatic dispersion value within the wavelength range between 1525nm and 1565nm. The module offers a high level of compensation while maintaining a low flat insertion loss as well as a low latency. When combined with M6200 series EDFA and OEO, DCM provides a simple, reliable, and cost-effective long-haul transport solution, making signals go further without regeneration.

Specifications
Compensation Length
40km
Wavelength Range
C-Band (1525nm-1565nm)
Dispersion @1545nm (ps/nm)
-670±20
Connector
LC/UPC
Insertion Loss
≤4.0dB
Power Consumption
≤3W
Polarization Mode Dispersion
≤0.3ps
Polarization Dependence Loss
≤0.1dB
Noise Figure
4.5dB (Typical)
Housing
Pluggable Module (Occupies 2 slots in M6200 managed chassis)
Operating Temperature
–10 to 50°C (14 to 122°F)
Storage Temperature
-20 to 80°C (-4 to 176°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
100km Long Haul DWDM Solution
100km Long Haul DWDM Solution
View products
Features
Completely Passive Dispersion Compensation
Extending Reach of DWDM Services
Highly Integrated One-stop Platform
The M6200 series platform is an integrated solution, providing 10G DWDM long-haul service. It's equipped with a GUI management system that can easily manage the whole network.
Multi-rate Client Service
Rich interface rate types support GE/2.5G/10G/40G/100G multiple service rates.

Multi-rate Client Service
Support GE/2.5G/10G/40G/100G multiple service rates.
Redundant Backup
Dual NMU and power supplies make network more reliable.
Easy to Operate and Manage
It can be managed on-site or remotely at any time.
Easy Monitor and Quick Troubleshoot
Multi-service Platform, Suitable for DWDM Long-haul Solution

The M6200 series is suitable for aggregation access networks, providing efficient solutions for education, SME, governments, operators and other industries.

Questions & Answers

Customer Reviews

Resources

699,00 € (Excl. VAT)

831,81 € (Incl. VAT)

7 In DE Warehouse