Germany (English / € EUR)
Contact Us
Germany
Free delivery on orders over EUR 79 (Excl. VAT)
Home
Fiber Optic Attenuators
Fiber Optic Attenuators
Clear All
11 Results
Sort by:
Sort by: Popularity
LC/UPC Single Mode Fixed Attenuators, 5dB (10 PCS/Pack)
Hot
1dB2dB3dB7dB10dB12dB15dB+NaN

LC/UPC Single Mode Fixed Attenuators, 5dB (10 PCS/Pack)

Male to Female | 1260-1620nm | Material-ion Doped Fiber | Precision Polishing
32,00 € (Excl. VAT)
38,08 € (Incl. VAT)
SC/APC Single Mode Fixed Attenuators, 3dB (10 PCS/Pack)
5dB10dB+NaN

SC/APC Single Mode Fixed Attenuators, 3dB (10 PCS/Pack)

Male to Female | 1260-1620nm | Material-ion Doped Fiber | Precision Polishing
50,00 € (Excl. VAT)
59,50 € (Incl. VAT)
SC/UPC Single Mode Fixed Attenuators, 3dB (10 PCS/Pack)
5dB10dB+NaN

SC/UPC Single Mode Fixed Attenuators, 3dB (10 PCS/Pack)

Male to Female | 1260-1620nm | Material-ion Doped Fiber | Precision Polishing
45,00 € (Excl. VAT)
53,55 € (Incl. VAT)
LC to LC UPC Simplex OS2 Fiber Optic Testing Cable with 10 dB Attenuator
15dB+NaN

LC to LC UPC Simplex OS2 Fiber Optic Testing Cable with 10 dB Attenuator

1310/1550nm | Material-ion Doped Fiber | Precision Polishing
18,00 € (Excl. VAT)
21,42 € (Incl. VAT)
SC/FC/ST-UPC Single Mode Handheld Variable Attenuator, 0.05dB

SC/FC/ST-UPC Single Mode Handheld Variable Attenuator, 0.05dB

1260-1650nm | Measurement Range: 2.5-60dB
739,00 € (Excl. VAT)
879,41 € (Incl. VAT)
Customized LC/SC/FC/ST/LSH Single Mode Fixed Attenuator

Customized LC/SC/FC/ST/LSH Single Mode Fixed Attenuator

Female to Female | 1260-1620nm | 2/3/5/7/10/15dB
2,10 € (Excl. VAT)
2,50 € (Incl. VAT)
Customized ST Single Mode Fixed Attenuator

Customized ST Single Mode Fixed Attenuator

Male to Female | 1260nm-1620nm | 1-25dB
7,90 € (Excl. VAT)
9,40 € (Incl. VAT)
Customized FC Single Mode Variable Attenuator

Customized FC Single Mode Variable Attenuator

1260-1620nm | 1-30dB
12,00 € (Excl. VAT)
14,28 € (Incl. VAT)
Customized LC/SC/FC/ST Single Mode/Multimode Variable Attenuator

Customized LC/SC/FC/ST Single Mode/Multimode Variable Attenuator

1310-1550nm(SM)/850-1300nm(MM) | 0-60dB
118,00 € (Excl. VAT)
140,42 € (Incl. VAT)
Customized MU/UPC Single Mode Fixed Attenuator

Customized MU/UPC Single Mode Fixed Attenuator

Male to Female | 1260-1620nm | 1-25dB
13,00 € (Excl. VAT)
15,47 € (Incl. VAT)
Customized LC/SC/FC/ST MEMS Variable Attenuator

Customized LC/SC/FC/ST MEMS Variable Attenuator

1525-1570nm/1570-1610nm | 1-40dB
166,00 € (Excl. VAT)
197,54 € (Incl. VAT)
Home
Fiber Optic Attenuators
Fiber Optic Attenuators
Attenuator Type
Connector Type
Attenuation
Filter
11 Results
Sort by:
Sort by: Popularity
LC/UPC Single Mode Fixed Attenuators, 5dB (10 PCS/Pack)
Hot

LC/UPC Single Mode Fixed Attenuators, 5dB (10 PCS/Pack)

Male to Female | 1260-1620nm | Material-ion Doped Fiber | Precision Polishing
32,00 € (Excl. VAT)
38,08 € (Incl. VAT)
SC/APC Single Mode Fixed Attenuators, 3dB (10 PCS/Pack)

SC/APC Single Mode Fixed Attenuators, 3dB (10 PCS/Pack)

Male to Female | 1260-1620nm | Material-ion Doped Fiber | Precision Polishing
50,00 € (Excl. VAT)
59,50 € (Incl. VAT)
SC/UPC Single Mode Fixed Attenuators, 3dB (10 PCS/Pack)

SC/UPC Single Mode Fixed Attenuators, 3dB (10 PCS/Pack)

Male to Female | 1260-1620nm | Material-ion Doped Fiber | Precision Polishing
45,00 € (Excl. VAT)
53,55 € (Incl. VAT)
LC to LC UPC Simplex OS2 Fiber Optic Testing Cable with 10 dB Attenuator

LC to LC UPC Simplex OS2 Fiber Optic Testing Cable with 10 dB Attenuator

1310/1550nm | Material-ion Doped Fiber | Precision Polishing
18,00 € (Excl. VAT)
21,42 € (Incl. VAT)
SC/FC/ST-UPC Single Mode Handheld Variable Attenuator, 0.05dB

SC/FC/ST-UPC Single Mode Handheld Variable Attenuator, 0.05dB

1260-1650nm | Measurement Range: 2.5-60dB
739,00 € (Excl. VAT)
879,41 € (Incl. VAT)
Customized LC/SC/FC/ST/LSH Single Mode Fixed Attenuator

Customized LC/SC/FC/ST/LSH Single Mode Fixed Attenuator

Female to Female | 1260-1620nm | 2/3/5/7/10/15dB
2,10 € (Excl. VAT)
2,50 € (Incl. VAT)
Customized ST Single Mode Fixed Attenuator

Customized ST Single Mode Fixed Attenuator

Male to Female | 1260nm-1620nm | 1-25dB
7,90 € (Excl. VAT)
9,40 € (Incl. VAT)
Customized FC Single Mode Variable Attenuator

Customized FC Single Mode Variable Attenuator

1260-1620nm | 1-30dB
12,00 € (Excl. VAT)
14,28 € (Incl. VAT)
Customized LC/SC/FC/ST Single Mode/Multimode Variable Attenuator

Customized LC/SC/FC/ST Single Mode/Multimode Variable Attenuator

1310-1550nm(SM)/850-1300nm(MM) | 0-60dB
118,00 € (Excl. VAT)
140,42 € (Incl. VAT)
Customized MU/UPC Single Mode Fixed Attenuator

Customized MU/UPC Single Mode Fixed Attenuator

Male to Female | 1260-1620nm | 1-25dB
13,00 € (Excl. VAT)
15,47 € (Incl. VAT)
Customized LC/SC/FC/ST MEMS Variable Attenuator

Customized LC/SC/FC/ST MEMS Variable Attenuator

1525-1570nm/1570-1610nm | 1-40dB
166,00 € (Excl. VAT)
197,54 € (Incl. VAT)