Germany
Free delivery on orders over EUR 79 (Excl. VAT)
Industrial Ethernet Switches
Categories
33 Results
Sort by:
Sort by: Popularity
IES3110-8TFP-R, 8 x 1Gb RJ45, 2 x 1Gb SFP, L2+ Managed Industrial PoE+ Switch
Hot

IES3110-8TFP-R, 8 x 1Gb RJ45, 2 x 1Gb SFP, L2+ Managed Industrial PoE+ Switch

240W | PTP | ERPS | DIN-rail/Wall Mount | Fanless
169,00 € (Excl. VAT)
201,11 € (Incl. VAT)
IES3100-8TF-P, 8 x 1Gb RJ45, 2 x 1/2.5Gb SFP, L2+ Managed Industrial PoE+ Switch
Hot

IES3100-8TF-P, 8 x 1Gb RJ45, 2 x 1/2.5Gb SFP, L2+ Managed Industrial PoE+ Switch

240W | PTP | ERPS | DIN-rail Mount | Fanless
309,00 € (Excl. VAT)
367,71 € (Incl. VAT)
IES3110-8TF-R, 8 x 1Gb RJ45, 2 x 1Gb SFP, L2+ Managed Industrial Switch
Hot

IES3110-8TF-R, 8 x 1Gb RJ45, 2 x 1Gb SFP, L2+ Managed Industrial Switch

PTP | ERPS | DIN-rail/Wall Mount | Fanless
159,00 € (Excl. VAT)
189,21 € (Incl. VAT)
IES3110-8TF, 8 x 1Gb RJ45, 2 x 1Gb SFP, L2+ Managed Industrial Switch
Hot

IES3110-8TF, 8 x 1Gb RJ45, 2 x 1Gb SFP, L2+ Managed Industrial Switch

PTP | ERPS | DIN-rail Mount | Fanless
279,00 € (Excl. VAT)
332,01 € (Incl. VAT)
IES3100-8TF, 8 x 1Gb RJ45, 2 x 1/2.5Gb SFP, L2+ Managed Industrial Switch
Hot

IES3100-8TF, 8 x 1Gb RJ45, 2 x 1/2.5Gb SFP, L2+ Managed Industrial Switch

PTP | ERPS | DIN-rail Mount | Fanless
259,00 € (Excl. VAT)
308,21 € (Incl. VAT)
IES3110-16TF, 16 x 1Gb RJ45, 2 x 1Gb SFP, L2 Managed Industrial Switch
Hot

IES3110-16TF, 16 x 1Gb RJ45, 2 x 1Gb SFP, L2 Managed Industrial Switch

Realtek | ERPS | DIN-rail/Wall Mount | Fanless
329,00 € (Excl. VAT)
391,51 € (Incl. VAT)
TSN3220-10S-U, 8x 1Gb RJ45, 2 x 1/10Gb SFP+, L2 Managed Industrial PoE++ Switch
New

TSN3220-10S-U, 8x 1Gb RJ45, 2 x 1/10Gb SFP+, L2 Managed Industrial PoE++ Switch

Marvell | MRP | RRPP | DIN-rail | Fanless | DC Power
459,00 € (Excl. VAT)
546,21 € (Incl. VAT)
TSN3220-10S, 8x 1Gb RJ45, 2 x 1/10Gb SFP+, L2 Managed Industrial Switch
New

TSN3220-10S, 8x 1Gb RJ45, 2 x 1/10Gb SFP+, L2 Managed Industrial Switch

Marvell | MRP | RRPP | DIN-rail | Fanless | DC Power
389,00 € (Excl. VAT)
462,91 € (Incl. VAT)
IES5100-24TF, 24 x 1Gb RJ45, 4 x 1Gb SFP, L2+ Managed Industrial Switch

IES5100-24TF, 24 x 1Gb RJ45, 4 x 1Gb SFP, L2+ Managed Industrial Switch

Realtek | ERPS | Rack Mount | Fanless
589,00 € (Excl. VAT)
700,91 € (Incl. VAT)
IES3100-8T4F-P, 8x 1Gb RJ45, 4x 1Gb SFP, L2+ Managed Industrial PoE+ Switch

IES3100-8T4F-P, 8x 1Gb RJ45, 4x 1Gb SFP, L2+ Managed Industrial PoE+ Switch

Broadcom | 240W | ERPS | DIN-rail Mount | Fanless
399,00 € (Excl. VAT)
474,81 € (Incl. VAT)
RJ45 to DB9, 28AWG Blue Console Cable, 7ft (2m)

RJ45 to DB9, 28AWG Blue Console Cable, 7ft (2m)

SJT (PVC) | Pure Bare Cooper | Data Center
6,90 € (Excl. VAT)
8,21 € (Incl. VAT)
IES3110-8TF-P, 8 x 1Gb RJ45, 2 x 1/2.5Gb SFP, L2+ Managed Industrial PoE+ Switch

IES3110-8TF-P, 8 x 1Gb RJ45, 2 x 1/2.5Gb SFP, L2+ Managed Industrial PoE+ Switch

240W | PTP | ERPS | DIN-rail/Wall Mount | Fanless
439,00 € (Excl. VAT)
522,41 € (Incl. VAT)
Industrial Ethernet Switches
Categories
Port Count
PoE
Filter
33 Results
Sort by:
Sort by: Popularity
IES3110-8TFP-R, 8 x 1Gb RJ45, 2 x 1Gb SFP, L2+ Managed Industrial PoE+ Switch
Hot

IES3110-8TFP-R, 8 x 1Gb RJ45, 2 x 1Gb SFP, L2+ Managed Industrial PoE+ Switch

240W | PTP | ERPS | DIN-rail/Wall Mount | Fanless
169,00 € (Excl. VAT)
201,11 € (Incl. VAT)
IES3100-8TF-P, 8 x 1Gb RJ45, 2 x 1/2.5Gb SFP, L2+ Managed Industrial PoE+ Switch
Hot

IES3100-8TF-P, 8 x 1Gb RJ45, 2 x 1/2.5Gb SFP, L2+ Managed Industrial PoE+ Switch

240W | PTP | ERPS | DIN-rail Mount | Fanless
309,00 € (Excl. VAT)
367,71 € (Incl. VAT)
IES3110-8TF-R, 8 x 1Gb RJ45, 2 x 1Gb SFP, L2+ Managed Industrial Switch
Hot

IES3110-8TF-R, 8 x 1Gb RJ45, 2 x 1Gb SFP, L2+ Managed Industrial Switch

PTP | ERPS | DIN-rail/Wall Mount | Fanless
159,00 € (Excl. VAT)
189,21 € (Incl. VAT)
IES3110-8TF, 8 x 1Gb RJ45, 2 x 1Gb SFP, L2+ Managed Industrial Switch
Hot

IES3110-8TF, 8 x 1Gb RJ45, 2 x 1Gb SFP, L2+ Managed Industrial Switch

PTP | ERPS | DIN-rail Mount | Fanless
279,00 € (Excl. VAT)
332,01 € (Incl. VAT)
IES3100-8TF, 8 x 1Gb RJ45, 2 x 1/2.5Gb SFP, L2+ Managed Industrial Switch
Hot

IES3100-8TF, 8 x 1Gb RJ45, 2 x 1/2.5Gb SFP, L2+ Managed Industrial Switch

PTP | ERPS | DIN-rail Mount | Fanless
259,00 € (Excl. VAT)
308,21 € (Incl. VAT)
IES3110-16TF, 16 x 1Gb RJ45, 2 x 1Gb SFP, L2 Managed Industrial Switch
Hot

IES3110-16TF, 16 x 1Gb RJ45, 2 x 1Gb SFP, L2 Managed Industrial Switch

Realtek | ERPS | DIN-rail/Wall Mount | Fanless
329,00 € (Excl. VAT)
391,51 € (Incl. VAT)
TSN3220-10S-U, 8x 1Gb RJ45, 2 x 1/10Gb SFP+, L2 Managed Industrial PoE++ Switch
New

TSN3220-10S-U, 8x 1Gb RJ45, 2 x 1/10Gb SFP+, L2 Managed Industrial PoE++ Switch

Marvell | MRP | RRPP | DIN-rail | Fanless | DC Power
459,00 € (Excl. VAT)
546,21 € (Incl. VAT)
TSN3220-10S, 8x 1Gb RJ45, 2 x 1/10Gb SFP+, L2 Managed Industrial Switch
New

TSN3220-10S, 8x 1Gb RJ45, 2 x 1/10Gb SFP+, L2 Managed Industrial Switch

Marvell | MRP | RRPP | DIN-rail | Fanless | DC Power
389,00 € (Excl. VAT)
462,91 € (Incl. VAT)
IES5100-24TF, 24 x 1Gb RJ45, 4 x 1Gb SFP, L2+ Managed Industrial Switch

IES5100-24TF, 24 x 1Gb RJ45, 4 x 1Gb SFP, L2+ Managed Industrial Switch

Realtek | ERPS | Rack Mount | Fanless
589,00 € (Excl. VAT)
700,91 € (Incl. VAT)
IES3100-8T4F-P, 8x 1Gb RJ45, 4x 1Gb SFP, L2+ Managed Industrial PoE+ Switch

IES3100-8T4F-P, 8x 1Gb RJ45, 4x 1Gb SFP, L2+ Managed Industrial PoE+ Switch

Broadcom | 240W | ERPS | DIN-rail Mount | Fanless
399,00 € (Excl. VAT)
474,81 € (Incl. VAT)
RJ45 to DB9, 28AWG Blue Console Cable, 7ft (2m)

RJ45 to DB9, 28AWG Blue Console Cable, 7ft (2m)

SJT (PVC) | Pure Bare Cooper | Data Center
6,90 € (Excl. VAT)
8,21 € (Incl. VAT)
IES3110-8TF-P, 8 x 1Gb RJ45, 2 x 1/2.5Gb SFP, L2+ Managed Industrial PoE+ Switch

IES3110-8TF-P, 8 x 1Gb RJ45, 2 x 1/2.5Gb SFP, L2+ Managed Industrial PoE+ Switch

240W | PTP | ERPS | DIN-rail/Wall Mount | Fanless
439,00 € (Excl. VAT)
522,41 € (Incl. VAT)