Germany (English / € EUR)
Contact Us
Germany
Free delivery on orders over EUR 79 (Excl. VAT)
Fiber Optic Accessories
Categories
148 Results
Sort by:
Sort by: Popularity
Fibers Fusion Splice Tray, Enhanced Tray
Hot
24 Fibers+NaN

Fibers Fusion Splice Tray, Enhanced Tray

12 Fibers | ABS Flame | Use with FHD Wall Mount Enclosures
1,90 € (Excl. VAT)
2,26 € (Incl. VAT)
Fibers Fusion Splice Tray, Standard Tray
Hot
24 Fibers+NaN

Fibers Fusion Splice Tray, Standard Tray

6 Fibers | HIPS Flame
1,10 € (Excl. VAT)
1,31 € (Incl. VAT)
SC/APC Single Mode 0.9/2.0/3.0mm Pre-polished Ferrule Field Assembly Connector Fast/Quick Connector
Hot
SC/UPCLC/UPC+NaN

SC/APC Single Mode 0.9/2.0/3.0mm Pre-polished Ferrule Field Assembly Connector Fast/Quick Connector

SC APC | 0.9, 2.0, 3.0mm | OS2
3,80 € (Excl. VAT)
4,52 € (Incl. VAT)
LC UPC Duplex OS2 Fiber Adapter
Hot

LC UPC Duplex OS2 Fiber Adapter

Plastic | Zirconia Sleeve | ≤0.2dB
1,30 € (Excl. VAT)
1,55 € (Incl. VAT)
LC/UPC Duplex PVC Fiber Loopback Module
Hot
OM1OM4+NaN

LC/UPC Duplex PVC Fiber Loopback Module

5,40 € (Excl. VAT)
6,43 € (Incl. VAT)
SC APC Simplex OS2 Fiber Adapter
Hot

SC APC Simplex OS2 Fiber Adapter

Plastic | Zirconia Sleeve | ≤0.2dB
5,10 € (Excl. VAT)
6,07 € (Incl. VAT)
SC APC Simplex OS2 Fiber Keystone Jack
Hot

SC APC Simplex OS2 Fiber Keystone Jack

Plastic | Zirconia Sleeve | ≤0.2dB
1,20 € (Excl. VAT)
1,43 € (Incl. VAT)
LC UPC Quad OS2 SC Footprint Fiber Adapter
Hot

LC UPC Quad OS2 SC Footprint Fiber Adapter

Plastic | Zirconia Sleeve | ≤0.2dB
3,10 € (Excl. VAT)
3,69 € (Incl. VAT)
LC/UPC Single Mode Fixed Attenuators, 5dB (10 PCS/Pack)
Hot
1dB2dB3dB7dB10dB12dB15dB+NaN

LC/UPC Single Mode Fixed Attenuators, 5dB (10 PCS/Pack)

Male to Female | 1260-1620nm | Material-ion Doped Fiber | Precision Polishing
32,00 € (Excl. VAT)
38,08 € (Incl. VAT)
MTP®/MPO-8/12/24 SC Footprint Opposed Key Fiber Adapter
Hot
Aligned Key+NaN

MTP®/MPO-8/12/24 SC Footprint Opposed Key Fiber Adapter

Plastic | ≤0.35dB
11,00 € (Excl. VAT)
13,09 € (Incl. VAT)
LC UPC Duplex OS2 Fiber Keystone Jack
Hot

LC UPC Duplex OS2 Fiber Keystone Jack

Plastic | Zirconia Sleeve | ≤0.2dB
2,00 € (Excl. VAT)
2,38 € (Incl. VAT)
Fiber Optic Splice Protection Sleeve-Single Fiber, 100pcs/pkg
Hot
1.2x60mm+NaN

Fiber Optic Splice Protection Sleeve-Single Fiber, 100pcs/pkg

1.2x40mm | 100pcs/pkg
3,90 € (Excl. VAT)
4,64 € (Incl. VAT)
Fiber Optic Accessories
Categories
Product Type
Fiber Count
Filter
148 Results
Sort by:
Sort by: Popularity
Fibers Fusion Splice Tray, Enhanced Tray
Hot

Fibers Fusion Splice Tray, Enhanced Tray

12 Fibers | ABS Flame | Use with FHD Wall Mount Enclosures
1,90 € (Excl. VAT)
2,26 € (Incl. VAT)
Fibers Fusion Splice Tray, Standard Tray
Hot

Fibers Fusion Splice Tray, Standard Tray

6 Fibers | HIPS Flame
1,10 € (Excl. VAT)
1,31 € (Incl. VAT)
LC UPC Duplex OS2 Fiber Adapter
Hot

LC UPC Duplex OS2 Fiber Adapter

Plastic | Zirconia Sleeve | ≤0.2dB
1,30 € (Excl. VAT)
1,55 € (Incl. VAT)
LC/UPC Duplex PVC Fiber Loopback Module
Hot

LC/UPC Duplex PVC Fiber Loopback Module

5,40 € (Excl. VAT)
6,43 € (Incl. VAT)
SC APC Simplex OS2 Fiber Adapter
Hot

SC APC Simplex OS2 Fiber Adapter

Plastic | Zirconia Sleeve | ≤0.2dB
5,10 € (Excl. VAT)
6,07 € (Incl. VAT)
SC APC Simplex OS2 Fiber Keystone Jack
Hot

SC APC Simplex OS2 Fiber Keystone Jack

Plastic | Zirconia Sleeve | ≤0.2dB
1,20 € (Excl. VAT)
1,43 € (Incl. VAT)
LC UPC Quad OS2 SC Footprint Fiber Adapter
Hot

LC UPC Quad OS2 SC Footprint Fiber Adapter

Plastic | Zirconia Sleeve | ≤0.2dB
3,10 € (Excl. VAT)
3,69 € (Incl. VAT)
LC/UPC Single Mode Fixed Attenuators, 5dB (10 PCS/Pack)
Hot

LC/UPC Single Mode Fixed Attenuators, 5dB (10 PCS/Pack)

Male to Female | 1260-1620nm | Material-ion Doped Fiber | Precision Polishing
32,00 € (Excl. VAT)
38,08 € (Incl. VAT)
MTP®/MPO-8/12/24 SC Footprint Opposed Key Fiber Adapter
Hot

MTP®/MPO-8/12/24 SC Footprint Opposed Key Fiber Adapter

Plastic | ≤0.35dB
11,00 € (Excl. VAT)
13,09 € (Incl. VAT)
LC UPC Duplex OS2 Fiber Keystone Jack
Hot

LC UPC Duplex OS2 Fiber Keystone Jack

Plastic | Zirconia Sleeve | ≤0.2dB
2,00 € (Excl. VAT)
2,38 € (Incl. VAT)
Fiber Optic Splice Protection Sleeve-Single Fiber, 100pcs/pkg
Hot

Fiber Optic Splice Protection Sleeve-Single Fiber, 100pcs/pkg

1.2x40mm | 100pcs/pkg
3,90 € (Excl. VAT)
4,64 € (Incl. VAT)