United States
FREE SHIPPING on Orders Over US$79
XGSPON Combo
3 Results
Sort by:
Sort by: Popularity
XGS-PON&GPON Combo OLT SFP+, Class D, 1577/1270nm & 1490nm/1310nm, 20km
New
Generic+NaN

XGS-PON&GPON Combo OLT SFP+, Class D, 1577/1270nm & 1490nm/1310nm, 20km

Semtech | DFB&EML | 3.5W | 10G/10G | SC/UPC
US$629.00
XGS-PON&GPON Combo OLT SFP+, Class B+, 1577/1270nm & 1490/1310nm, 20km, I-Temp
HWFiberhome+NaN

XGS-PON&GPON Combo OLT SFP+, Class B+, 1577/1270nm & 1490/1310nm, 20km, I-Temp

Semtech | EML | <3W | SC/UPC
US$279.00
XGS-PON&GPON Combo OLT SFP-DD, Class C+, 1577/1270nm & 1490/1310nm, 20km, I-temp
CalixHWFiberhomeGeneric+NaN

XGS-PON&GPON Combo OLT SFP-DD, Class C+, 1577/1270nm & 1490/1310nm, 20km, I-temp

Semtech | DFB&EML | <3.5W | 10G/10G
US$289.00
XGSPON Combo
Wavelength
Data Rate
Form Factor
Filter
3 Results
Sort by:
Sort by: Popularity