FS Australia FREE Delivery on Orders over AUD99 (Inc. GST)
Australia (English / $ AUD)
Contact Us

Australia (English / $ AUD)

FREE Delivery on Orders over AUD99 (Inc. GST)

FHU Standard Density

Pre-assembled Solutions for Enterprise

Available in MTP®-LC breakout cassettes and LC/SC adapter panels.

Creates a 1U 19” complete system for connectivity.

Desinged for fast deployment and simple maintenance.

Enterprise
Up to 96 Fibers (LC) in 1U

FHD High Density

Versatile Solutions for Small Data Center & Enterprise

Available in a range of enclosures, panels and cassettes.

Multiple product types and sizes to meet diverse application needs.

High density flexible system to make optimal use of space.

Small Data Center & Enterprise
Up to 144 Fibers (LC) in 1U

FHZ Ultra High Density

Maximizing Density for Large Data Center & Large Enterprise

Available in rack mount enclosure and MTP®-12 cassettes.

Open access to the front and rear for ultra high density solutions.

Provides the scalability to increase density as business demands evolve.

Large Data Center & Enterprise
Up to 216 Fibers (LC) in 1U

Related Video

  • 03:35

    Data Center Structured
    Cabling Solutions

  • 01:09

    FHD Fiber Adapter Panels for
    High-Density Cabling

  • 01:33

    FHD Modular Panel for
    Multimedia Cabling

  • 00:48

    FHU Breakout Cassettes for
    40G/100G to 10G/25G