FS Australia FREE Delivery on Orders over AUD99 (Inc. GST)
Australia / $ AUD

Australia

FREE Delivery on Orders over AUD99 (Inc. GST)
This picture is about Internal line sequence diagram of IP67 box.
This picture is about Box top diagram.
This picture is about Side view of box.
This picture is about MTP interface display in front of box.
This picture is about Side view of box.
This picture is about Side view of box.
This picture is about Schematic diagram of connection.
This picture is about Internal line sequence diagram of IP67 box.
This picture is about Box top diagram.
This picture is about Side view of box.
This picture is about MTP interface display in front of box.
This picture is about Side view of box.
This picture is about Side view of box.
This picture is about Schematic diagram of connection.

FTTA Waterproof MTP-12 to 6 x LC Duplex OS2 Fiber Optical Distribution Box

New #210535
New #210535

Corning SMF-28® Ultra Fiber ABS Housing

AUD369.60 (Incl. GST)
FS P/N: IP67-1MTP6LCDSMF
AUD336.00 (Excl. GST)
Import Fees included
FS P/N: IP67-1MTP6LCDSMF
0 Sold
0 Review
0 Question
Pre-order, Ship by Wednesday, 12 June 2024
See more warehouse availability
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

FTTA Waterproof MTP-12 to 6 x LC Duplex OS2 Fiber Optical Distribution Box

The fiber distribution box is a fast-connect enclosure that is sealed mechanically. It offers a 12-fiber MTP adapter on the rear of the units routed to duplex LC adapters on the side field, which interconnect with high-density fiber cable assemblies.
The MTP-LC distribution box has an IP67 protection class that provides waterproof capability and flexible connectivity and demarcation for FTTA applications, including telecommunication networks, data transmission, LAN, deployment in remote radio, and so on.

Specifications
Fiber Count
12 Fibers
Fiber Mode
OS2 9/125μm
Side Connector Type
LC UPC Duplex (Blue)
Number of LC Port
6 Ports
Rear Connector Type
MTP APC (Pinned)
Number of MTP Port
1 Port
MTP Adapter
Key Up to Key Down
Housing Type
Distribution Box
Material of Sleeve
Zirconia Ceramic
Material of Cassette Body
ABS
Color
Light Gray
Dimensions (HxWxD)
2.76''x3.15''x9.84'' (70x80x250mm)
Insertion Loss
MTP≤0.35dB, LC≤0.3dB
Return Loss
MTP≥60dB, LC≥50dB
Operating Temperature
-40 to 80°C (-40 to 176°F)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Ultra Low Insertion Loss for Stable & Reliable Network

With high-quality connectors and Corning fibers, it assures low insertion loss and power penalties in tight power budgets, and high-speed network environments.

IP-Series Weatherproof Box Provides Reliable Service

The IP67 distribution box is designed to provide many years of reliable service and flexible connectivity and demarcation for harsh environment applications.

Designed for FTTA Outdoor Solution

The waterproof distribution box supports wall-mounting, aerial/holding pole, and overground installation and can be used in telecommunication networks, data transmission, LAN, and deployment in Remote Radio.

Specifications

FTTA Waterproof MTP-12 to 6 x LC Duplex OS2 Fiber Optical Distribution Box

The fiber distribution box is a fast-connect enclosure that is sealed mechanically. It offers a 12-fiber MTP adapter on the rear of the units routed to duplex LC adapters on the side field, which interconnect with high-density fiber cable assemblies.
The MTP-LC distribution box has an IP67 protection class that provides waterproof capability and flexible connectivity and demarcation for FTTA applications, including telecommunication networks, data transmission, LAN, deployment in remote radio, and so on.

Specifications
Fiber Count
12 Fibers
Fiber Mode
OS2 9/125μm
Side Connector Type
LC UPC Duplex (Blue)
Number of LC Port
6 Ports
Rear Connector Type
MTP APC (Pinned)
Number of MTP Port
1 Port
MTP Adapter
Key Up to Key Down
Housing Type
Distribution Box
Material of Sleeve
Zirconia Ceramic
Material of Cassette Body
ABS
Color
Light Gray
Dimensions (HxWxD)
2.76''x3.15''x9.84'' (70x80x250mm)
Insertion Loss
MTP≤0.35dB, LC≤0.3dB
Return Loss
MTP≥60dB, LC≥50dB
Operating Temperature
-40 to 80°C (-40 to 176°F)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Ultra Low Insertion Loss for Stable & Reliable Network

With high-quality connectors and Corning fibers, it assures low insertion loss and power penalties in tight power budgets, and high-speed network environments.

IP-Series Weatherproof Box Provides Reliable Service

The IP67 distribution box is designed to provide many years of reliable service and flexible connectivity and demarcation for harsh environment applications.

Designed for FTTA Outdoor Solution

The waterproof distribution box supports wall-mounting, aerial/holding pole, and overground installation and can be used in telecommunication networks, data transmission, LAN, and deployment in Remote Radio.

Questions & Answers

Customer Reviews

Resources

AUD369.60 (Incl. GST)

AUD336.00 (Excl. GST)

Pre-order