FS Australia FREE Delivery on Orders over AUD99 (Excl. GST)
Australia / $ AUD

Australia

FREE Delivery on Orders over AUD99 (Excl. GST)
This picture is about FS-LRD-2U.
This picture is about FS-LRD-2U.
This picture is about FS-LRD-2U.
This picture is about FS-LRD-2U.
This picture is about FS-LRD-2U.
This picture is about FS-LRD-2U.
This picture is about FS-LRD-2U.
This picture is about FS-LRD-2U.
This picture is about FS-LRD-2U.
This picture is about FS-LRD-2U.
This picture is about FS-LRD-2U.
This picture is about FS-LRD-2U.
This picture is about FS-LRD-2U.
This picture is about FS-LRD-2U.

2U Lockable Rackmount Drawer

#198435
#198435

SPCC EIA 19" Racks/Cabinets 44 lbs

AUD217.80 (Incl. GST)
FS P/N: FS-LRD-2U
AUD198.00 (Excl. GST)
Import Fees included
FS P/N: FS-LRD-2U
1 Sold
14 Reviews
0 Question
Pre-order, Ship by Wednesday, 3 July 2024
See more warehouse availability
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

2U Lockable Rackmount Drawer

2U Lockable Rack Drawer for EIA 19" racks & cabinets feature heavy-duty steel construction and a built-in lock, providing a secure and long-term durable enclosure to store any equipment you would need on-hand for your data center, such as networking tools, mice, software, manuals, and spare cables. This rackmount drawer has a maximum load capacity of 44 lbs (20kg). This sliding rack storage drawer is a cost-effective solution that provides tidy, out-of-the-way storage.
It locks securely with the included keys to help prevent damage, tampering, or theft. When not in use, the 2U drawer slides smoothly into the rack, out of the way until the next time you need a quick screwdriver or patch cable.

Specifications
No. of Rack Spaces
2U
Material
SPCC
Dimensions (HxWxD)
3.5''x19''x16.2'' (88x482x412mm)
Weight Capacity - Stationary
44lbs (20kg)
Accessories
Key x2, M6 Screw x4 and M6 Nut x4
Application
Matching for 19" EIA Racks or Cabinets
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
Scenario 2
Scenario 1
View products
Scenario 2
View products

Features

Designed to Fit Standard 19'' Rack & Cabinet

2U Lockable Rackmount Drawer is mounted to EIA racks or cabinets, using a rugged steel body rated to 44 lbs of capacity, keeping your essential accessories organized.

Smooth Slide Rail

Enables smooth and stable extension and faster pushing or pulling of the drawer.

Secure Lock

All drawers come installed with a lock to ensure your valuables stay safe.

Robust Construction

SPCC cold rolled steel construction with a black powder-coated finish for durability.

Keep All Your Networking Tools On-hand
Accessories List

Here are keys x2, M6 bolts x4, and M6 nuts x4 to assist with the use of the rackmount drawer.

Specifications

2U Lockable Rackmount Drawer

2U Lockable Rack Drawer for EIA 19" racks & cabinets feature heavy-duty steel construction and a built-in lock, providing a secure and long-term durable enclosure to store any equipment you would need on-hand for your data center, such as networking tools, mice, software, manuals, and spare cables. This rackmount drawer has a maximum load capacity of 44 lbs (20kg). This sliding rack storage drawer is a cost-effective solution that provides tidy, out-of-the-way storage.
It locks securely with the included keys to help prevent damage, tampering, or theft. When not in use, the 2U drawer slides smoothly into the rack, out of the way until the next time you need a quick screwdriver or patch cable.

Specifications
No. of Rack Spaces
2U
Material
SPCC
Dimensions (HxWxD)
3.5''x19''x16.2'' (88x482x412mm)
Weight Capacity - Stationary
44lbs (20kg)
Accessories
Key x2, M6 Screw x4 and M6 Nut x4
Application
Matching for 19" EIA Racks or Cabinets
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
Scenario 2
Scenario 1
View products
Scenario 2
View products
Features
Designed to Fit Standard 19'' Rack & Cabinet

2U Lockable Rackmount Drawer is mounted to EIA racks or cabinets, using a rugged steel body rated to 44 lbs of capacity, keeping your essential accessories organized.

Smooth Slide Rail

Enables smooth and stable extension and faster pushing or pulling of the drawer.

Secure Lock

All drawers come installed with a lock to ensure your valuables stay safe.

Robust Construction

SPCC cold rolled steel construction with a black powder-coated finish for durability.

Keep All Your Networking Tools On-hand
Accessories List

Here are keys x2, M6 bolts x4, and M6 nuts x4 to assist with the use of the rackmount drawer.

Questions & Answers

Customer Reviews

Resources

AUD217.80 (Incl. GST)

AUD198.00 (Excl. GST)

Pre-order