FS Australia FREE Delivery on Orders over AUD99 (Excl. GST)
Australia / $ AUD

Australia

FREE Delivery on Orders over AUD99 (Excl. GST)
This picture is about P-U48P1102U.
This picture is about P-U48P1102U.
This picture is about P-U48P1102U.
This picture is about P-U48P1102U.
This picture is about P-U48P1102U.
This picture is about P-U48P1102U.
This picture is about P-U48P1102U.
This picture is about P-U48P1102U.
This picture is about P-U48P1102U.
This picture is about P-U48P1102U.

Customized 110-Style Patch Panel, 48-Port, 2RU, Cable Management Bar Included

#191622
#191622

Terminate 24–28 AWG Cable PoE+

AUD117.70 (Incl. GST)
FS P/N: P-U48P1102U
AUD107.00 (Excl. GST)
Import Fees included
FS P/N: P-U48P1102U
1 Sold
0 Review
0 Question
Shielding Type:
Unshielded
Performance Level:
Cat5e
Pre-order, Ship by Tuesday, 2 July 2024
See more warehouse availability
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide
Solution Design
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Customized 110-Style Patch Panel, 48-Port, 2RU, Cable Management Bar Included

The Customized 48-port patch panel with 110 punch down termination is color coded for both T568A and T568B wiring, providing the perfect solution for any voice or LAN application. For hassle-free connections, this Ethernet patch panel offers straight Cat5e/Cat6/Cat6a ports with 110 type termination, making it easy to insert and remove your cables. The clear numbering on the front and back of the network patch panel enables quick and easy identification of cable runs for efficient system management.

Specifications
Category
Cat5e/Cat6/Cat6a
No. of Ports
48
Shielding Type
Unshielded
No. of Rack Spaces
2U
Material
SPCC + ABS Plastics
Color
Black
Type of Patch Panel
Flat
Dimensions (HxWxD)
3.46''x19''x3.89''(88x482.8x98.8mm)
Operating Temperature Range
-10 to 60°C (14 to 140°F)
Relative Humidity 
10% to 90% 
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

RJ45 Interconnect
View products
1G Interconnect
View products

Features

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications

Customized 110-Style Patch Panel, 48-Port, 2RU, Cable Management Bar Included

The Customized 48-port patch panel with 110 punch down termination is color coded for both T568A and T568B wiring, providing the perfect solution for any voice or LAN application. For hassle-free connections, this Ethernet patch panel offers straight Cat5e/Cat6/Cat6a ports with 110 type termination, making it easy to insert and remove your cables. The clear numbering on the front and back of the network patch panel enables quick and easy identification of cable runs for efficient system management.

Specifications
Category
Cat5e/Cat6/Cat6a
No. of Ports
48
Shielding Type
Unshielded
No. of Rack Spaces
2U
Material
SPCC + ABS Plastics
Color
Black
Type of Patch Panel
Flat
Dimensions (HxWxD)
3.46''x19''x3.89''(88x482.8x98.8mm)
Operating Temperature Range
-10 to 60°C (14 to 140°F)
Relative Humidity 
10% to 90% 
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
RJ45 Interconnect
View products
1G Interconnect
View products
Features
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

AUD117.70 (Incl. GST)

AUD107.00 (Excl. GST)

Pre-order