FS Australia FREE Delivery on Orders over AUD99 (Excl. GST)
Australia / $ AUD
FREE Delivery on Orders over AUD99 (Excl. GST)

Australia

This picture is about FS-SVWM-4U.
This picture is about FS-SVWM-4U.
This picture is about FS-SVWM-4U.
This picture is about FS-SVWM-4U.
This picture is about FS-SVWM-4U.
This picture is about FS-SVWM-4U.
This picture is about FS-SVWM-4U.
This picture is about FS-SVWM-4U.
This picture is about FS-SVWM-4U.
This picture is about FS-SVWM-4U.

4U 19'' Vertical Wall Mount Rack Bracket for IT/AV/Network Equipment and Patch Panel

#191439
#191439

SPCC 44.09lbs 19'' Equipment/Patch Panel

AUD99.00 (Incl. GST)
FS P/N: FS-SVWM-4U
AUD90.00 (Excl. GST)
Import Fees included
FS P/N: FS-SVWM-4U
34 Sold
3 Reviews
0 Question
16 in Global Warehouse, Get it by Monday, 3 June 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide on orders over AUD99.00
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

4U 19in Vertical Wall Mount Rack Bracket for IT/AV/Network Equipment and Patch Panel

The 4U 19'' wall mount rack bracket offers a versatile storage solution, recommended for home offices and small businesses with rack-mount equipment that doesn't need to be secured and no room on the premises for a standard 19'' wall-mount rack.The rack bracket allows rackmount equipment (Network devices, power strips, patch panels) to be mounted vertically (flush with the wall) to save space. Alternatively, the 1U bracket can be installed horizontally under a desk, making it easy to access installed equipment directly from your workspace.

Specifications
U Height
4U
Static Weight Capacity
44.09lbs (20kg)
Mounting Rail Profile
L-Shape
Mounting Hole Type
Square
Rack Type
2-Post
Frame Type
Open Frame
Material
SPCC
Color
Black
Product Weight
4.78lbs (2.17kg)
Dimensions (HxWxD)
5.98"x20.20"x8.19" (152x513x208mm)
Max. Mounting Depth
Open
Finish
Black Powdercoat
Flat Pack (Assembly Required)
No
Device Compatibility
Most 19" Rack-mountable equipment/Patch Panel
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Compact Wall Mount Design

Connected component hangs flush against the wall for a minimal footprint, so you have unrestricted access to equipment and cabling.

Wall-mounting Holes

For matching wall stud placement for greater stability.

Cold Rolled Steel Material

With static-free powder-coated paint ensures long-term use.

Integral Forming Structure

Fully assembled and stable design for quick installation.

Perfect for Small Office and Home Office Environments
Recommended for home offices and small businesses with no space for a standard 19'' rack
that allows equipment up to 44.09lbs to be mounted vertically for easy access.
Home Office
Small Business
Specifications

4U 19in Vertical Wall Mount Rack Bracket for IT/AV/Network Equipment and Patch Panel

The 4U 19'' wall mount rack bracket offers a versatile storage solution, recommended for home offices and small businesses with rack-mount equipment that doesn't need to be secured and no room on the premises for a standard 19'' wall-mount rack.The rack bracket allows rackmount equipment (Network devices, power strips, patch panels) to be mounted vertically (flush with the wall) to save space. Alternatively, the 1U bracket can be installed horizontally under a desk, making it easy to access installed equipment directly from your workspace.

Specifications
U Height
4U
Static Weight Capacity
44.09lbs (20kg)
Mounting Rail Profile
L-Shape
Mounting Hole Type
Square
Rack Type
2-Post
Frame Type
Open Frame
Material
SPCC
Color
Black
Product Weight
4.78lbs (2.17kg)
Dimensions (HxWxD)
5.98"x20.20"x8.19" (152x513x208mm)
Max. Mounting Depth
Open
Finish
Black Powdercoat
Flat Pack (Assembly Required)
No
Device Compatibility
Most 19" Rack-mountable equipment/Patch Panel
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Compact Wall Mount Design

Connected component hangs flush against the wall for a minimal footprint, so you have unrestricted access to equipment and cabling.

Wall-mounting Holes

For matching wall stud placement for greater stability.

Cold Rolled Steel Material

With static-free powder-coated paint ensures long-term use.

Integral Forming Structure

Fully assembled and stable design for quick installation.

Perfect for Small Office and Home Office Environments
Recommended for home offices and small businesses with no space for a standard 19'' rack
that allows equipment up to 44.09lbs to be mounted vertically for easy access.
Home Office
Small Business

Questions & Answers

Customer Reviews

Resources

AUD99.00 (Incl. GST)

AUD90.00 (Excl. GST)

16 in Global Warehouse