The Mini Unmanaged 10Gigabit Ethernet Media Converter extends communication distance with high performance of data transmission via fiber optic cable. It is designed for use in network environments where the ultra-high bandwidth provided by 10Gigabit Ethernet is required, for example, data center cloud computing, enterprise backbone, campus networks and carrier infrastructure.
The media converters are compatible with a wide range of 10G transceiver modules, such as general 10GBase SFP+ transceiver modules, BIDI transceiver modules, CWDM transceiver modules, etc. Be sure that the wavelength, speed rate, and the distance of the transceiver modules used at the both ends of the media converter are consistent.
We also supply Media Converter Chassis, the 1U height 12 slots media converter rack mount chassis specially designed for accommodating chassis-based mini Media Converters.
![Mini Unmanaged 1x 100M/1G/2.5G/5G/10GBase-T RJ45 to 1x 10GBase-X SFP+ Slot 10Gigabit Ethernet Media Converter, Australian Plug Standard This picture is about UMC-1S1T-R.](https://resource.fs.com/mall/products/800x800/141489.main.jpg)
Click to open expanded view
![Mini Unmanaged 1x 100M/1G/2.5G/5G/10GBase-T RJ45 to 1x 10GBase-X SFP+ Slot 10Gigabit Ethernet Media Converter, Australian Plug Standard This picture is about UMC-1S1T-R.](https://resource.fs.com/mall/products/60x60/141489.main.jpg)
![Mini Unmanaged 1x 100M/1G/2.5G/5G/10GBase-T RJ45 to 1x 10GBase-X SFP+ Slot 10Gigabit Ethernet Media Converter, Australian Plug Standard This picture is about UMC-1S1T-R.](https://resource.fs.com/mall/products/60x60/141489.B.jpg)
![Mini Unmanaged 1x 100M/1G/2.5G/5G/10GBase-T RJ45 to 1x 10GBase-X SFP+ Slot 10Gigabit Ethernet Media Converter, Australian Plug Standard This picture is about UMC-1S1T-R.](https://resource.fs.com/mall/products/60x60/141489.C.jpg)
![Mini Unmanaged 1x 100M/1G/2.5G/5G/10GBase-T RJ45 to 1x 10GBase-X SFP+ Slot 10Gigabit Ethernet Media Converter, Australian Plug Standard This picture is about UMC-1S1T-R.](https://resource.fs.com/mall/products/60x60/141489.D.jpg)
![Mini Unmanaged 1x 100M/1G/2.5G/5G/10GBase-T RJ45 to 1x 10GBase-X SFP+ Slot 10Gigabit Ethernet Media Converter, Australian Plug Standard This picture is about UMC-1S1T-R.](https://resource.fs.com/mall/products/60x60/141489.E.jpg)
Mini Unmanaged 1x 100M/1G/2.5G/5G/10GBase-T RJ45 to 1x 10GBase-X SFP+ Slot 10Gigabit Ethernet Media Converter, Australian Plug Standard
#141489
#141489
AUD284.90 (Incl. GST)
FS P/N: UMC-1S1T-RFS P/N: UMC-1S1T-R
167 Sold
0 Review
11 Questions
Models:
2 in AU Warehouse, Get it by Monday, 5 August 2024
9 in Global Warehouse, Get it by Monday, 5 August 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via StarTrack
2-Year Warranty
30-Day Returns
30-Day Exchange
Mini Unmanaged 1x 100M/1G/2.5G/5G/10GBase-T RJ45 to 1x 10GBase-X SFP+ Slot 10Gigabit Ethernet Media Converter, Australian Plug Standard
Specifications
Port Type
1x 100M/1G/2.5G/5G/10GBase-T RJ45
1x 10GBase-X SFP+
Standards and Protocols
IEEE 802.3u, IEEE 802.3ab, IEEE 802.3bz, IEEE 802.3an, IEEE 802.3ae, IEEE 802.3x
Cable Type (Fiber)
Multimode 50/125µm, 62.5/125µm
Single-mode 9/125µm
Cable Type (Copper)
Cat5/5e/6/6a/7
LED Indicators
TP/LNK, SPD, FX/LNK, PWR
DIP Switch
LFP/ ALS/ FX Speed/FX Reset
Power Consumption
Full-load<5W
Jumbo Frame
16k
Speed
1.25G/2.5G/5G/10G
MTBF (hrs)
>50,000Hrs
Input Power
DC 5-12V
Dimensions (HxWxD)
0.79''x2.36''x3.54'' (20x60x90mm)
Operating Temperature
0°C to 50°C
Storage Temperature
-10°C to 70°C
Maximum Packet Forwarding Rate
14,880,950/S
Compliance
FCC ClassA, CE ClassA
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20220420/1650441079625fbb77c0e1b2.86805019.jpeg.webp)
Features
Convert and Extend Signals within your Ethernet Network
The media converter turns a copper Ethernet link into a fiber link, providing an economical path to extend the distance of an existing network or the distance between two devices.
Extend Your Network
Beyond the 100M copper cable limit, up to 100KM
Maintain Investments
Migrate a local network to fibre with existing copper-based hardware
Speed Conversion
Allow you to convert link speeds from 100M/1G/2.5G/5G/10GBase-T to 10GBase-X
Simple & Quick Operation
The hot swappable design makes these converters easy to install and troubleshoot for newbies, which allows simple communication with other devices.
Hot-swappable
Installation requires no manual configuration, simple operation
Monitor Network Activity Easily
Diagnostic & DIP-switch configurations via LEDs for quick installation
LFP Alarm Link Failure within a Short Period of Time
With the LFP (link fault pass through) function, system administrators are able to notice the link failure within a short period of time, minimizing the loss caused by this problem.
DIP Switches to Control the Signal/Electricity Transmission
The DIP Switch can help select and change between various hardware or device options. Users just need to toggle each switch between on and off positions to enable and disable certain functions.
Videos
Questions & Answers
Ask a question
All (11)Unanswered Question (1)Application (4)Application (1)Compatibility (1)Warranty (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed