FS Australia FREE Delivery on Orders over AUD99 (Inc. GST)
Australia / $ AUD

Australia (English / $ AUD)

FREE Delivery on Orders over AUD99 (Inc. GST)
This picture is about PSM-C440WACP.
This picture is about PSM-C440WACP.
This picture is about PSM-C440WACP.
This picture is about PSM-C440WACP.
This picture is about PSM-C440WACP.
This picture is about PSM-C440WACP.
This picture is about PSM-C440WACP.
This picture is about PSM-C440WACP.
This picture is about PSM-C440WACP.
This picture is about PSM-C440WACP.

Hot-swappable AC Power Module 440W, for S3410-24TS-P, S3410-48TS-P, S5810-48TS-P

#108698
#108698

440W 90-264VAC Hot-swappable Redundant

AUD420.20 (Incl. GST)
FS P/N: PSM-C440WACP
AUD382.00 (Excl. GST)
Import Fees included
FS P/N: PSM-C440WACP
16 Sold
1 Review
2 Questions
17 In Global Warehouse, Get It By Monday, 29 April 2024
See more warehouse availability
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Hot-swappable AC Power Module 440W, for S3410-24TS-P, S3410-48TS-P, S5810-48TS-P

The PSM-C440WACP hot-swappable AC power supply modules are designed to be compatible with S3410-24TS-P, S3410-48TS-P and S5810-48TS-P Ethernet switches. It can be hot-swapped and replaced without any system down-time offering a seamless and uninterrupted operation, which provides a low-cost, simple solution to the problem of a failure of the internal power-supply of an Ethernet switch.

Specifications
Input Voltage Range
90V to 264VAC
Input Current
16.5A Max
Output Voltage Range
12VDC
Operating Temperature
-13°F to 131° F (-25° C to 55° C)
Operating Humidity
5% to 95% 
Output Power
440W
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Hot-swappable Redundant Modules to Stay Online 24/7

The 1+1 hot-swappable AC power supply modules allow the users to install it without powering off the switch or disrupting the switching function.

Specifications

Hot-swappable AC Power Module 440W, for S3410-24TS-P, S3410-48TS-P, S5810-48TS-P

The PSM-C440WACP hot-swappable AC power supply modules are designed to be compatible with S3410-24TS-P, S3410-48TS-P and S5810-48TS-P Ethernet switches. It can be hot-swapped and replaced without any system down-time offering a seamless and uninterrupted operation, which provides a low-cost, simple solution to the problem of a failure of the internal power-supply of an Ethernet switch.

Specifications
Input Voltage Range
90V to 264VAC
Input Current
16.5A Max
Output Voltage Range
12VDC
Operating Temperature
-13°F to 131° F (-25° C to 55° C)
Operating Humidity
5% to 95% 
Output Power
440W
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Hot-swappable Redundant Modules to Stay Online 24/7

The 1+1 hot-swappable AC power supply modules allow the users to install it without powering off the switch or disrupting the switching function.

Questions & Answers

Customer Reviews

Resources

AUD420.20 (Incl. GST)

AUD382.00 (Excl. GST)

17 In Global Warehouse