FS Australia FREE Delivery on Orders over AUD99 (Inc. GST)
Australia / $ AUD

Australia (English / $ AUD)

FREE Delivery on Orders over AUD99 (Inc. GST)
This picture is about UMC-GA1F1T.
This picture is about UMC-GA1F1T.
This picture is about UMC-GA1F1T.
This picture is about UMC-GA1F1T.
This picture is about UMC-GA1F1T.
This picture is about UMC-GA1F1T.
This picture is about UMC-GA1F1T.
This picture is about UMC-GA1F1T.
This picture is about UMC-GA1F1T.
This picture is about UMC-GA1F1T.

Mini Unmanaged 1x 10/100/1000Base-T RJ45 to 1x 1000Base-X SFP Slot Gigabit Ethernet Media Converter, Australian Plug Standard

#104629
#104629

SM & MM / 0°C to 40°C Auto-MDI/MDIX / Plug-and-play

AUD48.40 (Incl. GST)
FS P/N: UMC-GA1F1T
AUD44.00 (Excl. GST)
Import Fees included
FS P/N: UMC-GA1F1T
4K Sold
2 Reviews
33 Questions
24 In Global Warehouse, Get It By Thursday, 2 May 2024
120 Back in stock, Recently Get It By Monday, 27 May 2024
See more warehouse availability
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide on orders over AUD99.00
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

1x 10/100/1000Base-T RJ45 to 1x 1000Base-X SFP Slot Mini Gigabit Ethernet Media Converter, Australian Plug standard

The Mini Gigabit Ethernet Media Converter extends communication distance with high performance of data transmission via fiber optic cable. It can build the ISP network solution of FTTH or FTTC for ISPs and FTTBs, or for small office network environment of enterprises. We also supply Media Converter Chassis, the 1U height 12 slots media converter rack mount chassis specially designed for accommodating chassis-based mini Media Converters.

The media converters are compatible with a wide range of transceiver modules, such as general 1000Base SFP transceiver modules, BIDI transceiver modules, CWDM transceiver modules, etc. Be sure that the wavelength, speed rate, and the distance of the transceiver modules used at the both ends of the media converter are consistent.

Specifications
Ports
1 x Gigabit SFP Port
1 x 10/100/1000M RJ45 Port (Auto MDI/MDIX)
Standards and Protocols
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab, IEEE 802.3z, IEEE 802.3x
Cable Type (Fiber)
Multimode 50/125µm, 62.5/125µm
Single-mode 9/125µm
Cable Type (Copper)
UTP Cat 5, 5e, 6 Cable (Maxium 100m)
EIA/TIA-568 100Ω STP (Maximum 100m)
LED Indicators
TP/LNK,1000M, FX/LNK, PWR
DIP Switch
LFP/ ALS/ FX Speed/FX Reset
Power Consumption
Full-load<3W
Jumbo Frame
12K
Operation Mode
10/100Mbps for Half/Full Duplex
1000Mbps for Full Duplex
Dimensions (HxWxD)
0.79''x2.36''x3.54'' (20x60x90mm)
MTBF (hrs)
>50,000Hrs
Latency
1us
External Power
AC 100V~240V
Input Power
DC 5-12V
Operating Temperature
0°C to 40°C
Storage Temperature
-20°C to 85°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
Scenario 1
View products
Scenario 2
View products
Scenario 3
View products

Features

Convert and Extend Signals within your Ethernet Network
The Converter extends links over greater distances with fibre optic cable, making it perfect for IT professionals and secure setups in government, business, or educational applications.
Extend Your Network
Customize the required distance up to 2KM (MM fiber) or 160KM (SM/WDM fiber) with SFP modules
Maintain Investments
Migrate a local network to fibre with existing copper-based hardware
Speed Conversion
Allow you to convert link speeds from 10/100/1000Base-T to 1000Base-X
Simple & Quick Operation
The hot swappable design makes these converters easy to install and troubleshoot for newbies, which allows simple communication with other devices.
Hot-swappable
Installation requires no manual configuration, simple operation
Auto-MDI/MDIX
Automatically detects cable connection type and configures the connection appropriately
Monitor Network Activity Easily
Diagnostic & DIP-switch configurations via LEDs for quick installation
LFP Alarm Link Failure within a Short Period of Time
With the LFP (link fault pass through) function, system administrators are able to notice the link failure within a short period of time, minimizing the loss caused by this problem.
DIP Switches to Control the Signal/Electricity Transmission
The DIP Switch can help select and change between various hardware or device options. Users just need to toggle each switch between on and off positions to enable and disable certain functions.
1U Chassis Capable of Housing Up to 12 Media Converters
The Converters can be used as standalone units when powered by their DC adapters or used in FS 1U 12 Slots Chassis (MFMC-12DP). This Chassis can offer power for these Converters.
Standalone or Chassis Based
Use for Small or Enterprise-Sized deployment
Power Up to 12 Media Converters
Free up space and simplify links and structure
Plug-and-Play
Installing/removing the converter without powering off the chassis
Specifications

1x 10/100/1000Base-T RJ45 to 1x 1000Base-X SFP Slot Mini Gigabit Ethernet Media Converter, Australian Plug standard

The Mini Gigabit Ethernet Media Converter extends communication distance with high performance of data transmission via fiber optic cable. It can build the ISP network solution of FTTH or FTTC for ISPs and FTTBs, or for small office network environment of enterprises. We also supply Media Converter Chassis, the 1U height 12 slots media converter rack mount chassis specially designed for accommodating chassis-based mini Media Converters.

The media converters are compatible with a wide range of transceiver modules, such as general 1000Base SFP transceiver modules, BIDI transceiver modules, CWDM transceiver modules, etc. Be sure that the wavelength, speed rate, and the distance of the transceiver modules used at the both ends of the media converter are consistent.

Specifications
Ports
1 x Gigabit SFP Port
1 x 10/100/1000M RJ45 Port (Auto MDI/MDIX)
Standards and Protocols
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab, IEEE 802.3z, IEEE 802.3x
Cable Type (Fiber)
Multimode 50/125µm, 62.5/125µm
Single-mode 9/125µm
Cable Type (Copper)
UTP Cat 5, 5e, 6 Cable (Maxium 100m)
EIA/TIA-568 100Ω STP (Maximum 100m)
LED Indicators
TP/LNK,1000M, FX/LNK, PWR
DIP Switch
LFP/ ALS/ FX Speed/FX Reset
Power Consumption
Full-load<3W
Jumbo Frame
12K
Operation Mode
10/100Mbps for Half/Full Duplex
1000Mbps for Full Duplex
Dimensions (HxWxD)
0.79''x2.36''x3.54'' (20x60x90mm)
MTBF (hrs)
>50,000Hrs
Latency
1us
External Power
AC 100V~240V
Input Power
DC 5-12V
Operating Temperature
0°C to 40°C
Storage Temperature
-20°C to 85°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
Scenario 1
View products
Scenario 2
View products
Scenario 3
View products
Features
Convert and Extend Signals within your Ethernet Network
The Converter extends links over greater distances with fibre optic cable, making it perfect for IT professionals and secure setups in government, business, or educational applications.
Extend Your Network
Customize the required distance up to 2KM (MM fiber) or 160KM (SM/WDM fiber) with SFP modules
Maintain Investments
Migrate a local network to fibre with existing copper-based hardware
Speed Conversion
Allow you to convert link speeds from 10/100/1000Base-T to 1000Base-X
Simple & Quick Operation
The hot swappable design makes these converters easy to install and troubleshoot for newbies, which allows simple communication with other devices.
Hot-swappable
Installation requires no manual configuration, simple operation
Auto-MDI/MDIX
Automatically detects cable connection type and configures the connection appropriately
Monitor Network Activity Easily
Diagnostic & DIP-switch configurations via LEDs for quick installation
LFP Alarm Link Failure within a Short Period of Time
With the LFP (link fault pass through) function, system administrators are able to notice the link failure within a short period of time, minimizing the loss caused by this problem.
DIP Switches to Control the Signal/Electricity Transmission
The DIP Switch can help select and change between various hardware or device options. Users just need to toggle each switch between on and off positions to enable and disable certain functions.
1U Chassis Capable of Housing Up to 12 Media Converters
The Converters can be used as standalone units when powered by their DC adapters or used in FS 1U 12 Slots Chassis (MFMC-12DP). This Chassis can offer power for these Converters.
Standalone or Chassis Based
Use for Small or Enterprise-Sized deployment
Power Up to 12 Media Converters
Free up space and simplify links and structure
Plug-and-Play
Installing/removing the converter without powering off the chassis

Questions & Answers

Customer Reviews

Resources

AUD48.40 (Incl. GST)

AUD44.00 (Excl. GST)

24 In Global Warehouse