The UMC-1F1T Gigabit Ethernet Media Converter transparently connects copper to SFP for multimode (or single mode) fiber. The SFPs also enable adaptability to different fiber types and distances, and support CWDM and DWDM to increase the capacity of fiber infrastructure. With desk, wall, or chassis installation options, the UMC-1F1T is a versatile solution for ISP networks and small office environments. It also supports advanced features such as Auto-Negotiation, Auto-MDIX, LFP, Fiber Fault Alert, and Loopback. This allows for more efficient troubleshooting and less on-site maintenance.
![Unmanaged 1x 10/100/1000Base-T to 1x 100/1000Base-X SFP Slot Gigabit Ethernet Media Converter, Australian Plug Standard This picture is about .](https://resource.fs.com/mall/products/800x800/101472.B.jpeg)
Click to open expanded view
![Unmanaged 1x 10/100/1000Base-T to 1x 100/1000Base-X SFP Slot Gigabit Ethernet Media Converter, Australian Plug Standard This picture is about UMC-1F1T.](https://resource.fs.com/images/PSqbTjS5huOTOlrP.jpg)
![Unmanaged 1x 10/100/1000Base-T to 1x 100/1000Base-X SFP Slot Gigabit Ethernet Media Converter, Australian Plug Standard This picture is about .](https://resource.fs.com/mall/products/60x60/101472.B.jpeg)
![Unmanaged 1x 10/100/1000Base-T to 1x 100/1000Base-X SFP Slot Gigabit Ethernet Media Converter, Australian Plug Standard This picture is about .](https://resource.fs.com/mall/mainImg/60x60/202310190947259rsj38.jpg)
![Unmanaged 1x 10/100/1000Base-T to 1x 100/1000Base-X SFP Slot Gigabit Ethernet Media Converter, Australian Plug Standard This picture is about .](https://resource.fs.com/mall/products/60x60/101472.C.jpeg)
![Unmanaged 1x 10/100/1000Base-T to 1x 100/1000Base-X SFP Slot Gigabit Ethernet Media Converter, Australian Plug Standard This picture is about .](https://resource.fs.com/mall/mainImg/60x60/202207251644497nviuh.jpg)
![Unmanaged 1x 10/100/1000Base-T to 1x 100/1000Base-X SFP Slot Gigabit Ethernet Media Converter, Australian Plug Standard This picture is about .](https://resource.fs.com/mall/products/60x60/101472.D.jpeg)
![Unmanaged 1x 10/100/1000Base-T to 1x 100/1000Base-X SFP Slot Gigabit Ethernet Media Converter, Australian Plug Standard This picture is about .](https://resource.fs.com/mall/products/60x60/101472.E.jpeg)
Unmanaged 1x 10/100/1000Base-T to 1x 100/1000Base-X SFP Slot Gigabit Ethernet Media Converter, Australian Plug Standard
#101475
#101475
AUD82.50 (Incl. GST)
FS P/N: UMC-1F1TFS P/N: UMC-1F1T
998 Sold
1 Review
8 Questions
Models:
74 in AU Warehouse, Get it by Monday, 5 August 2024
See more Warehouse
Deliver to Sydney, 1001
Free Shipping via StarTrack on orders over AUD99.00
2-Year Warranty
30-Day Returns
30-Day Exchange
Unmanaged 1x 10/100/1000Base-T RJ45 to 1x 100/1000Base-X SFP Slot Gigabit Ethernet Media Converter
Specifications
Port Type
1x 10/100/1000Base-T RJ45
1x 100/1000Base-X SFP
1x 100/1000Base-X SFP
Standards and Protocols
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab, IEEE 802.3z, IEEE 802.3x
Cable Type (Fiber)
Multimode 50/125µm, 62.5/125µm
Single-mode 9/125µm
Single-mode 9/125µm
Cable Type (Copper)
Cat5/5e/6
Power Consumption
4.6W
Input Power
5V DC, 2A Max.
Jumbo Frame
Speed
9K
Speed
Twisted pair-10/100Mbps for half/full duplex, 1000Mbps for full duplex
Fiber Optic-100Mbps/1000Mbps for full duplex
Operating Temperature
0°C to 50°C
Dimensions (HxWxD)
1.02''x 2.76''x 3.82'' (26x70x97mm)
Storage Temperature
-10°C to 70°C
MTBF (hrs)
>50,000Hrs
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/202406290951446ao3eb.jpg)
Features
Convert and Extend Signals Within Your Ethernet Network
The Converter extends links over greater distances with fibre optic cable, making it perfect for IT professionals and secure setups in government, business, or educational applications.
Extend Your Network
Beyond the 100M copper cable limit, up to 160KM
Maintain Investments
Migrate a local network to fibre with existing copper-based hardware
Speed Conversion
Allow you to convert link speeds from 10/100/1000Base-T to 100/1000Base-X
Simple & Quick Operation
The hot-swappable design makes these converters easy to install and troubleshoot for newbies, which allows simple communication with other devices.
Hot-swappable
Installation requires no manual configuration, simple operation
Auto-MDI/MDIX
Automatically detects cable connection type and configures the connection appropriately
Monitor Network Activity Easily
Diagnostic via LEDs for quick installation
LFP Alarm Link Failure Within a Short Period of Time
With the LFP (link fault pass through) function, system administrators are able to notice the link failure within a short period of time, minimizing the loss caused by this problem.
Questions & Answers
Ask a question
All (8)Unanswered Question (1)Matching Transceivers (3)Application (1)Connectors (1)Power Supply (1)Product Comparison (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
W***e
Australia
17 May 2022
I bought them to use a fiber optic installation of the previous operator. It allows me to connect two zones at Gigabit speed without problem.
The performance is very good and for now the stability too.
It remains to be seen how to behave in summer
The performance is very good and for now the stability too.
It remains to be seen how to behave in summer
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed