Australia (English / $ AUD)
Contact Us
Australia
FREE Delivery on Orders over AUD99 (Inc. GST)
Home
MTP®/MPO Trunk Cables
MTP®/MPO Trunk Cables
24 Results
Sort by:
Sort by: Popularity
OM4 MTP®-12 F to MTP®-12 F, 12 Fibers OFNP Elite Trunk Cable, Type B, 1m (3ft)
Hot
1.5m (5ft)2m (7ft)3m (10ft)4m (13ft)5m (16ft)6m (20ft)7m (23ft)8m (26ft)10m (33ft)12m (39ft)15m (49ft)20m (66ft)25m (82ft)30m (98ft)50m (164ft)+NaN

OM4 MTP®-12 F to MTP®-12 F, 12 Fibers OFNP Elite Trunk Cable, Type B, 1m (3ft)

40/100G SR4 | MTP® Universal Cassettes
AUD66.00
OS2 MTP®-12 F to MTP®-12 F, 12 Fibers OFNP Elite Trunk Cable, Type B, 1m (3ft)
Hot
2m (7ft)3m (10ft)5m (16ft)10m (33ft)+NaN

OS2 MTP®-12 F to MTP®-12 F, 12 Fibers OFNP Elite Trunk Cable, Type B, 1m (3ft)

40G PLR4/100G PSM4/400G DR4/XDR4/PLR4 | MTP® Universal Cassettes
AUD118.00
OM4 MTP®-12 F to MTP®-12 F, 12 Fibers OFNP Elite Trunk Cable, Type A, 5m (16ft)
Hot
10m (33ft)15m (49ft)20m (66ft)25m (82ft)30m (98ft)+NaN

OM4 MTP®-12 F to MTP®-12 F, 12 Fibers OFNP Elite Trunk Cable, Type A, 5m (16ft)

MTP® Cassettes (A to AF)
AUD129.00
OS2 MTP®-12 F to MTP®-12 F, 12 Fibers OFNP Elite Trunk Cable, Type A, 5m (16ft)
Hot
7m (23ft)10m (33ft)15m (49ft)20m (66ft)25m (82ft)30m (98ft)+NaN

OS2 MTP®-12 F to MTP®-12 F, 12 Fibers OFNP Elite Trunk Cable, Type A, 5m (16ft)

MTP® Cassettes (A to AF)
AUD127.00
OS2 MTP®-8 M to MTP®-8 M, 8 Fibers OFNP Elite Trunk Cable, Type B, 30m (100ft), OS2
New
OM4OM3+NaN

OS2 MTP®-8 M to MTP®-8 M, 8 Fibers OFNP Elite Trunk Cable, Type B, 30m (100ft), OS2

Cabinet to Cabinet for 40/100G Backbones
AUD244.00
OM4 MTP®-12 F to MTP®-12 F APC, 12 Fibers OFNP Elite Trunk Cable, Type B, 1m (3ft)
New
2m (7ft)3m (10ft)5m (16ft) 10m (33ft)+NaN

OM4 MTP®-12 F to MTP®-12 F APC, 12 Fibers OFNP Elite Trunk Cable, Type B, 1m (3ft)

InfiniBand NDR 400G SR4/800G SR8 PAM4
AUD66.00
OM4 MTP®-12 M to MTP®-12 F, 12 Fibers OFNP Elite Trunk Cable, Type B, 3m (10ft)
5m (16ft)7m (23ft)+NaN

OM4 MTP®-12 M to MTP®-12 F, 12 Fibers OFNP Elite Trunk Cable, Type B, 3m (10ft)

40/100G SR4
AUD117.00
OM4 MTP®-24 F to MTP®-24 F, 24 Fibers OFNP Elite Trunk Cable, Type A, 1m (3ft)
2m (7ft)3m (10ft)5m (16ft)10m (33ft)15m (49ft)20m (66ft)+NaN

OM4 MTP®-24 F to MTP®-24 F, 24 Fibers OFNP Elite Trunk Cable, Type A, 1m (3ft)

100G SR10 | MTP® Cassettes (A to AF)
AUD183.00
OM4 MTP®-16 F to MTP®-16 F APC, 16 Fibers OFNP Elite Trunk Cable, 1m (3ft)
2m (7ft)3m (10ft)5m (16ft)10m (33ft)+NaN

OM4 MTP®-16 F to MTP®-16 F APC, 16 Fibers OFNP Elite Trunk Cable, 1m (3ft)

400/800G SR8
AUD229.00
Home
MTP®/MPO Trunk Cables
MTP®/MPO Trunk Cables
Fiber Type
Connector A
Connector B
Filter
24 Results
Sort by:
Sort by: Popularity
OS2 MTP®-12 F to MTP®-12 F, 12 Fibers OFNP Elite Trunk Cable, Type B, 1m (3ft)
Hot

OS2 MTP®-12 F to MTP®-12 F, 12 Fibers OFNP Elite Trunk Cable, Type B, 1m (3ft)

40G PLR4/100G PSM4/400G DR4/XDR4/PLR4 | MTP® Universal Cassettes
AUD118.00