Australia (English / $ AUD)
Contact Us
Australia
FREE Delivery on Orders over AUD99 (Inc. GST)
Open Line System
Categories
57 Results
Sort by:
Sort by: Popularity
FMT04-CH1U, 4 Slots, 1U Chassis, Left to Right Airflow
Hot
+NaN

FMT04-CH1U, 4 Slots, 1U Chassis, Left to Right Airflow

SNMP | 1+1 AC Power | 1x Fan Module
AUD627.00
FMT20PA-EDFA, 20dB Gain, DWDM EDFA Pre-Amplifier
Hot

FMT20PA-EDFA, 20dB Gain, DWDM EDFA Pre-Amplifier

AGC | Max Output Power ≤13dBm
AUD2,053.00
M6200-CH2U, 7 Slots, 2U Chassis, Left to Right Airflow
Hot
DC Power+NaN

M6200-CH2U, 7 Slots, 2U Chassis, Left to Right Airflow

WEB | 1+1 AC Power | 1x Fan Module
AUD1,012.00
M6200-CH5U, 15 Slots, 5U Chassis, Left to Right Airflow
Hot
DC Power+NaN

M6200-CH5U, 15 Slots, 5U Chassis, Left to Right Airflow

WEB | 1+1 AC Power | 1x Fan Module
AUD1,164.00
FMT26PA-EDFA, 26dB Gain, DWDM EDFA Pre-Amplifier
Hot

FMT26PA-EDFA, 26dB Gain, DWDM EDFA Pre-Amplifier

AGC | Max Output Power ≤16dBm
AUD2,284.00
M6200-25PA, 25±5dB Gain, DWDM EDFA Pre-Amplifier
Hot

M6200-25PA, 25±5dB Gain, DWDM EDFA Pre-Amplifier

AGC/APC | Max Output Power ≤16dBm
AUD2,912.00
M6200-20BA, 16±5dB Gain, DWDM EDFA Booster Amplifier
Hot

M6200-20BA, 16±5dB Gain, DWDM EDFA Booster Amplifier

AGC/APC | Max Output Power ≤20dBm
AUD2,805.00
M6200-DCM40, DCF-based Dispersion Compensation Module, 40Km
Hot

M6200-DCM40, DCF-based Dispersion Compensation Module, 40Km

4.0dB IL | 0.3ps PMD | M6200 Series Chassis
AUD1,179.00
40CH 100G DWDM PAM4 Open Line System, 80km, MON Port
Hot

40CH 100G DWDM PAM4 Open Line System, 80km, MON Port

All-In-One Solution | Auto Commissioning
AUD26,070.00
Open Line System
Categories
Product Type
Filter
57 Results
Sort by:
Sort by: Popularity
FMT20PA-EDFA, 20dB Gain, DWDM EDFA Pre-Amplifier
Hot

FMT20PA-EDFA, 20dB Gain, DWDM EDFA Pre-Amplifier

AGC | Max Output Power ≤13dBm
AUD2,053.00
M6200-CH2U, 7 Slots, 2U Chassis, Left to Right Airflow
Hot

M6200-CH2U, 7 Slots, 2U Chassis, Left to Right Airflow

WEB | 1+1 AC Power | 1x Fan Module
AUD1,012.00
M6200-CH5U, 15 Slots, 5U Chassis, Left to Right Airflow
Hot

M6200-CH5U, 15 Slots, 5U Chassis, Left to Right Airflow

WEB | 1+1 AC Power | 1x Fan Module
AUD1,164.00
FMT26PA-EDFA, 26dB Gain, DWDM EDFA Pre-Amplifier
Hot

FMT26PA-EDFA, 26dB Gain, DWDM EDFA Pre-Amplifier

AGC | Max Output Power ≤16dBm
AUD2,284.00
M6200-25PA, 25±5dB Gain, DWDM EDFA Pre-Amplifier
Hot

M6200-25PA, 25±5dB Gain, DWDM EDFA Pre-Amplifier

AGC/APC | Max Output Power ≤16dBm
AUD2,912.00
M6200-20BA, 16±5dB Gain, DWDM EDFA Booster Amplifier
Hot

M6200-20BA, 16±5dB Gain, DWDM EDFA Booster Amplifier

AGC/APC | Max Output Power ≤20dBm
AUD2,805.00
M6200-DCM40, DCF-based Dispersion Compensation Module, 40Km
Hot

M6200-DCM40, DCF-based Dispersion Compensation Module, 40Km

4.0dB IL | 0.3ps PMD | M6200 Series Chassis
AUD1,179.00
40CH 100G DWDM PAM4 Open Line System, 80km, MON Port
Hot

40CH 100G DWDM PAM4 Open Line System, 80km, MON Port

All-In-One Solution | Auto Commissioning
AUD26,070.00