Australia
FREE Delivery on Orders over AUD99 (Inc. GST)
50/56G DAC/AOC
5 Results
Sort by:
Sort by: Popularity
50G SFP56 Passive Direct Attach Copper Twinax Cable, 1m (3ft)
Hot
2m (7ft)3m (10ft)+NaN

50G SFP56 Passive Direct Attach Copper Twinax Cable, 1m (3ft)

≤0.1W | 41mm | 30AWG | Twinax
AUD60.00
56G QSFP+ Passive Direct Attach Cable, 1m (3ft)
0.5m (2ft)2m (7ft)3m (10ft)4m (13ft)5m (16ft)+NaN

56G QSFP+ Passive Direct Attach Cable, 1m (3ft)

≤0.5W | 35mm | 30AWG | Twinax
AUD103.00
56G QSFP+ Active Optical Cable, 1m (3ft)
2m (7ft)3m (10ft)5m (16ft)10m (33ft)15m (49ft)20m (66ft)25m (82ft)30m (98ft)50m (164ft)+NaN

56G QSFP+ Active Optical Cable, 1m (3ft)

≤1.4W | 30mm | Fiber
AUD183.00
50G SFP56 Active Optical Cable, 1m (3ft)
2m (7ft)3m (10ft)5m (16ft)10m (33ft)15m (49ft)20m (66ft)25m (82ft)30m (98ft)50m (164ft)+NaN

50G SFP56 Active Optical Cable, 1m (3ft)

≤2W | 60mm | Fiber
AUD719.00
50G SFP56 Active Direct Attach Copper Twinax Cable, 1m (3ft)
2m (7ft)3m (10ft)5m (16ft)7m (23ft)+NaN

50G SFP56 Active Direct Attach Copper Twinax Cable, 1m (3ft)

≤0.5W | 22.5mm | 30AWG | Twinax
AUD69.00
50/56G DAC/AOC
Cable Length
Data Rate
Form Factor
Filter
5 Results
Sort by:
Sort by: Popularity