Australia (English / $ AUD)
Contact Us
Australia
FREE Delivery on Orders over AUD99 (Inc. GST)
10/25/40/100G Modules
Categories
338 Results
Sort by:
Sort by: Popularity
QSFP28 100GBASE-SR4 850nm 100m Module, Cisco
Hot
AristaJuniperBrocadeDellExtremeHWH3CHPE ArubaCienaMellanoxGenericFSEdge-CorePalo Alto NetworksAvagoCheck PointChelsioD-LinkF5 NetworksFortinetMikrotikIntel+NaN

QSFP28 100GBASE-SR4 850nm 100m Module, Cisco

Macom | Lumentum EML | ≤2.5W | 4x 25G-SR | MTP-12 | MMF
AUD152.00
QSFP28 100GBASE-LR4 1310nm 10km Module, Cisco
Hot
AristaJuniperBrocadeDellExtremeHPE ArubaHWH3CCienaMellanoxGenericFSEdge-CorePalo Alto NetworksAlcatel-LucentCheck PointChelsioD-LinkF5 NetworksFortinetIxiaMikrotikIntel+NaN

QSFP28 100GBASE-LR4 1310nm 10km Module, Cisco

Semtech | EML | BOX | ≤3.5W | Duplex LC | SMF
AUD612.00
QSFP28 100GBASE-CWDM4 1310nm 2km Module, Cisco
Hot
AristaJuniperBrocadeDellExtreme HPE ArubaHWH3CMellanoxGenericFSEdge-CoreAvagoFortinetMikrotikIntel+NaN

QSFP28 100GBASE-CWDM4 1310nm 2km Module, Cisco

Macom | Oclaro DML | ≤3.5W | Duplex LC | SMF
AUD290.00
QSFP28 100GBASE-SR BIDI 100m Module, Cisco
Hot
AristaJuniperDellMellanoxHWH3CExtremeGenericFS+NaN

QSFP28 100GBASE-SR BIDI 100m Module, Cisco

Macom | SANAN VCSEL | ≤3.5W | BIDI | Duplex LC | MMF
AUD520.00
QSFP28 40/100GBASE-SM4 SWDM4 Dual Rate 850nm 100m Module, Cisco
Hot
FSGeneric+NaN

QSFP28 40/100GBASE-SM4 SWDM4 Dual Rate 850nm 100m Module, Cisco

Macom | SANAN VCSEL | ≤3.5W | Duplex LC | MMF | 40G/100G
AUD673.00
QSFP28 100GBASE-DR Single Lambda 1310nm 500m Module, Cisco
Hot
AristaJuniperBrocadeDellExtremeHWHPE ArubaIntelMellanoxGenericFS+NaN

QSFP28 100GBASE-DR Single Lambda 1310nm 500m Module, Cisco

Broadcom 7nm DSP | EML | BOX | ≤4W | Single Lambda | 100G-400G | Duplex LC | SMF
AUD459.00
SFP28 25GBASE-LR-S-I 1310nm 300m Module
New

SFP28 25GBASE-LR-S-I 1310nm 300m Module

Macom | DFB | ≤1W | Duplex LC | SMF | -40℃ to 85℃
AUD75.00
QSFP28 100GBASE-ER4L 1310nm 40km Module, Cisco
AristaJuniperDellExtremeHWH3CCienaMellanoxGenericFSEdge-CoreAlcatel-LucentFortinetMikrotik+NaN

QSFP28 100GBASE-ER4L 1310nm 40km Module, Cisco

Semtech | EML | BOX | ≤4.5W | Duplex LC | SMF
AUD3,066.00
QSFP28 100GBASE-PSM4 1310nm 500m Module, Cisco
AristaJuniperDellExtremeHWH3CMellanoxGenericFSMikrotik+NaN

QSFP28 100GBASE-PSM4 1310nm 500m Module, Cisco

Semtech | Melco EML | ≤3.5W | 4x 25G-LR | MTP-12 | SMF
AUD581.00
QSFP28 100/112GBASE-LR4 Dual Rate 1310nm 20km Module, Cisco
AristaJuniperHWFS+NaN

QSFP28 100/112GBASE-LR4 Dual Rate 1310nm 20km Module, Cisco

Semtech | EML | BOX | ≤3.5W | Duplex LC | SMF | 100G/112G
AUD1,685.00
QSFP28 100GBASE-LR Single Lambda 1310nm 10km Module, Cisco
AristaJuniperIntelHWMellanoxGenericFS+NaN

QSFP28 100GBASE-LR Single Lambda 1310nm 10km Module, Cisco

Broadcom 7nm DSP | EML | BOX | ≤4.5W | Single Lambda | 100G-400G | Duplex LC | SMF
AUD597.00
QSFP28 100GBASE-PLR4L 1310nm 2km Module, Cisco
AristaH3CMellanoxGenericFS+NaN

QSFP28 100GBASE-PLR4L 1310nm 2km Module, Cisco

Semtech | Melco DFB | ≤3.5W | 4x 25G-LR | MTP-12 | SMF
AUD597.00
10/25/40/100G Modules
Categories
Distance
Form Factor
Filter
338 Results
Sort by:
Sort by: Popularity
QSFP28 100GBASE-SR4 850nm 100m Module, Cisco
Hot

QSFP28 100GBASE-SR4 850nm 100m Module, Cisco

Macom | Lumentum EML | ≤2.5W | 4x 25G-SR | MTP-12 | MMF
AUD152.00
QSFP28 100GBASE-LR4 1310nm 10km Module, Cisco
Hot

QSFP28 100GBASE-LR4 1310nm 10km Module, Cisco

Semtech | EML | BOX | ≤3.5W | Duplex LC | SMF
AUD612.00
QSFP28 100GBASE-CWDM4 1310nm 2km Module, Cisco
Hot

QSFP28 100GBASE-CWDM4 1310nm 2km Module, Cisco

Macom | Oclaro DML | ≤3.5W | Duplex LC | SMF
AUD290.00
QSFP28 100GBASE-SR BIDI 100m Module, Cisco
Hot

QSFP28 100GBASE-SR BIDI 100m Module, Cisco

Macom | SANAN VCSEL | ≤3.5W | BIDI | Duplex LC | MMF
AUD520.00
QSFP28 40/100GBASE-SM4 SWDM4 Dual Rate 850nm 100m Module, Cisco
Hot

QSFP28 40/100GBASE-SM4 SWDM4 Dual Rate 850nm 100m Module, Cisco

Macom | SANAN VCSEL | ≤3.5W | Duplex LC | MMF | 40G/100G
AUD673.00
QSFP28 100GBASE-DR Single Lambda 1310nm 500m Module, Cisco
Hot

QSFP28 100GBASE-DR Single Lambda 1310nm 500m Module, Cisco

Broadcom 7nm DSP | EML | BOX | ≤4W | Single Lambda | 100G-400G | Duplex LC | SMF
AUD459.00
SFP28 25GBASE-LR-S-I 1310nm 300m Module
New

SFP28 25GBASE-LR-S-I 1310nm 300m Module

Macom | DFB | ≤1W | Duplex LC | SMF | -40℃ to 85℃
AUD75.00
QSFP28 100GBASE-ER4L 1310nm 40km Module, Cisco

QSFP28 100GBASE-ER4L 1310nm 40km Module, Cisco

Semtech | EML | BOX | ≤4.5W | Duplex LC | SMF
AUD3,066.00
QSFP28 100GBASE-PSM4 1310nm 500m Module, Cisco

QSFP28 100GBASE-PSM4 1310nm 500m Module, Cisco

Semtech | Melco EML | ≤3.5W | 4x 25G-LR | MTP-12 | SMF
AUD581.00
QSFP28 100/112GBASE-LR4 Dual Rate 1310nm 20km Module, Cisco

QSFP28 100/112GBASE-LR4 Dual Rate 1310nm 20km Module, Cisco

Semtech | EML | BOX | ≤3.5W | Duplex LC | SMF | 100G/112G
AUD1,685.00
QSFP28 100GBASE-LR Single Lambda 1310nm 10km Module, Cisco

QSFP28 100GBASE-LR Single Lambda 1310nm 10km Module, Cisco

Broadcom 7nm DSP | EML | BOX | ≤4.5W | Single Lambda | 100G-400G | Duplex LC | SMF
AUD597.00
QSFP28 100GBASE-PLR4L 1310nm 2km Module, Cisco

QSFP28 100GBASE-PLR4L 1310nm 2km Module, Cisco

Semtech | Melco DFB | ≤3.5W | 4x 25G-LR | MTP-12 | SMF
AUD597.00