Australia
FREE Delivery on Orders over AUD99 (Inc. GST)
Home
200G QSFP-DD/QSFP56
200G QSFP-DD/QSFP56
4 Results
Sort by:
Sort by: Popularity
QSFP-DD 200GBASE-2SR4 850nm 100m Module, Dell
Hot
CiscoGeneric+NaN

QSFP-DD 200GBASE-2SR4 850nm 100m Module, Dell

Macom | Sony VCSEL | ≤4.5W | 2× 100G-SR4 | MTP-24 | MMF
AUD811.00
QSFP56 200GBASE-LR4 1310nm 10km Module, Generic
+NaN

QSFP56 200GBASE-LR4 1310nm 10km Module, Generic

Inphi DSP | EML | BOX | ≤8W | Duplex LC | SMF
AUD3,219.00
QSFP56 200GBASE-FR4 1310nm 2km Module, Arista
Generic+NaN

QSFP56 200GBASE-FR4 1310nm 2km Module, Arista

Inphi DSP | Oclaro DML | ≤6.5W | Duplex LC | SMF
AUD1,532.00
QSFP56 200GBASE-SR4 850nm 100m Module, Arista
Generic+NaN

QSFP56 200GBASE-SR4 850nm 100m Module, Arista

Inphi DSP | Broadcom VCSEL | ≤5W | MTP-12 | MMF
AUD551.00
Home
200G QSFP-DD/QSFP56
200G QSFP-DD/QSFP56
Distance
Form Factor
Type
Filter
4 Results
Sort by:
Sort by: Popularity
QSFP-DD 200GBASE-2SR4 850nm 100m Module, Dell
Hot

QSFP-DD 200GBASE-2SR4 850nm 100m Module, Dell

Macom | Sony VCSEL | ≤4.5W | 2× 100G-SR4 | MTP-24 | MMF
AUD811.00
QSFP56 200GBASE-LR4 1310nm 10km Module, Generic

QSFP56 200GBASE-LR4 1310nm 10km Module, Generic

Inphi DSP | EML | BOX | ≤8W | Duplex LC | SMF
AUD3,219.00
QSFP56 200GBASE-FR4 1310nm 2km Module, Arista

QSFP56 200GBASE-FR4 1310nm 2km Module, Arista

Inphi DSP | Oclaro DML | ≤6.5W | Duplex LC | SMF
AUD1,532.00
QSFP56 200GBASE-SR4 850nm 100m Module, Arista

QSFP56 200GBASE-SR4 850nm 100m Module, Arista

Inphi DSP | Broadcom VCSEL | ≤5W | MTP-12 | MMF
AUD551.00