Australia
FREE Delivery on Orders over AUD99 (Inc. GST)
Home
56/40G FDR InfiniBand
56/40G FDR InfiniBand
8 Results
Sort by:
Sort by: Popularity
QSFP+ 40G SR4 850nm 150m MPO-12/UPC IB FDR10, NVIDIA (InfiniBand)
+NaN

QSFP+ 40G SR4 850nm 150m MPO-12/UPC IB FDR10, NVIDIA (InfiniBand)

IB 40G SR4 | SB7800/7890 Switches and ConnectX-5 HCA | Macom | ≤1.5W
AUD60.00
QSFP+ 40G CSR4 850nm 400m MPO-12/UPC IB FDR10, NVIDIA (InfiniBand)
+NaN

QSFP+ 40G CSR4 850nm 400m MPO-12/UPC IB FDR10, NVIDIA (InfiniBand)

IB 40G CSR4 | SB7800/7890 Switches and ConnectX-5 HCA | Macom | ≤1.5W
AUD100.00
QSFP+ 40G LR4 1310nm 10km Duplex LC/UPC IB FDR10, NVIDIA (InfiniBand)
+NaN

QSFP+ 40G LR4 1310nm 10km Duplex LC/UPC IB FDR10, NVIDIA (InfiniBand)

IB 40G LR4 | SB7800/7890 Switches and ConnectX-5 HCA | Semtech | ≤3.5W
AUD474.00
QSFP+ 40G LR4 1310nm 10km Duplex LC/UPC IB FDR10 Industrial, NVIDIA (InfiniBand)
+NaN

QSFP+ 40G LR4 1310nm 10km Duplex LC/UPC IB FDR10 Industrial, NVIDIA (InfiniBand)

IB 40G LR4 | SB7800/7890 Switches and ConnectX-5 HCA | Macom | ≤2.5W
AUD566.00
40G QSFP+ Passive DAC IB FDR10, 1m (3ft)
0.5m (2ft)1.5m (5ft)2m (7ft)3m (10ft)4m (13ft)5m (16ft)+NaN

40G QSFP+ Passive DAC IB FDR10, 1m (3ft)

IB 40G FDR10 DAC | ≤0.5W | 30.5mm | 30AWG | Twinax
AUD43.00
40G QSFP+ AOC IB FDR10, 1m (3ft)
3m (10ft)5m (16ft)7m (23ft)10m (33ft)15m (49ft)20m (66ft)25m (82ft)30m (98ft)50m (164ft)100m (328ft)+NaN

40G QSFP+ AOC IB FDR10, 1m (3ft)

IB 40G FDR10 AOC | ≤1.5W | 7.5mm | Fiber
AUD129.00
56G QSFP+ Passive DAC IB FDR, 1m (3ft)
0.5m (2ft)1.5m (5ft)2m (7ft)3m (10ft)4m (13ft)5m (16ft)+NaN

56G QSFP+ Passive DAC IB FDR, 1m (3ft)

IB 56G FDR DAC | ≤0.5W | 35mm | 30AWG | Twinax
AUD103.00
56G QSFP+ AOC IB FDR, 1m (3ft)
2m (7ft)3m (10ft)5m (16ft)10m (33ft)15m (49ft)20m (66ft)25m (82ft)30m (98ft)50m (164ft)100m (328ft)+NaN

56G QSFP+ AOC IB FDR, 1m (3ft)

IB 56G FDR AOC | ≤1.5W | 7.5mm | Fiber
AUD183.00
Home
56/40G FDR InfiniBand
56/40G FDR InfiniBand
Data Rate
Product Type
Form Factor
Filter
8 Results
Sort by:
Sort by: Popularity
QSFP+ 40G SR4 850nm 150m MPO-12/UPC IB FDR10, NVIDIA (InfiniBand)

QSFP+ 40G SR4 850nm 150m MPO-12/UPC IB FDR10, NVIDIA (InfiniBand)

IB 40G SR4 | SB7800/7890 Switches and ConnectX-5 HCA | Macom | ≤1.5W
AUD60.00
QSFP+ 40G CSR4 850nm 400m MPO-12/UPC IB FDR10, NVIDIA (InfiniBand)

QSFP+ 40G CSR4 850nm 400m MPO-12/UPC IB FDR10, NVIDIA (InfiniBand)

IB 40G CSR4 | SB7800/7890 Switches and ConnectX-5 HCA | Macom | ≤1.5W
AUD100.00
QSFP+ 40G LR4 1310nm 10km Duplex LC/UPC IB FDR10, NVIDIA (InfiniBand)

QSFP+ 40G LR4 1310nm 10km Duplex LC/UPC IB FDR10, NVIDIA (InfiniBand)

IB 40G LR4 | SB7800/7890 Switches and ConnectX-5 HCA | Semtech | ≤3.5W
AUD474.00
QSFP+ 40G LR4 1310nm 10km Duplex LC/UPC IB FDR10 Industrial, NVIDIA (InfiniBand)

QSFP+ 40G LR4 1310nm 10km Duplex LC/UPC IB FDR10 Industrial, NVIDIA (InfiniBand)

IB 40G LR4 | SB7800/7890 Switches and ConnectX-5 HCA | Macom | ≤2.5W
AUD566.00
40G QSFP+ Passive DAC IB FDR10, 1m (3ft)

40G QSFP+ Passive DAC IB FDR10, 1m (3ft)

IB 40G FDR10 DAC | ≤0.5W | 30.5mm | 30AWG | Twinax
AUD43.00
40G QSFP+ AOC IB FDR10, 1m (3ft)

40G QSFP+ AOC IB FDR10, 1m (3ft)

IB 40G FDR10 AOC | ≤1.5W | 7.5mm | Fiber
AUD129.00
56G QSFP+ Passive DAC IB FDR, 1m (3ft)

56G QSFP+ Passive DAC IB FDR, 1m (3ft)

IB 56G FDR DAC | ≤0.5W | 35mm | 30AWG | Twinax
AUD103.00
56G QSFP+ AOC IB FDR, 1m (3ft)

56G QSFP+ AOC IB FDR, 1m (3ft)

IB 56G FDR AOC | ≤1.5W | 7.5mm | Fiber
AUD183.00