Australia
FREE Delivery on Orders over AUD99 (Inc. GST)
Home
12 Fibers Pigtails
12 Fibers Pigtails
10 Results
Sort by:
Sort by: Popularity
OS2 LC UPC 12 Fibers Unjacketed Color-Coded 0.9mm OFNR Pigtail, 1m (3ft)
Hot
2m (7ft)+NaN

OS2 LC UPC 12 Fibers Unjacketed Color-Coded 0.9mm OFNR Pigtail, 1m (3ft)

G.657.A1 Fiber | Tight Buffer | Color-coding | Fiber Fusion Splicing
AUD21.00
OS2 SC APC 12 Fibers Unjacketed Color-Coded 0.9mm OFNR Pigtail, 1m (3ft)
Hot
2m (7ft)+NaN

OS2 SC APC 12 Fibers Unjacketed Color-Coded 0.9mm OFNR Pigtail, 1m (3ft)

G.657.A1 Fiber | Tight Buffer | Color-coding | Fiber Fusion Splicing
AUD25.00
OS2 SC UPC 12 Fibers Unjacketed Color-Coded 0.9mm OFNR Pigtail, 1m (3ft)
2m (7ft)+NaN

OS2 SC UPC 12 Fibers Unjacketed Color-Coded 0.9mm OFNR Pigtail, 1m (3ft)

G.657.A1 Fiber | Tight Buffer | Color-coding | Fiber Fusion Splicing
AUD21.00
OS2 LC UPC 12 Fibers Bunch 0.9mm OFNR Pigtail, 1.5m (5ft)
+NaN

OS2 LC UPC 12 Fibers Bunch 0.9mm OFNR Pigtail, 1.5m (5ft)

G.657.A1 Fiber | Tight Buffer | Color-coding | Fiber Fusion Splicing
AUD23.00
OS2 LC APC 12 Fibers Unjacketed Color-Coded 0.9mm OFNR Pigtail, 1m (3ft)
2m (7ft)+NaN

OS2 LC APC 12 Fibers Unjacketed Color-Coded 0.9mm OFNR Pigtail, 1m (3ft)

G.657.A1 Fiber | Tight Buffer | Color-coding | Fiber Fusion Splicing
AUD25.00
OM3 LC UPC 12 Fibers Bunch 0.9mm OFNR Pigtail, 1.5m (5ft)
+NaN

OM3 LC UPC 12 Fibers Bunch 0.9mm OFNR Pigtail, 1.5m (5ft)

BIF | Tight Buffer | Color-coding | Fiber Fusion Splicing
AUD26.00
OS2 SC APC 12 Fibers Bunch 0.9mm OFNR Pigtail, 1.5m (5ft)
+NaN

OS2 SC APC 12 Fibers Bunch 0.9mm OFNR Pigtail, 1.5m (5ft)

G.657.A1 Fiber | Tight Buffer | Color-coding | Fiber Fusion Splicing
AUD25.00
OS2 SC UPC 12 Fibers Bunch 0.9mm OFNR Pigtail, 1.5m (5ft)
+NaN

OS2 SC UPC 12 Fibers Bunch 0.9mm OFNR Pigtail, 1.5m (5ft)

G.657.A1 Fiber | Tight Buffer | Color-coding | Fiber Fusion Splicing
AUD23.00
OM4 LC UPC 12 Fibers Bunch 0.9mm OFNR Pigtail, 1.5m (5ft)
+NaN

OM4 LC UPC 12 Fibers Bunch 0.9mm OFNR Pigtail, 1.5m (5ft)

BIF | Tight Buffer | Color-coding | Fiber Fusion Splicing
AUD35.00
OS2 LC APC 12 Fibers Bunch 0.9mm OFNR Pigtail, 1.5m (5ft)
+NaN

OS2 LC APC 12 Fibers Bunch 0.9mm OFNR Pigtail, 1.5m (5ft)

G.657.A1 | Tight Buffer | Color-coding | Fiber Fusion Splicing
AUD25.00
Home
12 Fibers Pigtails
12 Fibers Pigtails
Cable Type
Fiber Type
Connector Type
Filter
10 Results
Sort by:
Sort by: Popularity
OS2 LC UPC 12 Fibers Unjacketed Color-Coded 0.9mm OFNR Pigtail, 1m (3ft)
Hot

OS2 LC UPC 12 Fibers Unjacketed Color-Coded 0.9mm OFNR Pigtail, 1m (3ft)

G.657.A1 Fiber | Tight Buffer | Color-coding | Fiber Fusion Splicing
AUD21.00
OS2 SC APC 12 Fibers Unjacketed Color-Coded 0.9mm OFNR Pigtail, 1m (3ft)
Hot

OS2 SC APC 12 Fibers Unjacketed Color-Coded 0.9mm OFNR Pigtail, 1m (3ft)

G.657.A1 Fiber | Tight Buffer | Color-coding | Fiber Fusion Splicing
AUD25.00
OS2 SC UPC 12 Fibers Unjacketed Color-Coded 0.9mm OFNR Pigtail, 1m (3ft)

OS2 SC UPC 12 Fibers Unjacketed Color-Coded 0.9mm OFNR Pigtail, 1m (3ft)

G.657.A1 Fiber | Tight Buffer | Color-coding | Fiber Fusion Splicing
AUD21.00
OS2 LC UPC 12 Fibers Bunch 0.9mm OFNR Pigtail, 1.5m (5ft)

OS2 LC UPC 12 Fibers Bunch 0.9mm OFNR Pigtail, 1.5m (5ft)

G.657.A1 Fiber | Tight Buffer | Color-coding | Fiber Fusion Splicing
AUD23.00
OS2 LC APC 12 Fibers Unjacketed Color-Coded 0.9mm OFNR Pigtail, 1m (3ft)

OS2 LC APC 12 Fibers Unjacketed Color-Coded 0.9mm OFNR Pigtail, 1m (3ft)

G.657.A1 Fiber | Tight Buffer | Color-coding | Fiber Fusion Splicing
AUD25.00
OM3 LC UPC 12 Fibers Bunch 0.9mm OFNR Pigtail, 1.5m (5ft)

OM3 LC UPC 12 Fibers Bunch 0.9mm OFNR Pigtail, 1.5m (5ft)

BIF | Tight Buffer | Color-coding | Fiber Fusion Splicing
AUD26.00
OS2 SC APC 12 Fibers Bunch 0.9mm OFNR Pigtail, 1.5m (5ft)

OS2 SC APC 12 Fibers Bunch 0.9mm OFNR Pigtail, 1.5m (5ft)

G.657.A1 Fiber | Tight Buffer | Color-coding | Fiber Fusion Splicing
AUD25.00
OS2 SC UPC 12 Fibers Bunch 0.9mm OFNR Pigtail, 1.5m (5ft)

OS2 SC UPC 12 Fibers Bunch 0.9mm OFNR Pigtail, 1.5m (5ft)

G.657.A1 Fiber | Tight Buffer | Color-coding | Fiber Fusion Splicing
AUD23.00
OM4 LC UPC 12 Fibers Bunch 0.9mm OFNR Pigtail, 1.5m (5ft)

OM4 LC UPC 12 Fibers Bunch 0.9mm OFNR Pigtail, 1.5m (5ft)

BIF | Tight Buffer | Color-coding | Fiber Fusion Splicing
AUD35.00
OS2 LC APC 12 Fibers Bunch 0.9mm OFNR Pigtail, 1.5m (5ft)

OS2 LC APC 12 Fibers Bunch 0.9mm OFNR Pigtail, 1.5m (5ft)

G.657.A1 | Tight Buffer | Color-coding | Fiber Fusion Splicing
AUD25.00