Australia
FREE Delivery on Orders over AUD99 (Inc. GST)
100G DAC/AOC
12 Results
Sort by:
Sort by: Popularity
100G QSFP28 Passive Direct Attach Cable, 1m (3ft)
Hot
0.5m (2ft)1.5m (5ft)2m (7ft)2.5m (8ft)3m (10ft)5m (16ft)+NaN

100G QSFP28 Passive Direct Attach Cable, 1m (3ft)

≤0.5W | 33mm | 30AWG | Twinax
AUD49.00
100G QSFP28 to 4x25G SFP28 Passive Breakout DAC, 1m (3ft)
Hot
0.5m (2ft)1.5m (5ft)2m (7ft)2.5m (8ft)3m (10ft)3.5m (11ft)5m (16ft)+NaN

100G QSFP28 to 4x25G SFP28 Passive Breakout DAC, 1m (3ft)

≤0.5W | 25mm | 30AWG | Twinax
AUD97.00
100G QSFP28 Active Optical Cable, 1m (3ft)
Hot
0.5m (2ft)2m (7ft)3m (10ft)5m (16ft)7m (23ft)10m (33ft)15m (49ft)20m (66ft)25m (82ft)30m (98ft)+NaN

100G QSFP28 Active Optical Cable, 1m (3ft)

<2.2W | 30mm | Fiber
AUD244.00
100G QSFP28 Active Direct Attach Copper Twinax Cable, 1m (3ft)
3m (10ft)5m (16ft)7m (23ft)9m (29ft)+NaN

100G QSFP28 Active Direct Attach Copper Twinax Cable, 1m (3ft)

≤1.5W | 33mm | 30AWG | Twinax
AUD192.00
100G QSFP28 to 2x50G QSFP28 Passive Breakout DAC, 1m (3ft)
0.5m (2ft)2m (7ft)3m (10ft)4m (13ft)5m (16ft)+NaN

100G QSFP28 to 2x50G QSFP28 Passive Breakout DAC, 1m (3ft)

≤0.5W | 30AWG | Twinax
AUD121.00
100G QSFP28 to 4x25G SFP28 Breakout  AOC, 1m (3ft)
2m (7ft)3m (10ft)5m (16ft)7m (23ft)10m (33ft)15m (49ft)20m (66ft)25m (82ft)30m (98ft)50m (164ft)+NaN

100G QSFP28 to 4x25G SFP28 Breakout AOC, 1m (3ft)

≤2.2W | 30mm | Fiber
AUD305.00
100G QSFP28 to 4x25G SFP28 Active Breakout DAC, 1m (3ft)
3m (10ft)5m (16ft)7m (23ft)9m (29ft)+NaN

100G QSFP28 to 4x25G SFP28 Active Breakout DAC, 1m (3ft)

≤1.8W | 33mm | 30AWG | Twinax
AUD192.00
100G SFP112 Passive Direct Attach Copper Twinax Cable, 1m (3ft)
0.5m (2ft)1.5m (5ft)2m (7ft)2.5m (8ft)+NaN

100G SFP112 Passive Direct Attach Copper Twinax Cable, 1m (3ft)

≤0.15W | 20mm | 28AWG | Twinax
AUD75.00
100G QSFP28 to 4 Duplex LC Breakout AOC, 1m (3ft)
3m (10ft)5m (16ft)7m (23ft)10m (33ft)15m (49ft)20m (66ft)25m (82ft)30m (98ft)50m (164ft)70m (230ft)+NaN

100G QSFP28 to 4 Duplex LC Breakout AOC, 1m (3ft)

<2.2W / 30 mm / Fiber
AUD259.00
100G SFP-DD Active Optical Cable, 1m (3ft)
2m (7ft)3m (10ft)5m (16ft)7m (23ft)10m (33ft)15m (49ft)20m (66ft)25m (82ft)30m (98ft)50m (164ft)70m (230ft)+NaN

100G SFP-DD Active Optical Cable, 1m (3ft)

≤3.5W / 60mm / Fiber
AUD489.00
100G QSFP28 to 2x50G QSFP28 Breakout AOC, 1m (3ft)
3m (10ft)5m (16ft)7m (23ft)10m (33ft)20m (66ft)30m (98ft)50m (164ft)70m (230ft)100m (328ft)+NaN

100G QSFP28 to 2x50G QSFP28 Breakout AOC, 1m (3ft)

<2.2W | 30mm | Fiber
AUD408.00
100G QSFP28 to 2x50G QSFP28 Active Breakout DAC, 1m (3ft)
2m (7ft)3m (10ft)5m (16ft)7m (23ft)9m (29ft)+NaN

100G QSFP28 to 2x50G QSFP28 Active Breakout DAC, 1m (3ft)

≤1.5W | 55mm | 30AWG | Twinax
AUD305.00
100G DAC/AOC
Cable Type
Form Factor
Compatible
Filter
12 Results
Sort by:
Sort by: Popularity