FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FH-LCU-DXF-OM3.
This picture is about FH-LCU-DXF-OM3.
This picture is about FH-LCU-DXF-OM3.
This picture is about FH-LCU-DXF-OM3.
This picture is about FH-LCU-DXF-OM3.
This picture is about FH-LCU-DXF-OM3.
This picture is about FH-LCU-DXF-OM3.
This picture is about FH-LCU-DXF-OM3.
This picture is about FH-LCU-DXF-OM3.
This picture is about FH-LCU-DXF-OM3.

LC/UPC to LC/UPC Duplex OM3 Multimode SC Footprint Plastic Fiber Optic Adapter/Coupler with Flange, Aqua (10pcs/Pack)

#76116
#76116

Plastic Zirconia Sleeve ≤0.2dB

15,47 € (Incl. VAT)
FS P/N: FH-LCU-DXF-OM3
2.7K Sold
2 Reviews
6 Questions
91 in DE Warehouse, Get it by 03 Jun, 2024
45 in Global Warehouse, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

LC/UPC to LC/UPC OM3 Multimode Duplex SC Footprint with Flange Plastic Fiber Optic Adapter, 0.2dB insertion loss

A fiber optic adapter, sometimes also called a coupler, is a small device designed to terminate or link the fiber optic cables or fiber optic connectors between two fiber optic lines.

By linking two connectors precisely, fiber optic adapters allow the light sources to be transmitted at most and lower the loss as much as possible. At the same time, fiber optic adapters have the merits of low insertion loss, good interchangeability and reproducibility. FS supplies a wide range of mating sleeves and hybrid adapters, including special male to female hybrid fiber optic adapters.

Specifications
Connector Type
LC-LC
Body Style
Duplex
Polish Type
UPC
Fiber Mode
OM3 50/125μm
Insertion Loss
≤0.2dB
Durability
1000 times
Mounting Type
Full flanged
Alignment Sleeve Material
Ceramic
Color
Aqua
Flammability Rate
UL 94V-0
Package Quantity
10
RoHS Compliancy Status
Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Extending Fiber Connection with Adapters

With high-precision components and tool-less design, the adapters allow two devices to communicate from a distance through a direct connection with the fiber optic line.

One-piece Design Dust Cap

Prevent the adapter from dust and keep it clean

Stainless Steel Clip

Allow for easy snap-in installation without tools

Zirconia Ceramic Sleeve

Low insertion loss with high-precision alignment

Color-coded Adapters Simplify Fiber Management

The adapter housing colors follow the TIA/EIA-568-C.3 suggested color identification scheme, effectively helping technicians make better cable management and reduce human errors.

Specifications

LC/UPC to LC/UPC OM3 Multimode Duplex SC Footprint with Flange Plastic Fiber Optic Adapter, 0.2dB insertion loss

A fiber optic adapter, sometimes also called a coupler, is a small device designed to terminate or link the fiber optic cables or fiber optic connectors between two fiber optic lines.

By linking two connectors precisely, fiber optic adapters allow the light sources to be transmitted at most and lower the loss as much as possible. At the same time, fiber optic adapters have the merits of low insertion loss, good interchangeability and reproducibility. FS supplies a wide range of mating sleeves and hybrid adapters, including special male to female hybrid fiber optic adapters.

Specifications
Connector Type
LC-LC
Body Style
Duplex
Polish Type
UPC
Fiber Mode
OM3 50/125μm
Insertion Loss
≤0.2dB
Durability
1000 times
Mounting Type
Full flanged
Alignment Sleeve Material
Ceramic
Color
Aqua
Flammability Rate
UL 94V-0
Package Quantity
10
RoHS Compliancy Status
Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Extending Fiber Connection with Adapters

With high-precision components and tool-less design, the adapters allow two devices to communicate from a distance through a direct connection with the fiber optic line.

One-piece Design Dust Cap

Prevent the adapter from dust and keep it clean

Stainless Steel Clip

Allow for easy snap-in installation without tools

Zirconia Ceramic Sleeve

Low insertion loss with high-precision alignment

Color-coded Adapters Simplify Fiber Management

The adapter housing colors follow the TIA/EIA-568-C.3 suggested color identification scheme, effectively helping technicians make better cable management and reduce human errors.

Questions & Answers

Customer Reviews

Resources

15,47 € (Incl. VAT)

91 in DE Warehouse
45 in Global Warehouse