The 12Gb/s Transmitter & Receiver SFP transceiver module is for dual-channel video transmission applications up to 10km over single-mode fiber (SMF). It is compliant with SFP MSA, SFF-8472 standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters.
The transceiver is designed to transmit/receive data rates from 270Mbps to 12Gbps and supports SDI pathological patterns for SMPTE 259M, SMPTE 344M, SMPTE 292M, SMPTE 424M, SMPTE ST-2081 and SMPTE ST-2082 serial rates. It is suitable for high-definition digital broadcasting applications.
![12Gb/s MSA 1310nm 10km DOM Duplex LC SMF Transmitter & Receiver Video Pathological Patterns Optical Transceiver Module for SD/HD/3G/6G/12G-SDI This picture is about SFP-12G31-10.](https://resource.fs.com/mall/products/550x550/69379.main.jpg)
Click to open expanded view
![12Gb/s MSA 1310nm 10km DOM Duplex LC SMF Transmitter & Receiver Video Pathological Patterns Optical Transceiver Module for SD/HD/3G/6G/12G-SDI This picture is about SFP-12G31-10.](https://resource.fs.com/mall/products/60x60/69379.main.jpg)
![12Gb/s MSA 1310nm 10km DOM Duplex LC SMF Transmitter & Receiver Video Pathological Patterns Optical Transceiver Module for SD/HD/3G/6G/12G-SDI This picture is about SFP-12G31-10.](https://resource.fs.com/mall/products/60x60/69379.B.jpg)
![12Gb/s MSA 1310nm 10km DOM Duplex LC SMF Transmitter & Receiver Video Pathological Patterns Optical Transceiver Module for SD/HD/3G/6G/12G-SDI This picture is about SFP-12G31-10.](https://resource.fs.com/mall/products/60x60/69379.C.jpg)
![12Gb/s MSA 1310nm 10km DOM Duplex LC SMF Transmitter & Receiver Video Pathological Patterns Optical Transceiver Module for SD/HD/3G/6G/12G-SDI This picture is about SFP-12G31-10.](https://resource.fs.com/mall/products/60x60/69379.D.jpg)
![12Gb/s MSA 1310nm 10km DOM Duplex LC SMF Transmitter & Receiver Video Pathological Patterns Optical Transceiver Module for SD/HD/3G/6G/12G-SDI This picture is about SFP-12G31-10.](https://resource.fs.com/mall/products/60x60/69379.E.jpg)
![12Gb/s MSA 1310nm 10km DOM Duplex LC SMF Transmitter & Receiver Video Pathological Patterns Optical Transceiver Module for SD/HD/3G/6G/12G-SDI This picture is about SFP-12G31-10.](https://resource.fs.com/mall/products/60x60/69379.F.jpg)
![12Gb/s MSA 1310nm 10km DOM Duplex LC SMF Transmitter & Receiver Video Pathological Patterns Optical Transceiver Module for SD/HD/3G/6G/12G-SDI This picture is about SFP-12G31-10.](https://resource.fs.com/mall/products/60x60/69379.G.jpg)
12Gb/s MSA 1310nm 10km DOM Duplex LC SMF Transmitter & Receiver Video Pathological Patterns Optical Transceiver Module for SD/HD/3G/6G/12G-SDI
Hot #69379
Hot #69379
367,71 € (Incl. VAT)
FS P/N: SFP-12G31-10
622 Sold
3 Reviews
8 Questions
Pre-order, Ship by 11 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
12Gb/s MSA Transmitter & Receiver Transceiver Module with Video Pathological Patterns for SD/HD/3G/6G/12G SDI (SMF, 1310nm, 10km, LC, DOM)
Specifications
Part Number
SFP-12G31-10
Form Factor
Transmitter & Receiver
Data Rate
270Mbps to 12Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
LC
Optical Components
DFB Laser
TX Power
-6~0dBm
DOM Supported
Yes
Video Pathological Patterns Support
Yes
Receiver Sensitivity
<-13dBm
Temperature
0 to 70°C (32 to 158°F)
Protocols
SFP MSA
Application
SD/HD/3G/6G/12G SDI
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Application of Digital Video Transceivers
3G-SDI/HD-SDI/SD-SDI Electrical-Optical and Optical-Electrical Converter.
HD Camera or Monitor System.
High-density digital video routers & switches.
Questions & Answers
Ask a question
All (8)Compatibility (1)Connectors (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
0
0
0
0
N***n
United States
August 19, 2017
We use these to uplink a network connection, so far so good. I have used FS.COM fiber modules before and know that they have a talent for balancing reliability, performance and price.
Verified Purchase
Helpful 0
Comment 0E***t
Canada
June 17, 2017
It charges good price but provides premium standard hardware and technology. Long-term use reviews and other advantages or disadvantages will be updated!
Verified Purchase
Helpful 0
Comment 0C***a
United States
May 14, 2017
WE were creating a Network for our campus with fiber optic connections and needed a reliable fiber module. After some preliminary testing, and verification procedures where run, we found that these modules worked great.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed