FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about ESFP-43-20.
This picture is about ESFP-43-20.
This picture is about ESFP-43-20.
This picture is about ESFP-43-20.
This picture is about ESFP-43-20.
This picture is about ESFP-43-20.
This picture is about ESFP-43-20.
This picture is about ESFP-43-20.
This picture is about ESFP-43-20.
This picture is about ESFP-43-20.
This picture is about ESFP-43-20.
This picture is about ESFP-43-20.
This picture is about ESFP-43-20.
This picture is about ESFP-43-20.
This picture is about ESFP-43-20.
This picture is about ESFP-43-20.

Generic Compatible EPON OLT SFP 1490nm-TX/1310nm-RX 1.25G-TX/1.25G-RX Class PX20+ 20km DOM Simplex SC/APC SMF Optical Transceiver Module

#64170
#64170

DFB <1.5W 1.25G/1.25G SC/APC

141,61 € (Incl. VAT)
FS P/N: ESFP-43-20
60 Sold
2 Reviews
4 Questions
Pre-order, Ship by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

Generic Compatible 1.25G-TX/1.25G-RX EPON OLT Class PX20+ Transceiver Module (SMF, 1490nm-TX/1310nm-RX, 20km, SC/APC, DDM)

The Generic compatible 1.25G-TX/1.25G-RX transceiver is specifically designed for Ethernet Passive Optical Network (EPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The EPON OLT Small Form-factor Pluggable (SFP) transceiver provides 1.25Gbps downstream and 1.25Gbps upstream data rate, reaching a link up to 20km via an SC/APC connector. Digital diagnostic monitoring (DDM) allows access to real-time operating parameters. It is fully compliant with ITU-T G.9807.1 and SFP MSA.

Specifications
Part Number
ESFP-43-20
Vendor Name
FS
Form Factor
SFP
Max Transmission Distance
20km
Wavelengh
1490nm-TX/1310nm-RX
Data Rate
1.25G-TX/1.25G-RX
Connector
SC/APC
Media
SMF
Transmitter Type
DFB
Receiver Type
APD
Tx Power
2~7dBm
Rx Power
-28~-10dBm
Class
PX20+
Max Link Budget
28dB
Receiver Overload
≤-10dBm
Receiver Sensitivity
≥-28dBm
Power Consumption
<1.5W
Extinction Ratio
9dB
Application
FTTx, EPON Access Network
Protocols
ITU-T G.9807.1
SFP MSA
Operating Temperature
0 to 70°C (32℉ to 158℉)
DDM/DOM
Support

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

Cost-effective EPON Network Solution
EPON network is a high-performance, reliable, and secure transmission solution. EPON network provides high-bandwidth transmission to meet the high flow requirements of end customers.
Point-to-multipoint, Flexible Networking

In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.

Specifications

Generic Compatible 1.25G-TX/1.25G-RX EPON OLT Class PX20+ Transceiver Module (SMF, 1490nm-TX/1310nm-RX, 20km, SC/APC, DDM)

The Generic compatible 1.25G-TX/1.25G-RX transceiver is specifically designed for Ethernet Passive Optical Network (EPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The EPON OLT Small Form-factor Pluggable (SFP) transceiver provides 1.25Gbps downstream and 1.25Gbps upstream data rate, reaching a link up to 20km via an SC/APC connector. Digital diagnostic monitoring (DDM) allows access to real-time operating parameters. It is fully compliant with ITU-T G.9807.1 and SFP MSA.

Specifications
Part Number
ESFP-43-20
Vendor Name
FS
Form Factor
SFP
Max Transmission Distance
20km
Wavelengh
1490nm-TX/1310nm-RX
Data Rate
1.25G-TX/1.25G-RX
Connector
SC/APC
Media
SMF
Transmitter Type
DFB
Receiver Type
APD
Tx Power
2~7dBm
Rx Power
-28~-10dBm
Class
PX20+
Max Link Budget
28dB
Receiver Overload
≤-10dBm
Receiver Sensitivity
≥-28dBm
Power Consumption
<1.5W
Extinction Ratio
9dB
Application
FTTx, EPON Access Network
Protocols
ITU-T G.9807.1
SFP MSA
Operating Temperature
0 to 70°C (32℉ to 158℉)
DDM/DOM
Support

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Cost-effective EPON Network Solution
EPON network is a high-performance, reliable, and secure transmission solution. EPON network provides high-bandwidth transmission to meet the high flow requirements of end customers.
Point-to-multipoint, Flexible Networking

In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.

Questions & Answers

Customer Reviews

Resources

141,61 € (Incl. VAT)

Pre-order