FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.

Customized SFP 10/100/1000BASE-T Copper 100m RJ-45 Transceiver Module

Hot #37764
Hot #37764

≤1.2W Cat6/Cat6a SGMII

33,32 € (Incl. VAT)
FS P/N: SFP-GB-GE-T
22.2K Sold
27 Reviews
14 Questions
Compatible Brands:
Aruba
Device Number:
Operating Temperature:
0 to 70°C (32 to 158°F)
Label Service:
3267 in DE Warehouse, Get it by 03 Jun, 2024
1008 in Global Warehouse, Get it by 03 Jun, 2024
1000 in Transit, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
5-Year Warranty
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

10/100/1000BASE-T SFP Transceiver Module (Copper, 100m, RJ-45)

Customized SFP transceiver supports up to 100m link lengths over a copper connection via a RJ-45 connector. Each SFP transceiver module is individually tested to be used on a series of switches, routers, servers, network interface card (NICs) etc. Featuring low power consumption, the hot swappable 10/100/1000BASE-T transceiver is ideal for enterprise networking for LAN applications and different other networking places using copper connections.

Specifications
Part Number
SFP-GB-GE-T
Vendor Name
FS
Form Factor
SFP
Max. Data Rate
1000Mbps
Media
Cat 6/Cat 6a
Max Cable Distance
100m
Connector
RJ-45
DOM Support
No
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
MSA Compliant, IEEE STD 802.3 and 802.3ab
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

Features

Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications

10/100/1000BASE-T SFP Transceiver Module (Copper, 100m, RJ-45)

Customized SFP transceiver supports up to 100m link lengths over a copper connection via a RJ-45 connector. Each SFP transceiver module is individually tested to be used on a series of switches, routers, servers, network interface card (NICs) etc. Featuring low power consumption, the hot swappable 10/100/1000BASE-T transceiver is ideal for enterprise networking for LAN applications and different other networking places using copper connections.

Specifications
Part Number
SFP-GB-GE-T
Vendor Name
FS
Form Factor
SFP
Max. Data Rate
1000Mbps
Media
Cat 6/Cat 6a
Max Cable Distance
100m
Connector
RJ-45
DOM Support
No
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
MSA Compliant, IEEE STD 802.3 and 802.3ab
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

33,32 € (Incl. VAT)

3267 in DE Warehouse
1008 in Global Warehouse