FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .

Customized 8-144 Fibers MTP®-12 OS2 Single Mode Elite Breakout Cable, Yellow

Hot #31099
Hot #31099

40/100G Base-8/12 Cabling System

66,08 € (Incl. VAT)
FS P/N: 12FMTPXXSMF
22.4K Sold
178 Reviews
36 Questions
Choose Length:
1m (3ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
1m (3ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
Fiber Count:
8 Fibers
Cable Jacket:
OFNP
Connector A:
Female APC 0.35dB
Connector B:
LC UPC Duplex
Breakout Length:
0.5m equal breakout
Breakout Leg:
2.0mm
Polarity:
Type B Cross
Pulling Eye:
None
Pre-order, Ship by 28 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
Solution Design
Product Development
1-Year Warranty

8-144 Fibers OS2 Single Mode Breakout Cable

MTP® breakout cable, a cost-effective alternative to time-consuming field termination, is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector A
US Conec MTP®
Connector B
LC/SC/FC/ST
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Glass Fiber
Corning SMF-28® Ultra
Minimum Bend Radius
10mm
Trunk Diameter
3.0mm-17.3mm
Breakout Leg
2.0mm (Duplex), 2.0/0.9mm (Simplex)
MTP Connector IL
≤0.35dB
Standard Connectors IL
UPC≤0.2dB, APC≤0.3dB
MTP Connector RL
≥60dB
Standard Connectors RL
UPC≥50dB, APC≥60dB
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Custom Fiber Count
8F cables mean that 4 dummy fibers of 12 fibers will not be used. 12-144F cables are the combination of MTP®-12 cable assemblies.
8F mainly used for 40G/100G QSFP+/QSFP28 direct connection.
12-144F mainly used for 10G/40G/100G high-denisty structural fiber cabling.
Custom Cable Jacket

The OFNP cables have the highest fire rating for vertical runs between floors in data centers. The LSZH cables make little smoke and no halogen for horizontal structural cabling areas.

Custom MTP® Connectors
The female (without pins) connector can be directly connected to transceivers or other male connectors.
The male (with pins) connector is mated to the female side for adapters, cassettes or panels connection.
Custom Standard Connectors

Mainly used for matching SFP/SFP+/XFP transceivers and LC adapters.
Mainly used for matching GBIC/X2/XENPAK transceivers and SC adapters.
Mainly used for datacom, FTTH, campuses, corporate networks etc.
Mainly used for datacom, measurement equipment, lasers etc.
Custom Pulling Eye
Without pulling eye is suited for
short cables in common fiber cabling.
With pulling eye could protect cables
when pulling through long distance conduit.
Custom Breakout Length
Custom Polarity

Master fiber polarity knowledge to manage and optimize your network and connection. You can also click the Technical White Paper if you have any interest or questions about polarity.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
All (36)MTP® MPO Connector (4)Custom Connector (3)40G to 10G Breakout (2)Breakout Length (2)Custom Breakout (2)Custom line sequence (2)Fiber Connectors Cleaning (2)Polish Type (2)100G Connection (1)400G to 100G Breakout (1)Application (1)Bend Radius (1)Cable Jacket (1)Cable Label (1)Cable Type (1)Customization (1)Label (1)Male/Female Connection (1)Mating Times (1)Minimum Length (1)Package (1)Polarity Type (1)
Customer Reviews
Write a review
(undefined reviews)
4.9
5 stars
4 stars
3 stars
2 stars
1 star
155
23
0
0
0

L***n

New Zealand

January 09, 2024
5.0
Had these custom made for quite a niche project. FS was able to produce and deliver in excellent time. Shino Huang (account manager) was great to deal with. I had some time constraints on the delivery period in which he made happen flawlessly. A+ to him.
Verified Purchase
Helpful 0
Comment 0

A***y

United Kingdom

September 06, 2023
5.0
Everything has been well, thank you for all your help recently, and it meets my diverse customization needs.
Verified Purchase
Helpful 0
Comment 0

Р***в

Russian Federation

September 03, 2023
5.0
This is great! I'm delighted that you can provide a customizable product that meets my specific requirements. I've truly grown fond of purchasing from FS.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed