FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about CA-24F-FS.
This picture is about CA-24F-FS.
This picture is about CA-24F-FS.
This picture is about CA-24F-FS.
This picture is about CA-24F-FS.
This picture is about CA-24F-FS.
This picture is about CA-24F-FS.
This picture is about CA-24F-FS.
This picture is about CA-24F-FS.
This picture is about CA-24F-FS.
This picture is about CA-24F-FS.
This picture is about CA-24F-FS.

24 Fibers Fusion Splice Tray, Plastic, 0.72" x 6.26" x 4.13"

#28774
#28774

Use with FHD Wall Mount Enclosures

2,02 € (Incl. VAT)
FS P/N: CA-24F-FS
39.2K Sold
26 Reviews
8 Questions
309 in Global Warehouse, Get it by 03 Jun, 2024
90 in Transit, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

24 Fibers Fusion Splice Tray, Plastic, 6.26"x4.13"x0.72"

Fiber optic splice trays are designed to provide a location to store and to protect the fiber cables and the splices. Each tray provides space for mounting fiber splice protectors and excess fiber. It’s divided into common splice tray, module integration and splitter tray.

Optical fiber glass inside the fiber tray can be melt with any other strand optical fiber in the tray, thus different fiber optic cables can be melt connected directly via the tray. Optical cable fiber can also be melted with the fiber optic pigtail end, and via pigtail it can connect out to other fiber optic equipment.

Specifications
Material
HIPS Flame
Color
Black
Capacity
24 Fibers
Dimensions (HxWxD)
0.72"x6.26"x4.13" (18.3x159.1x104.9mm)
Life
1000 times
Tensile Strength
>1000N
Working Wavelength
850, 1310, 1550nm
Working Temperature
-40 to 55°C (-40 to 131°F)
Relative Humidity
≤ 85% (30°)
Air Pressure
70Kpa~106Kpa
Sealing Performance
Remain Unchanged for 72h on Pressure 70kpa
Application
Fiber Splice Enclosure,Fiber Termination Box,Cable Distribution Box
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Mechanical Drawing
Specifications

24 Fibers Fusion Splice Tray, Plastic, 6.26"x4.13"x0.72"

Fiber optic splice trays are designed to provide a location to store and to protect the fiber cables and the splices. Each tray provides space for mounting fiber splice protectors and excess fiber. It’s divided into common splice tray, module integration and splitter tray.

Optical fiber glass inside the fiber tray can be melt with any other strand optical fiber in the tray, thus different fiber optic cables can be melt connected directly via the tray. Optical cable fiber can also be melted with the fiber optic pigtail end, and via pigtail it can connect out to other fiber optic equipment.

Specifications
Material
HIPS Flame
Color
Black
Capacity
24 Fibers
Dimensions (HxWxD)
0.72"x6.26"x4.13" (18.3x159.1x104.9mm)
Life
1000 times
Tensile Strength
>1000N
Working Wavelength
850, 1310, 1550nm
Working Temperature
-40 to 55°C (-40 to 131°F)
Relative Humidity
≤ 85% (30°)
Air Pressure
70Kpa~106Kpa
Sealing Performance
Remain Unchanged for 72h on Pressure 70kpa
Application
Fiber Splice Enclosure,Fiber Termination Box,Cable Distribution Box
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Mechanical Drawing

Questions & Answers

Customer Reviews

Resources

2,02 € (Incl. VAT)

309 in Global Warehouse