FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about EMU.
This picture is about EMU.
This picture is about EMU.
This picture is about EMU.
This picture is about EMU.
This picture is about EMU.
This picture is about EMU.
This picture is about EMU.
This picture is about EMU.
This picture is about EMU.

D7000-EMU, Main Control Module for D7000 Series Managed Chassis

#216483
#216483

AmpCon-T/WebGUI Hot-swappable

974,61 € (Incl. VAT)
FS P/N: D7000-EMU
0 Sold
0 Review
0 Question
Pre-order, Ship by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
3-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Main Control Module for D7000-CH2U Managed Chassis

The D7000-EMU is the control core of the entire device, also located on the back side of the device, mainly to achieve the management and monitoring of each unit, and to interact with the outside management tools through the network. The product supports dual or single controller. When dual controllers are adopted, the main module works, and the inactive module is standby; When the active module fails, it automatically switches to the inactive module and automatically synchronizes the configuration data of the device. The main control module is pluggable, there is no external interface on the panel, and the communication and network management are through the NM1/NM2 ports on the interface module.


The D7000 series is a 200G/400G stackable wavelength division transmission platform featuring large transmission capacity, small size, low power consumption, and easy operation and maintenance. It provides highly scalable, reliable, and secure connectivity, and can be widely used in data center interconnections and new metropolitan area network transmissions. The D7000 supports AmpCon-T/WebGUI/CLI management, which enables service configuration and performance monitoring, alerts and optical power monitoring in real time to help you manage your network and devices more simply and conveniently.

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Dual Controllers for Flexible Data Communication

When the main module works, the inactive module is standby; When the active module fails, it automatically switches to the inactive module and synchronizes the configuration data.

Specifications

Main Control Module for D7000-CH2U Managed Chassis

The D7000-EMU is the control core of the entire device, also located on the back side of the device, mainly to achieve the management and monitoring of each unit, and to interact with the outside management tools through the network. The product supports dual or single controller. When dual controllers are adopted, the main module works, and the inactive module is standby; When the active module fails, it automatically switches to the inactive module and automatically synchronizes the configuration data of the device. The main control module is pluggable, there is no external interface on the panel, and the communication and network management are through the NM1/NM2 ports on the interface module.


The D7000 series is a 200G/400G stackable wavelength division transmission platform featuring large transmission capacity, small size, low power consumption, and easy operation and maintenance. It provides highly scalable, reliable, and secure connectivity, and can be widely used in data center interconnections and new metropolitan area network transmissions. The D7000 supports AmpCon-T/WebGUI/CLI management, which enables service configuration and performance monitoring, alerts and optical power monitoring in real time to help you manage your network and devices more simply and conveniently.

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Dual Controllers for Flexible Data Communication

When the main module works, the inactive module is standby; When the active module fails, it automatically switches to the inactive module and synchronizes the configuration data.

Questions & Answers

Customer Reviews

Resources

974,61 € (Incl. VAT)

Pre-order