FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about AUX.
This picture is about 5.
This picture is about 4.
This picture is about 2.
This picture is about 1.
This picture is about 6.
This picture is about AUX.
This picture is about 5.
This picture is about 4.
This picture is about 2.
This picture is about 1.
This picture is about 6.

D7000-AUX, Interface Module for D7000 Series Managed Chassis, 4 x RJ45 Ports

#216481
#216481

AmpCon-T/WebGUI RJ45

439,11 € (Incl. VAT)
FS P/N: D7000-AUX
0 Sold
0 Review
0 Question
Pre-order, Ship by 24 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
3-Year Warranty

Interface Module for D7000-CH2U Managed Chassis

The D7000-AUX is designed for D7000-CH2U Managed Chassis, located on the right side of the rear panel of the chassis and is the interface for communication between the whole machine and the outside world. It contains four RJ45 communication interfaces: one device debugging port (CON), two network management ports (NM1, NM2) and one local management port (ETH).


The D7000 series is a 200G/400G stackable wavelength division transmission platform featuring large transmission capacity, small size, low power consumption, and easy operation and maintenance. It provides highly scalable, reliable, and secure connectivity, and can be widely used in data center interconnections and new metropolitan area network transmissions. The D7000 supports AmpCon-T/WebGUI/CLI management, which enables service configuration and performance monitoring, alerts and optical power monitoring in real time to help you manage your network and devices more simply and conveniently.


Note: Two ethernet management interface cannot be connected to switches on the same subnet at the same time.

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Multiport Interface Module for D7000-CH2U Managed Chassis

NM1 and NM2 are used to connect devices to two different IP network segments.

ETH is a local management port used to manage the device for the first time.

CON is not open to the public and is only used for internal device commissioning.

Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed