FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FAN.
This picture is about FAN.
This picture is about FAN.
This picture is about FAN.
This picture is about FAN.
This picture is about FAN.
This picture is about FAN.
This picture is about FAN.
This picture is about FAN.
This picture is about FAN.

Hot-swappable Fan Module, Front-to-Back Airflow through the D7000 Series Managed Chassis

#216479
#216479

Front-to-Back Airflow

153,51 € (Incl. VAT)
FS P/N: D7000-FAN
0 Sold
0 Review
0 Question
Pre-order, Ship by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
3-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Hot-swappable Fan Module, Front-to-Back Airflow through the D7000 Managed Chassis

The overall wind direction of D7000-FAN is the front panel inlet air, the rear panel air outlet, and the heat dissipation is provided by the three fan modules at the rear of the equipment, from left to right, FAN31, FAN32, FAN33. Each fan module operates independently, and under the control of the main control panel, the speed of the fan can be automatically adjusted according to the environment and chassis temperature to achieve energy saving and noise reduction. Each fan module panel has an LED status indicator, red and green, to indicate the status of the fan module.


The D7000 series is a 200G/400G stackable wavelength division transmission platform featuring large transmission capacity, small size, low power consumption, and easy operation and maintenance. It provides highly scalable, reliable, and secure connectivity, and can be widely used in data center interconnections and new metropolitan area network transmissions. The D7000 supports AmpCon-T/WebGUI/CLI management, which enables service configuration and performance monitoring, alerts and optical power monitoring in real time to help you manage your network and devices more simply and conveniently.

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Hot-swappable Smart Fan Modules to Stay Online 24/7

The hot-swappable fan module allows the users to install it without powering off the chassis or disrupting the chassis function.

Specifications

Hot-swappable Fan Module, Front-to-Back Airflow through the D7000 Managed Chassis

The overall wind direction of D7000-FAN is the front panel inlet air, the rear panel air outlet, and the heat dissipation is provided by the three fan modules at the rear of the equipment, from left to right, FAN31, FAN32, FAN33. Each fan module operates independently, and under the control of the main control panel, the speed of the fan can be automatically adjusted according to the environment and chassis temperature to achieve energy saving and noise reduction. Each fan module panel has an LED status indicator, red and green, to indicate the status of the fan module.


The D7000 series is a 200G/400G stackable wavelength division transmission platform featuring large transmission capacity, small size, low power consumption, and easy operation and maintenance. It provides highly scalable, reliable, and secure connectivity, and can be widely used in data center interconnections and new metropolitan area network transmissions. The D7000 supports AmpCon-T/WebGUI/CLI management, which enables service configuration and performance monitoring, alerts and optical power monitoring in real time to help you manage your network and devices more simply and conveniently.

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Hot-swappable Smart Fan Modules to Stay Online 24/7

The hot-swappable fan module allows the users to install it without powering off the chassis or disrupting the chassis function.

Questions & Answers

Customer Reviews

Resources

153,51 € (Incl. VAT)

Pre-order