FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about AC.
This picture is about AC.
This picture is about AC.
This picture is about AC.
This picture is about AC.
This picture is about AC.
This picture is about AC.
This picture is about AC.
This picture is about AC.
This picture is about AC.

Hot-swappable AC Power Module 1300W for D7000 Series Managed Chassis

#216475
#216475

1300W 90V to 264VAC Redundant

712,81 € (Incl. VAT)
FS P/N: D7000-PSU-AC
0 Sold
0 Review
0 Question
Pre-order, Ship by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
3-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Hot-swappable AC Power Module 1300W, for D7000 Managed Chassis

The D7000-PSU-AC power supply is located on the far left of the rear of the chassis and has two upper and lower slots, PSU21 and PSU22. The main function converts the external power supply into the power supply used internally by the device. The power module is industry standard CRPS power supply, with 1+1 protection and supports hot swap and current sharing backup, to ensure stable service transmission.


The D7000 series is a 200G/400G stackable wavelength division transmission platform featuring large transmission capacity, small size, low power consumption, and easy operation and maintenance. It provides highly scalable, reliable, and secure connectivity, and can be widely used in data center interconnections and new metropolitan area network transmissions. The D7000 supports AmpCon-T/WebGUI/CLI management, which enables service configuration and performance monitoring, alerts and optical power monitoring in real time to help you manage your network and devices more simply and conveniently.

Specifications
Input Voltage Range
90 to 264VAC
240VHDC Power Supply 180 ~ 300 VHDC
Input Current
12A Max
Output Voltage Range
12VDC
Operating Temperature
0 to 40°C (32 to 104°F)
Operating Humidity
10 to 90% Max
Output Power
1300W
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Hot-swappable Redundant Modules to Stay Online 24/7

The 1+1 hot-swappable AC power supply modules allow the users to install it without powering off the chassis or disrupting the chassis function.

Specifications

Hot-swappable AC Power Module 1300W, for D7000 Managed Chassis

The D7000-PSU-AC power supply is located on the far left of the rear of the chassis and has two upper and lower slots, PSU21 and PSU22. The main function converts the external power supply into the power supply used internally by the device. The power module is industry standard CRPS power supply, with 1+1 protection and supports hot swap and current sharing backup, to ensure stable service transmission.


The D7000 series is a 200G/400G stackable wavelength division transmission platform featuring large transmission capacity, small size, low power consumption, and easy operation and maintenance. It provides highly scalable, reliable, and secure connectivity, and can be widely used in data center interconnections and new metropolitan area network transmissions. The D7000 supports AmpCon-T/WebGUI/CLI management, which enables service configuration and performance monitoring, alerts and optical power monitoring in real time to help you manage your network and devices more simply and conveniently.

Specifications
Input Voltage Range
90 to 264VAC
240VHDC Power Supply 180 ~ 300 VHDC
Input Current
12A Max
Output Voltage Range
12VDC
Operating Temperature
0 to 40°C (32 to 104°F)
Operating Humidity
10 to 90% Max
Output Power
1300W
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Hot-swappable Redundant Modules to Stay Online 24/7

The 1+1 hot-swappable AC power supply modules allow the users to install it without powering off the chassis or disrupting the chassis function.

Questions & Answers

Customer Reviews

Resources

712,81 € (Incl. VAT)

Pre-order