FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about KJ-SMLCDX.
This picture is about KJ-SMLCDX.
This picture is about KJ-SMLCDX.
This picture is about KJ-SMLCDX.
This picture is about KJ-SMLCDX.
This picture is about KJ-SMLCDX.
This picture is about KJ-SMLCDX.
This picture is about KJ-SMLCDX.
This picture is about KJ-SMLCDX.
This picture is about KJ-SMLCDX.
This picture is about KJ-SMLCDX.
This picture is about KJ-SMLCDX.

LC/APC to LC/APC Duplex Single Mode Fiber Keystone Jack, 10Pcs/Pack

#206443
#206443

Plastic Zirconia Sleeve ≤0.2dB

23,80 € (Incl. VAT)
FS P/N: KJ-SMLCDX
11 Sold
0 Review
0 Question
Pre-order, Ship by 08 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

LC/APC to LC/APC Duplex Single Mode Fiber Keystone Jack, 10Pcs/Pack

These fiber keystone jacks are used for connecting two LC fiber optic cables to extend the length of the cable run. The duplex adapter accepts two simplex connectors or one duplex connector.

The fiber keystone jacks are designed to snap easily into keystone patch panels or wall plates with standard openings, which allows you to route cables through walls and provides a convenient connection to your fiber network, making it a great solution for bringing fiber to the home and office. FS provides fiber keystone jack with LC/SC/ST connectors, including Single Mode and multimode (OM3 and OM4), which have high precision and low insertion loss.

Specifications
Connector Type
LC-LC
Body Style
Duplex
Polish Type
APC
Fiber Mode
Single Mode
Insertion Loss
≤0.2dB
Durability
1000 times
Mounting Type
Reduced Flanged
Alignment Sleeve Material
Ceramic
Color
Green
Flammability Rate
UL 94V-0
Package Quantity
10
RoHS Compliancy Status
Compliant
Operating Temperature Range
-25 to 70℃ (-13 to 158℉)
Storage Temperature Range
-25 to 70℃ (-13 to 158℉)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Tool-less Fiber Keystone Jack Module

With high-precision components and tool-less design, this fiber keystone jack is an ideal choice to connect two fiber optic cables while contributing to a clean and professional installation.

One-piece Design Dust Cap

Prevent the adapter from dust and keep it clean

Snap-in Keystone Jack Clip

Provide tool-less and fast installation

Zirconia Ceramic Sleeve

Low insertion loss with high-precision alignment

Hybrid Solution for Mixing Fiber and Copper Cabling

These keystone jacks are compatible with any wall plates, patch panels, and surface mount boxes with standard-sized keystone openings, which can mix fiber and copper cabling at the same time.

Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed